Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03030 - Spring plungers with hexagon socket and ball, steel
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Spring plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/federnde_druckstuecke/03030.prj},{NB=03030-205_(0)},{BEST=03030-205},{MATERIAL=Stahl},{AUS=verstärkte Federkraft},{POS=0},{D=M 5},{D1=3.0},{L=14},{H=0.9},{S=2.5},{SX=2.500},{F1=19.0},{F2=30},{GEW=0.0011},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495017198},{FILTER=NORELEM,,BLOHM},{TYP=1},{TYP1=1},{TYP2=1},{XPOS=[0:$H.]},{NDM=5.000},{NDM1=0.0000},{TYP3=1},{XA=3},{XB=3.70},{XC=1.00},{XD=9.70},{XE=0.50},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUS
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
S
width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03030-03
03030-03
Steel
Standard spring force
M 3
1.5
9
0.4
1.5
1.5
3
0.0003
Yes
73181520
4059495017082
98% Warenverfügbarkeit. N...
31.12.2099
03030-04
03030-04
Steel
Standard spring force
M 4
2.5
10
0.8
2.0
4.0
10
0.0005
Yes
73181520
4059495017099
98% Warenverfügbarkeit. N...
31.12.2099
03030-05
03030-05
Steel
Standard spring force
M 5
3.0
14
0.9
2.5
6.0
11
0.0011
Yes
73181520
4059495017105
98% Warenverfügbarkeit. N...
31.12.2099
03030-06
03030-06
Steel
Standard spring force
M 6
3.5
15
1.0
3.0
9.0
13
0.0017
Yes
73181520
4059495017112
98% Warenverfügbarkeit. N...
31.12.2099
03030-08
03030-08
Steel
Standard spring force
M 8
5.0
18
1.5
4.0
15.0
30
0.0037
Yes
73181520
4059495017129
98% Warenverfügbarkeit. N...
31.12.2099
03030-10
03030-10
Steel
Standard spring force
M 10
6.0
23
2.0
5.0
20.0
40
0.0076
Yes
73181520
4059495017136
98% Warenverfügbarkeit. N...
31.12.2099
03030-12
03030-12
Steel
Standard spring force
M 12
8.0
26
2.5
6.0
30.0
55
0.0117
Yes
73181520
4059495017143
98% Warenverfügbarkeit. N...
31.12.2099
03030-16
03030-16
Steel
Standard spring force
M 16
10.0
33
3.5
8.0
65.0
125
0.0302
Yes
73181520
4059495017150
98% Warenverfügbarkeit. N...
31.12.2099
03030-20
03030-20
Steel
Standard spring force
M 20
12.0
43
4.5
10.0
80.0
160
0.0629
Yes
73181520
4059495017167
98% Warenverfügbarkeit. N...
31.12.2099
03030-24
03030-24
Steel
Standard spring force
M 24
15.0
48
5.5
12.0
90.0
180
0.0995
Yes
73181520
4059495017273
98% Warenverfügbarkeit. N...
31.12.2099
03030-203
03030-203
Steel
strong spring force
M 3
1.5
9
0.4
1.5
5.0
7
0.0003
Yes
73181520
4059495017174
98% Warenverfügbarkeit. N...
31.12.2099
03030-204
03030-204
Steel
strong spring force
M 4
2.5
10
0.8
2.0
12.0
22
0.0004
Yes
73181520
4059495017181
98% Warenverfügbarkeit. N...
31.12.2099
03030-205
03030-205
Steel
strong spring force
M 5
3.0
14
0.9
2.5
19.0
30
0.0011
Yes
73181520
4059495017198
98% Warenverfügbarkeit. N...
31.12.2099
03030-206
03030-206
Steel
strong spring force
M 6
3.5
15
1.0
3.0
28.0
40
0.0017
Yes
73181520
4059495017204
98% Warenverfügbarkeit. N...
31.12.2099
03030-208
03030-208
Steel
strong spring force
M 8
5.0
18
1.5
4.0
47.0
73
0.0039
Yes
73181520
4059495017211
98% Warenverfügbarkeit. N...
31.12.2099
03030-210
03030-210
Steel
strong spring force
M 10
6.0
23
2.0
5.0
66.0
100
0.0080
Yes
73181520
4059495017228
98% Warenverfügbarkeit. N...
31.12.2099
03030-212
03030-212
Steel
strong spring force
M 12
8.0
26
2.5
6.0
66.0
120
0.0125
Yes
73181520
4059495017235
98% Warenverfügbarkeit. N...
31.12.2099
03030-216
03030-216
Steel
strong spring force
M 16
10.0
33
3.5
8.0
90.0
180
0.0311
Yes
73181520
4059495017242
98% Warenverfügbarkeit. N...
31.12.2099
03030-220
03030-220
Steel
strong spring force
M 20
12.0
43
4.5
10.0
115.0
240
0.0635
Yes
73181520
4059495017259
98% Warenverfügbarkeit. N...
31.12.2099
03030-224
03030-224
Steel
strong spring force
M 24
15.0
48
5.5
12.0
130.0
270
0.0966
Yes
73181520
4059495017266
98% Warenverfügbarkeit. N...
31.12.2099
03030-404
03030-404
Steel
long version, standard sp...
M 4
2.5
16
0.8
2.0
4.0
10
0.0009
Yes
73181520
4059495017280
98% Warenverfügbarkeit. N...
31.12.2099
03030-405
03030-405
Steel
long version, standard sp...
M 5
3.0
20
0.9
2.5
6.0
11
0.0019
Yes
73181520
4059495017297
98% Warenverfügbarkeit. N...
31.12.2099
03030-406
03030-406
Steel
long version, standard sp...
M 6
3.5
25
1.0
3.0
9.0
13
0.0034
Yes
73181520
4059495017303
98% Warenverfügbarkeit. N...
31.12.2099
03030-408
03030-408
Steel
long version, standard sp...
M 8
5.0
30
1.5
4.0
15.0
30
0.0072
Yes
73181520
4059495017310
98% Warenverfügbarkeit. N...
31.12.2099
03030-410
03030-410
Steel
long version, standard sp...
M 10
6.0
35
2.0
5.0
20.0
40
0.0135
Yes
73181520
4059495017327
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성