Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
95153 - Ball transfer unit with plastic housing
norelem
Material handling and transport
95000 Wheels, castors Ball transfer units Small conveyor belts
Ball transfer units
Powered by
CAD모델 선택
{norelem/foerder_und_bewegungstechnik/gruppe_95000/kuglerollen/95153.prj},{NB=95153-440},{BEST=95153-440},{FORMT=Kugel aus POM},{FORM=A},{DK=44.500},{D=62},{D1=75},{H=53.5},{H1=19.0},{H2=9.0},{C=500},{BEFA=einpressen},{GEW=0.5200},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=4059495731209},{H1X=19.0},{XA=42.0},{XB=3.8},{XC=1.5},{XD=0.3},{FILTER=KIPP,NORELEM,KIPP_USA},{DX=62},{ZGT=Lastkugel},{ZGT1=Tragkugel},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORMT
Form-Type
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
DK
ball
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
total height
[mm]
H1
height
[mm]
H2
height
[mm]
C
Load rating
[N]
BEFA
Kind of fastening
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
95153-150
95153-150
ball POM
A
15.875
24
31
20.5
9.5
4.5
200
press-in
0.0127
Yes
83022000
4059495731179
31.12.2099
98% Warenverfügbarkeit. N...
95153-220
95153-220
ball POM
A
22.225
36
45
30.5
10.0
4.5
250
press-in
0.0429
Yes
83022000
4059495731186
31.12.2099
98% Warenverfügbarkeit. N...
95153-300
95153-300
ball POM
A
30.000
45
55
37.0
14.0
5.5
350
press-in
0.0820
Yes
83022000
4059495731193
31.12.2099
98% Warenverfügbarkeit. N...
95153-440
95153-440
ball POM
A
44.500
62
75
53.5
19.0
9.0
500
press-in
0.5200
Yes
83022000
4059495731209
31.12.2099
98% Warenverfügbarkeit. N...
95153-151
95153-151
ball stainless steel
B
15.875
24
31
20.5
9.5
4.5
200
press-in
0.0260
Yes
83022000
4059495731216
31.12.2099
98% Warenverfügbarkeit. N...
95153-221
95153-221
ball stainless steel
B
22.225
36
45
30.5
10.0
4.5
250
press-in
0.0793
Yes
83022000
4059495731223
31.12.2099
98% Warenverfügbarkeit. N...
95153-301
95153-301
ball stainless steel
B
30.000
45
55
37.0
14.0
5.5
350
press-in
0.1700
Yes
83022000
4059495731230
31.12.2099
98% Warenverfügbarkeit. N...
95153-441
95153-441
ball stainless steel
B
44.500
62
75
53.5
19.0
9.0
500
press-in
0.5230
Yes
83022000
4059495731247
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성