Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21500 - Linear ball bearings with plastic cage
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Linear ball bearings, linear plain bearings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/linearkugellager_lineargleitlager/21500.prj},{NB=21500-2502},{BEST=21500-2502},{AUSF=geschlossen},{D=25},{D1=40},{D2=37.5},{E=0.0},{G=0},{L=58 -0.3},{L1=44.1 -0.3},{L2=1.85},{W=0.0},{TZD=1000},{TZS=1600},{GEW=0.3302},{BS=Infotext},{ROHS=Yes},{ZTN=84828000},{EAN=4059495278490},{FILTER=NORELEM},{VERS=1.000},{XA=58},{XB=44.1},{H=2.0},{T=0.000},{FF=0.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
E
distance
[mm]
G
Angle
[°]
L
total length
[mm]
L1
Length
[mm]
L2
Länge L2
[mm]
W
Width W
[mm]
TZD
Dynamic base loads kN
[N]
TZS
Static base loads N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
21500-1202
21500-1202
closed
12
22
21.0
0.0
0
32 -0.2
22.9 -0.2
1.30
0.0
520
800
0.0400
Yes
84828000
4059495278445
21500-1602
21500-1602
closed
16
26
24.9
0.0
0
36 -0.2
24.9 -0.2
1.30
0.0
590
910
0.0600
Yes
84828000
4059495278452
21500-2002
21500-2002
closed
20
32
30.3
0.0
0
45 -0.2
31.5 -0.2
1.60
0.0
880
1400
0.0950
Yes
84828000
4059495278476
21500-2502
21500-2502
closed
25
40
37.5
0.0
0
58 -0.3
44.1 -0.3
1.85
0.0
1000
1600
0.3302
Yes
84828000
4059495278490
21500-3002
21500-3002
closed
30
47
44.5
0.0
0
68 -0.3
52.1 -0.3
1.85
0.0
1600
2800
0.3270
Yes
84828000
4059495278506
21500-1612
21500-1612
open
16
26
24.9
0.0
78
36 -0.2
24.9 -0.2
1.30
10.0
590
910
0.0426
Yes
84828000
4059495278469
21500-2012
21500-2012
open
20
32
30.3
0.0
60
45 -0.2
31.5 -0.2
1.60
10.0
880
1400
0.0810
Yes
84828000
4059495278483
21500-2512
21500-2512
open
25
40
37.5
1.5
60
58 -03
44.1 -0.3
1.85
12.5
1000
1600
0.1760
Yes
84828000
4059495223452
21500-3012
21500-3012
open
30
47
44.5
2.0
50
68 -0.3
52.1 -0.3
1.85
12.5
1600
2800
0.3200
Yes
84828000
4059495278513
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성