Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23350 - Keyless locking coupling Form A for thin walled hubs
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Clamping sets (shaft-hub)
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/spannsaetze_welle-nabe/23350.prj},{NB=23350-2839},{BEST=23350-2839},{D=28},{D1=39},{D2=60},{B=51},{L1=25},{L2=0.0},{L3=45},{M=370},{F=31},{PW=110},{PN=80},{G=5 x M6},{MS=17},{GEW=0.4193},{BS=Infotext},{INFO=Info},{INFO1=Info},{ROHS=Yes},{ZTN=84879000},{EAN=4059495304311},{XA=5.0},{XB=22.000},{XC=10.000},{XD=5.000},{XE=5.000},{XF=4.000},{FILTER=NORELEM},{NDM=6.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
B
width
[mm]
L1
Length
[mm]
L3
Length
[mm]
M
Torque M transmissible at tightening torque MS
[Nm]
F
Axial force F transmissible at tightening torque MS
[kN]
PW
Surface pressure on shaft P
[N/mm²]
PN
Surface pressure on hub P
[N/mm²]
G
number of clamping screws
[mm]
MS
Clamping screws tighening torque MS
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23350-0815
23350-0815
8
15
27
30
12
26
30
7
230
120
4 x M4
4
0.0556
Yes
84879000
4059495304199
31.12.2099
98% Warenverfügbarkeit. N...
23350-0916
23350-0916
9
16
28
31
14
27
34
7
170
100
4 x M4
4
0.0656
Yes
84879000
4059495304205
31.12.2099
98% Warenverfügbarkeit. N...
23350-1016
23350-1016
10
16
28
31
14
27
37
7
160
100
4 x M4
4
0.0621
Yes
84879000
4059495304212
31.12.2099
98% Warenverfügbarkeit. N...
23350-1118
23350-1118
11
18
32
31
14
27
51
10
180
110
4 x M4
5
0.0811
Yes
84879000
4059495304229
31.12.2099
98% Warenverfügbarkeit. N...
23350-1218
23350-1218
12
18
32
31
14
27
56
10
155
110
4 x M4
5
0.0772
Yes
84879000
4059495304236
31.12.2099
98% Warenverfügbarkeit. N...
23350-1423
23350-1423
14
23
38
31
14
27
65
10
140
85
4 x M4
5
0.1181
Yes
84879000
4059495304243
31.12.2099
98% Warenverfügbarkeit. N...
23350-1524
23350-1524
15
24
44
42
16
36
110
17
180
115
3 x M6
17
0.2215
Yes
84879000
4059495304250
31.12.2099
98% Warenverfügbarkeit. N...
23350-1624
23350-1624
16
24
44
42
16
36
120
17
170
115
3 x M6
17
0.2167
Yes
84879000
4059495304267
31.12.2099
98% Warenverfügbarkeit. N...
23350-1826
23350-1826
18
26
47
44
18
38
180
22
180
135
4 x M6
17
0.2608
Yes
84879000
4059495304274
31.12.2099
98% Warenverfügbarkeit. N...
23350-1927
23350-1927
19
27
48
44
18
38
190
22
170
125
4 x M6
17
0.2524
Yes
84879000
4059495304281
31.12.2099
98% Warenverfügbarkeit. N...
23350-2028
23350-2028
20
28
49
44
18
38
200
21
150
115
4 x M6
17
0.2446
Yes
84879000
4059495237787
31.12.2099
98% Warenverfügbarkeit. N...
23350-2232
23350-2232
22
32
53
51
25
45
230
21
115
80
4 x M6
17
0.3361
Yes
84879000
4059495304298
31.12.2099
98% Warenverfügbarkeit. N...
23350-2434
23350-2434
24
34
55
51
25
45
255
21
105
75
4 x M6
17
0.3546
Yes
84879000
4059495304304
31.12.2099
98% Warenverfügbarkeit. N...
23350-2534
23350-2534
25
34
55
51
25
45
255
21
100
75
4 x M6
17
0.3526
Yes
84879000
4059495237794
31.12.2099
98% Warenverfügbarkeit. N...
23350-2839
23350-2839
28
39
60
51
25
45
370
31
110
80
5 x M6
17
0.4193
Yes
84879000
4059495304311
31.12.2099
98% Warenverfügbarkeit. N...
23350-3041
23350-3041
30
41
62
51
25
45
475
31
125
90
6 x M6
17
0.4329
Yes
84879000
4059495237800
31.12.2099
98% Warenverfügbarkeit. N...
23350-3243
23350-3243
32
43
64
56
30
50
505
31
95
75
6 x M6
17
0.4872
Yes
84879000
4059495304328
31.12.2099
98% Warenverfügbarkeit. N...
23350-3547
23350-3547
35
47
68
56
30
50
740
42
120
90
8 x M6
17
0.5651
Yes
84879000
4059495237817
31.12.2099
98% Warenverfügbarkeit. N...
23350-3850
23350-3850
38
50
71
56
30
50
800
42
110
85
8 x M6
17
0.5897
Yes
84879000
4059495304335
31.12.2099
98% Warenverfügbarkeit. N...
23350-4053
23350-4053
40
53
74
58
32
52
950
53
110
85
8 x M6
17
0.6582
Yes
84879000
4059495237824
31.12.2099
98% Warenverfügbarkeit. N...
23350-4255
23350-4255
42
55
77
58
32
52
995
78
105
80
8 x M6
17
0.7059
Yes
84879000
4059495304342
31.12.2099
98% Warenverfügbarkeit. N...
23350-4559
23350-4559
45
59
85
72
40
64
1750
78
130
100
8 x M8
41
1.0290
Yes
84879000
4059495237831
31.12.2099
98% Warenverfügbarkeit. N...
23350-4862
23350-4862
48
62
87
72
40
64
1870
78
120
95
8 x M8
41
1.0790
Yes
84879000
4059495304359
31.12.2099
98% Warenverfügbarkeit. N...
23350-5065
23350-5065
50
65
91
82
50
74
2430
97
115
90
10 x M8
41
1.2940
Yes
84836080
4059495237848
31.12.2099
98% Warenverfügbarkeit. N...
23350-5571
23350-5571
55
71
98
82
50
74
2670
97
105
80
10 x M8
41
1.5150
Yes
84879000
4059495304366
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성