Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23352 - Keyless locking coupling Form C with axial ring
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Clamping sets (shaft-hub)
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/spannsaetze_welle-nabe/23352.prj},{NB=23352-4065},{BEST=23352-4065},{D=40},{D1=65},{D2=71},{B=45},{L1=26},{L2=31},{L3=39},{M=890},{F=44},{PW=110},{PN=70},{SA=8 x M6},{MS=17},{GEW=0.5941},{BS=Infotext},{INFO=Info},{INFO1=Info},{ROHS=Yes},{ZTN=84836080},{EAN=4059495237985},{NDM=6.000},{XA=8.000},{XB=26.250},{XC=10.000},{XD=6.000},{XE=5.000},{XF=3.000},{FILTER=NORELEM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
B
width
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
M
Torque M transmissible at tightening torque MS
[Nm]
F
Axial force F transmissible at tightening torque MS
[kN]
PW
Surface pressure on shaft P
[N/mm²]
PN
Surface pressure on hub P
[N/mm²]
SA
number of clamping screws
ⁿ/ₐ
MS
Clamping screws tighening torque MS
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
23352-1947
23352-1947
19
47
53
45
26
31
39
320
33
180
70
6 x M6
17
0.3919
Yes
84879000
4059495304564
23352-2047
23352-2047
20
47
53
45
26
31
39
330
33
170
70
6 x M6
17
0.4205
Yes
84879000
4059495237947
23352-2247
23352-2247
22
47
53
45
26
31
39
370
33
155
70
6 x M6
17
0.3598
Yes
84879000
4059495304571
23352-2450
23352-2450
24
50
56
45
26
31
39
400
33
140
70
6 x M6
17
0.4095
Yes
84879000
4059495304588
23352-2550
23352-2550
25
50
56
45
26
31
39
420
33
135
70
6 x M6
17
0.4331
Yes
84879000
4059495237954
23352-2855
23352-2855
28
55
61
45
26
31
39
470
33
120
60
6 x M6
17
0.4776
Yes
84879000
4059495304595
23352-3055
23352-3055
30
55
61
45
26
31
39
500
33
115
60
6 x M6
17
0.4866
Yes
84879000
4059495237961
23352-3260
23352-3260
32
60
66
45
26
31
39
710
44
140
75
8 x M6
17
0.5479
Yes
84879000
4059495304601
23352-3560
23352-3560
35
60
66
45
26
31
39
780
44
130
75
8 x M6
17
0.5594
Yes
84879000
4059495237978
23352-3865
23352-3865
38
65
71
45
26
31
39
850
44
120
70
8 x M6
17
0.6006
Yes
84879000
4059495304618
23352-4065
23352-4065
40
65
71
45
26
31
39
890
44
110
70
8 x M6
17
0.5941
Yes
84836080
4059495237985
23352-4275
23352-4275
42
75
81
55
30
36
47
1270
61
130
70
6 x M8
41
0.9920
Yes
84879000
4059495304625
23352-4575
23352-4575
45
75
81
55
30
36
47
1360
61
120
70
6 x M8
41
1.0360
Yes
84836080
4059495237992
23352-4880
23352-4880
48
80
86
55
30
36
47
1940
81
150
90
8 x M8
41
1.0300
Yes
84879000
4059495304632
23352-5080
23352-5080
50
80
86
55
30
36
47
2020
81
145
90
8 x M8
41
1.1060
Yes
84879000
4059495238005
23352-5585
23352-5585
55
85
91
55
30
36
47
2220
81
130
85
8 x M8
41
1.0780
Yes
84879000
4059495304649
23352-6090
23352-6090
60
90
96
55
30
36
47
2430
81
120
80
8 x M8
41
1.2550
Yes
84879000
4059495238012
23352-6595
23352-6595
65
95
101
55
30
36
47
2630
81
110
75
8 x M8
41
1.2360
Yes
84879000
4059495304656
23352-70110
23352-70110
70
110
116
72
40
46
62
4580
131
125
80
8 x M10
83
2.4200
Yes
84879000
4059495304663
23352-75115
23352-75115
75
115
121
72
40
46
62
4900
131
115
75
8 x M10
83
2.6150
Yes
84879000
4059495304670
23352-80120
23352-80120
80
120
126
72
40
46
62
5230
131
110
70
8 x M10
83
2.7150
Yes
84879000
4059495304687
23352-85125
23352-85125
85
125
131
72
40
46
62
6950
163
125
85
10 x M10
83
2.9080
Yes
84879000
4059495304694
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성