Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23368 - Keyless locking couplings with central nut
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Clamping sets (shaft-hub)
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/spannsaetze_welle-nabe/23368.prj},{NB=23368-1526},{BEST=23368-1526},{FORM=A},{D=15},{D1=26},{L=28.5},{L1=16.0},{L2=5},{SW=22},{F=49},{M=6.59},{PN=64},{MS=50},{GEW=0.0637},{BS=Infotext},{INFO=Info},{INFO1=Info},{ROHS=Yes},{ZTN=84879000},{EAN=4059495305769},{FILTER=NORELEM,},{XA=2.00},{XB=22.00},{XC=6.00},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
SW
width across flats
[mm]
F
Torque M Nm transmissible at tightening torque MS
[Nm]
M
Axial force F transmissible at tightening torque MS
[kN]
PN
Surface pressure on hub P
ⁿ/ₐ
MS
Clamping screws tighening torque MS
[N/mm²]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23368-0516
23368-0516
A
5
16
19.0
9.5
3
13
10
4.00
110
18
0.0220
Yes
84879000
4059495305677
31.12.2099
98% Warenverfügbarkeit. N...
23368-0616
23368-0616
A
6
16
19.0
9.5
3
13
13
4.30
110
18
0.0210
Yes
84879000
4059495305684
31.12.2099
98% Warenverfügbarkeit. N...
23368-0720
23368-0720
A
7
20
22.0
11.0
3
16
13
3.70
65
20
0.0383
Yes
84879000
4059495305691
31.12.2099
98% Warenverfügbarkeit. N...
23368-0820
23368-0820
A
8
20
22.0
11.0
3
16
15
3.75
65
20
0.0366
Yes
84879000
4059495305707
31.12.2099
98% Warenverfügbarkeit. N...
23368-0920
23368-0920
A
9
20
22.0
11.0
3
16
18
4.00
65
20
0.0346
Yes
84879000
4059495305714
31.12.2099
98% Warenverfügbarkeit. N...
23368-1023
23368-1023
A
10
23
25.5
12.5
5
19
23
4.60
55
25
0.0527
Yes
84879000
4059495305721
31.12.2099
98% Warenverfügbarkeit. N...
23368-1123
23368-1123
A
11
23
25.5
12.5
5
19
25
4.50
55
25
0.0498
Yes
84879000
4059495305738
31.12.2099
98% Warenverfügbarkeit. N...
23368-1223
23368-1223
A
12
23
25.5
12.5
5
19
28
4.60
55
25
0.0467
Yes
84879000
4059495305745
31.12.2099
98% Warenverfügbarkeit. N...
23368-1426
23368-1426
A
14
26
28.5
16.0
5
22
46
6.60
64
50
0.0685
Yes
84879000
4059495305752
31.12.2099
98% Warenverfügbarkeit. N...
23368-1526
23368-1526
A
15
26
28.5
16.0
5
22
49
6.59
64
50
0.0637
Yes
84879000
4059495305769
31.12.2099
98% Warenverfügbarkeit. N...
23368-1626
23368-1626
A
16
26
28.5
16.0
5
22
52
6.50
64
50
0.0597
Yes
84879000
4059495305776
31.12.2099
98% Warenverfügbarkeit. N...
23368-1732
23368-1732
B
17
32
33.0
21.0
11
30
174
18.00
100
110
0.1319
Yes
84879000
4059495305783
31.12.2099
98% Warenverfügbarkeit. N...
23368-1832
23368-1832
B
18
32
33.0
21.0
11
30
198
21.00
92
110
0.1243
Yes
84879000
4059495305790
31.12.2099
98% Warenverfügbarkeit. N...
23368-2035
23368-2035
B
20
35
35.0
23.0
11
32
258
26.00
82
150
0.1547
Yes
84879000
4059495305806
31.12.2099
98% Warenverfügbarkeit. N...
23368-2235
23368-2235
B
22
35
35.0
23.0
11
32
293
27.00
80
150
0.1376
Yes
84879000
4059495305813
31.12.2099
98% Warenverfügbarkeit. N...
23368-2438
23368-2438
B
24
38
35.0
23.0
11
36
330
29.00
87
185
0.1689
Yes
84879000
4059495305820
31.12.2099
98% Warenverfügbarkeit. N...
23368-2538
23368-2538
B
25
38
35.0
23.0
11
36
368
31.00
94
185
0.1584
Yes
84879000
4059495305837
31.12.2099
98% Warenverfügbarkeit. N...
23368-3045
23368-3045
B
30
45
37.0
25.0
11
46
550
45.00
108
300
0.2559
Yes
84879000
4059495305844
31.12.2099
98% Warenverfügbarkeit. N...
23368-3250
23368-3250
B
32
50
41.0
28.0
12
50
616
44.00
100
265
0.3627
Yes
84879000
4059495305851
31.12.2099
98% Warenverfügbarkeit. N...
23368-3550
23368-3550
B
35
50
41.0
28.0
12
50
681
42.00
91
265
0.3148
Yes
84879000
4059495305868
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성