Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
24200 - Pillow block bearing pedestal type UCP
norelem
Systems and components for machine and plant construction
24000 Pillow block bearings Splined shafts, splined hubs Ball-type linear drives Bearing units Trapezoidal thread spindles, trapezoidal thread nuts
Pillow block bearings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_24000/gehaeuselager_stehlager_flanschlager/24200_asmtab.prj},{NB=24200-30206},{BEST=24200-30206},{LAGER=UC 206},{GEH=P 206},{D=30},{A1=15.9},{B=165},{D3=17},{E=121},{E1=20},{H=84},{H1=42.9},{H2=17},{L=44},{L1=38.1},{ALPHA=10°},{BEFSCHR=M14},{GEW=1.2400},{BS=Infotext},{ROHS=Yes},{ZTN=84832080},{EAN=4059495245652},{FILTER=NORELEM,},{PPATH=24200_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
LAGER
Stock
ⁿ/ₐ
GEH
Housing
ⁿ/ₐ
D
diameter
[mm]
A1
distance
[mm]
B
width
[mm]
D3
diameter
[mm]
E
distance
[mm]
E1
distance
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L
width
[mm]
L1
width
[mm]
ALPHA
Angle
[°]
BEFSCHR
Fastening screw
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
24200-12201
24200-12201
UC 201
P 201
12
12.7
127
13
95
19
65
30.2
14
38
31.0
10°
M10
0.6900
Yes
84832080
4059495245607
31.12.2099
98% Warenverfügbarkeit. N...
24200-15202
24200-15202
UC 202
P 202
15
12.7
127
13
95
19
65
30.2
14
38
31.0
10°
M10
0.6900
Yes
84832080
4059495245614
31.12.2099
98% Warenverfügbarkeit. N...
24200-17203
24200-17203
UC 203
P 203
17
12.7
127
13
95
19
65
30.2
14
38
31.0
10°
M10
0.6800
Yes
84832080
4059495245621
31.12.2099
98% Warenverfügbarkeit. N...
24200-20204
24200-20204
UC 204
P 204
20
12.7
127
13
95
19
65
33.3
14
38
31.0
10°
M10
0.6414
Yes
84832080
4059495245638
31.12.2099
98% Warenverfügbarkeit. N...
24200-25205
24200-25205
UC 205
P 205
25
14.3
140
13
105
19
71
36.5
15
38
34.0
10°
M10
0.8100
Yes
84832080
4059495245645
31.12.2099
98% Warenverfügbarkeit. N...
24200-30206
24200-30206
UC 206
P 206
30
15.9
165
17
121
20
84
42.9
17
44
38.1
10°
M14
1.2400
Yes
84832080
4059495245652
31.12.2099
98% Warenverfügbarkeit. N...
24200-35207
24200-35207
UC 207
P 207
35
17.5
167
17
127
20
93
47.6
18
48
42.9
10°
M14
1.5800
Yes
84832080
4059495245669
31.12.2099
98% Warenverfügbarkeit. N...
24200-40208
24200-40208
UC 208
P 208
40
19.0
184
17
137
20
100
49.2
18
54
49.2
10°
M14
1.8900
Yes
84832080
4059495245676
31.12.2099
98% Warenverfügbarkeit. N...
24200-45209
24200-45209
UC 209
P 209
45
19.0
190
17
146
20
106
54.0
20
54
49.2
10°
M14
2.1400
Yes
84832080
4059495245683
31.12.2099
98% Warenverfügbarkeit. N...
24200-50210
24200-50210
UC 210
P 210
50
19.0
206
20
159
23
113
57.2
21
60
51.6
10°
M16
2.6600
Yes
84832080
4059495245690
31.12.2099
98% Warenverfügbarkeit. N...
24200-55211
24200-55211
UC 211
P 211
55
22.2
219
20
171
23
125
63.5
23
60
55.6
10°
M16
3.3100
Yes
84832080
4059495245706
31.12.2099
98% Warenverfügbarkeit. N...
24200-60212
24200-60212
UC 212
P 212
60
25.4
241
20
184
23
138
69.8
25
70
65.1
10°
M16
4.9000
Yes
84832080
4059495245713
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성