Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
24078 - Floating bearing units block version
norelem
Systems and components for machine and plant construction
24000 Pillow block bearings Splined shafts, splined hubs Ball-type linear drives Bearing units Trapezoidal thread spindles, trapezoidal thread nuts
Bearing units
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_24000/lagereinheiten/24078.prj},{NB=24078-012},{BEST=24078-012},{FORM=B},{GR=12},{B=60},{B1=35},{C=M 6},{D1=10},{D2=5.5},{E=18},{E1=46},{E2=10.0},{H=43},{H1=25},{H2=35.0},{L=20},{TZD=4550},{TZS=1960},{GEW=0.2742},{BS=Infotext},{ROHS=Yes},{ZTN=84879000},{EAN=4059495245188},{XA=10.8},{XB=5.0},{XC=6.6},{XD=8.00},{XE=26.000},{FILTER=NORELEM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
GR
size
ⁿ/ₐ
B
Length
[mm]
B1
Length
[mm]
C
Socket head srew DIN 912
ⁿ/ₐ
D1
diameter
[mm]
D2
distance
[mm]
E
distance
[mm]
E1
distance
[mm]
E2
distance
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L
width
[mm]
TZD
basic dynamic load rating
[N]
TZS
basic static load rating
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
24078-006
24078-006
A
6
52
25
M 6
6
0.0
15
38
7.0
32
17
26.0
14
3250
1400
0.1216
Yes
84879000
4059495458694
31.12.2099
98% Warenverfügbarkeit. N...
24078-010
24078-010
B
10
60
34
M 6
8
5.5
15
46
10.0
39
22
32.5
20
3250
1400
0.2500
Yes
84879000
4059495245171
31.12.2099
98% Warenverfügbarkeit. N...
24078-012
24078-012
B
12
60
35
M 6
10
5.5
18
46
10.0
43
25
35.0
20
4550
1960
0.2742
Yes
84879000
4059495245188
31.12.2099
98% Warenverfügbarkeit. N...
24078-015
24078-015
B
15
70
40
M 6
15
5.5
18
54
10.0
48
28
38.0
20
5600
2840
0.3500
Yes
84879000
4059495245195
31.12.2099
98% Warenverfügbarkeit. N...
24078-017
24078-017
B
17
86
50
M 8
17
6.6
28
68
11.5
64
39
55.0
23
9500
4750
0.6800
Yes
84879000
4059495245201
31.12.2099
98% Warenverfügbarkeit. N...
24078-020
24078-020
B
20
88
52
M 8
20
6.6
22
70
13.0
60
34
50.0
26
9300
5000
0.7081
Yes
84879000
4059495245218
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성