카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
EGE-R-ED EO - Swivel connector
Parker
ERMETO DIN-fittings
Male Stud Connector
Powered by
CAD모델 선택
{parker/i_eo_din/04i_ge/ege_r_ed.prj},{NB=EO Gerader Einschraubstutzen mit Dichtkegel EGE38SRED71},{IDNR=},{ZFACTOR=2.200},{ZOOM=1.600},{ERMETO=EGE38SRED71},{BESTNR=EGE38SRED},{INFO=PDF Link},{PHASEOUT=Phase-out info},{WERKSTOFF=Edelstahl},{BAUREIHE=S},{D1=38.000},{T=G 1 1/2 A},{NDR=47.803},{D3=30.000},{D4=55.000},{L1=60.000},{L2=22.000},{S1=55.000},{S2=60.000},{DK=37.550},{DZ=46.950},{L=74.500},{LK=26.150},{LO=4.675},{LD=16.400},{DF=44.500},{LF=5.150},{LB=3.100},{SS=2.400},{L1ED=2.000},{TMDF=52.000},{PMDF=2.0},{LMDF=30.000},{LDMDF=21.900},{PT=0.300},{XOMD=MIN},{WEIGHT=1.04000},{WERKSTOFFVIS=Edelstahl},{ERMETO2=EGE38SRED71}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
D1
Tube O.D.
[mm]
T
Thread
ⁿ/ₐ
D3
Through hole
[mm]
D4
Collar diameter
[mm]
L1
Distance to tube seat
[mm]
L2
Length male stud end
[mm]
S1
HEX Body
[mm]
S2
HEX Nut
[mm]
WEIGHT
Weight
[kg]
EO Swivel connector EGE06...
EGE06LRED71
Stainless steel
L
6.000
G 1/8 A
2.500
14.000
24.500
8.000
14.000
14.000
0.03230
EO Swivel connector EGE08...
EGE08LRED71
Stainless steel
L
8.000
G 1/4 A
4.000
19.000
29.500
12.000
19.000
17.000
0.06400
EO Swivel connector EGE10...
EGE10LRED71
Stainless steel
L
10.000
G 1/4 A
6.000
19.000
27.500
12.000
19.000
19.000
0.06000
EO Swivel connector EGE10...
EGE10LR3/8ED71
Stainless steel
L
10.000
G 3/8 A
6.000
22.000
29.000
12.000
22.000
19.000
0.07520
EO Swivel connector EGE12...
EGE12LRED71
Stainless steel
L
12.000
G 3/8 A
8.000
22.000
34.000
12.000
22.000
22.000
0.10140
EO Swivel connector EGE12...
EGE12LR1/4ED71
Stainless steel
L
12.000
G 1/4 A
6.000
19.000
27.500
12.000
19.000
22.000
0.06800
EO Swivel connector EGE12...
EGE12LR1/2ED71
Stainless steel
L
12.000
G 1/2 A
8.000
27.000
29.500
14.000
27.000
22.000
0.12000
EO Swivel connector EGE15...
EGE15LRED71
Stainless steel
L
15.000
G 1/2 A
10.000
27.000
32.000
14.000
27.000
27.000
0.14722
EO Swivel connector EGE18...
EGE18LRED71
Stainless steel
L
18.000
G 1/2 A
13.000
27.000
31.500
14.000
27.000
32.000
0.15700
EO Swivel connector EGE18...
EGE18LR3/4ED71
Stainless steel
L
18.000
G 3/4 A
13.000
32.000
29.500
16.000
32.000
32.000
0.18772
EO Swivel connector EGE22...
EGE22LRED71
Stainless steel
L
22.000
G 3/4 A
17.000
32.000
32.500
16.000
32.000
36.000
0.21850
EO Swivel connector EGE28...
EGE28LRED71
Stainless steel
L
28.000
G 1 A
22.000
40.000
35.000
18.000
41.000
41.000
0.32000
EO Swivel connector EGE35...
EGE35LRED71
Stainless steel
L
35.000
G 1 1/4 A
28.000
50.000
42.500
20.000
50.000
50.000
0.54200
EO Swivel connector EGE42...
EGE42LRED71
Stainless steel
L
42.000
G 1 1/2 A
34.000
55.000
46.500
22.000
55.000
60.000
0.78000
EO Swivel connector EGE06...
EGE06SRED71
Stainless steel
S
6.000
G 1/4 A
2.500
19.000
27.000
12.000
19.000
17.000
0.05700
EO Swivel connector EGE08...
EGE08SRED71
Stainless steel
S
8.000
G 1/4 A
4.000
19.000
29.500
12.000
19.000
19.000
0.06970
EO Swivel connector EGE10...
EGE10SRED71
Stainless steel
S
10.000
G 3/8 A
6.000
22.000
32.000
12.000
22.000
22.000
0.10000
EO Swivel connector EGE12...
EGE12SRED71
Stainless steel
S
12.000
G 3/8 A
8.000
22.000
34.000
12.000
22.000
24.000
0.11000
EO Swivel connector EGE12...
EGE12SR1/4ED71
Stainless steel
S
12.000
G 1/4 A
5.000
19.000
31.500
12.000
19.000
24.000
0.08833
EO Swivel connector EGE12...
EGE12SR1/2ED71
Stainless steel
S
12.000
G 1/2 A
8.000
27.000
35.000
14.000
27.000
24.000
0.14800
EO Swivel connector EGE14...
EGE14SRED71
Stainless steel
S
14.000
G 1/2 A
9.000
27.000
36.500
14.000
27.000
27.000
0.17400
EO Swivel connector EGE16...
EGE16SRED71
Stainless steel
S
16.000
G 1/2 A
11.000
27.000
37.000
14.000
27.000
30.000
0.18450
EO Swivel connector EGE20...
EGE20SRED71
Stainless steel
S
20.000
G 3/4 A
14.000
32.000
43.000
16.000
32.000
36.000
0.30400
EO Swivel connector EGE25...
EGE25SRED71
Stainless steel
S
25.000
G 1 A
18.000
40.000
48.000
18.000
41.000
46.000
0.53600
EO Swivel connector EGE30...
EGE30SRED71
Stainless steel
S
30.000
G 1 1/4 A
23.000
50.000
51.000
20.000
50.000
50.000
0.72000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성