카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
Compact enclosures AE - Stainless steel
Rittal
Enclosure systems
Stainless steel
Compact enclosures
Powered by
CAD모델 선택
{rittal/schaltschranksys/edelstahl/kompakt_schaltschranke/ae_assmtab.prj},{NB=AE 1009.600 (2)},{BEST=1009.600},{VER=1},{DETAIL=2},{INFO=PDF Katalog},{BEZ1=Kompakt-Schaltschränke AE},{BEZ2=Edelstahl, 1.4301},{BEZ3=eintürig},{BEZ=Kompakt-Schaltschrank AE Edelstahl 1.4301, mit MTPL BHT 600 x 380 x 210 mm },{B=600},{B1=600},{H=380},{H1=380},{T=210},{T1=210},{F=549},{F1=549},{G=355},{G1=355},{S=2.5},{GEW=14.600},{VERS=8},{PPATH=../assemblies/ae_edel_asmtpl.prj},{STYP=AE},{INFOPAGE=hb34_s179_s181},{VERS1=1},{CNSECLASS51=27-18-01-02},{CNSECLASS70=27-18-01-01},{CNSECLASS80=27-18-01-01},{CNSETIM40=EC000261}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
BEST
Model No.
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
BEZ3
Designation 3
ⁿ/ₐ
B
Width
[mm]
H
Height
[mm]
T
Depth
[mm]
F
Mounting plate width
[mm]
G
Mounting plate height
[mm]
GEW
Gewicht
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
AE 1001.600 (2)
1001.600
Compact enclosures AE
Stainless steel, 1.4301
one door
200
300
120
162
275
3.600
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
AE 1002.500 (2)
1002.500
Compact enclosures AE
Stainless steel, 1.4404
one door
200
300
155
162
275
4.100
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
AE 1002.600 (2)
1002.600
Compact enclosures AE
Stainless steel, 1.4301
one door
200
300
155
162
275
4.100
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
AE 1003.600 (2)
1003.600
Compact enclosures AE
Stainless steel, 1.4301
one door
300
300
210
254
275
6.900
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
AE 1004.600 (2)
1004.600
Compact enclosures AE
Stainless steel, 1.4301
one door
380
300
155
334
275
7.400
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
AE 1005.500 (2)
1005.500
Compact enclosures AE
Stainless steel, 1.4404
one door
300
380
210
275
334
8.400
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
AE 1005.600 (2)
1005.600
Compact enclosures AE
Stainless steel, 1.4301
one door
300
380
210
275
334
8.400
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
AE 1006.500 (2)
1006.500
Compact enclosures AE
Stainless steel, 1.4404
one door
380
380
210
334
355
9.800
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
AE 1006.600 (2)
1006.600
Compact enclosures AE
Stainless steel, 1.4301
one door
380
380
210
334
355
9.800
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
AE 1007.600 (2)
1007.600
Compact enclosures AE
Stainless steel, 1.4301
one door
500
500
210
449
470
15.700
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
AE 1008.600 (2)
1008.600
Compact enclosures AE
Stainless steel, 1.4301
one door
380
600
210
334
570
15.100
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
AE 1009.600 (2)
1009.600
Compact enclosures AE
Stainless steel, 1.4301
one door
600
380
210
549
355
14.600
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
AE 1010.500 (2)
1010.500
Compact enclosures AE
Stainless steel, 1.4404
one door
600
600
210
549
570
23.500
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
AE 1010.600 (2)
1010.600
Compact enclosures AE
Stainless steel, 1.4301
one door
600
600
210
549
570
23.500
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
AE 1011.600 (2)
1011.600
Compact enclosures AE
Stainless steel, 1.4301
one door
380
300
210
334
275
8.400
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
AE 1012.600 (2)
1012.600
Compact enclosures AE
Stainless steel, 1.4301
one door
600
760
210
549
730
30.200
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
AE 1013.600 (2)
1013.600
Compact enclosures AE
Stainless steel, 1.4301
one door
500
500
300
449
470
18.400
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
AE 1014.600 (2)
1014.600
Compact enclosures AE
Stainless steel, 1.4301
one door
760
760
300
704
730
42.500
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
AE 1015.600 (2)
1015.600
Compact enclosures AE
Stainless steel, 1.4301
one door
400
500
210
354
475
12.900
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
AE 1016.600 (2)
1016.600
Compact enclosures AE
Stainless steel, 1.4301
one door
800
1000
300
739
955
52.900
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
AE 1017.600 (2)
1017.600
Compact enclosures AE
Stainless steel, 1.4301
one door
800
1200
300
740
1155
61.500
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
AE 1018.600 (2)
1018.600
Compact enclosures AE
Stainless steel, 1.4301
two doors
1000
1000
300
939
955
71.000
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
AE 1019.500 (2)
1019.500
Compact enclosures AE
Stainless steel, 1.4404
two doors
1000
1200
300
940
1155
76.000
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
AE 1019.600 (2)
1019.600
Compact enclosures AE
Stainless steel, 1.4301
two doors
1000
1200
300
940
1155
76.000
27-18-01-02
27-18-01-01
27-18-01-01
EC000261
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성