BBHKB,BBHK,BBCHKA,BBHKSA,BBHKS - dzzc-Txinggaoduxuanzexing
SRD-FA
SRD-FA
m
Powered by
CAD모델 선택
{srdfaa/fagczih/m/bbhk-654.prj},{NB=BBHK6206ZZ-40},{CODE=BBHK},{TYPE=6206ZZ},{HH=40},{DD=30},{L1=92.0},{DD1=11.0},{L=112},{L2=72},{T=22},{S=20},{DH=55},{DH7=62},{DH7G=+0.030/0},{B=16},{R1=2},{NA=},{KKC=},{HHX=40,50,80},{PPATH=654/654_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
ⁿ/ₐ
MAT
ⁿ/ₐ
MAT1
ⁿ/ₐ
SUR
ⁿ/ₐ
TYPE
ⁿ/ₐ
DD
d
ⁿ/ₐ
H
[mm]
L1
l1
ⁿ/ₐ
DD1
d1
ⁿ/ₐ
L
ⁿ/ₐ
L2
ⁿ/ₐ
T
ⁿ/ₐ
S
ⁿ/ₐ
DH
dh
ⁿ/ₐ
DH7
ⁿ/ₐ
B
ⁿ/ₐ
FJ
ⁿ/ₐ
BBHKB623ZZ-15
BBHKB
gang
S45C
fahei
623ZZ
3
24.000
26.0
4.5
36
16
10
5
7
10
4
tanhuanggang
BBHKB624ZZ-15
BBHKB
gang
S45C
fahei
624ZZ
4
26.000
28.0
4.5
38
18
10
5
9
13
5
tanhuanggang
BBHKB605ZZ-15
BBHKB
gang
S45C
fahei
605ZZ
5
26.000
30.0
4.5
40
20
10
5
10
14
5
tanhuanggang
BBHKB625ZZ-20
BBHKB
gang
S45C
fahei
625ZZ
5
32.000
34.0
4.5
46
22
10
10
12
16
5
tanhuanggang
BBHKB606ZZ-20
BBHKB
gang
S45C
fahei
606ZZ
6
33.000
35.0
5.5
47
23
12
10
13
17
6
tanhuanggang
BBHKB626ZZ-20
BBHKB
gang
S45C
fahei
626ZZ
6
34.000
37.0
5.5
49
25
12
10
15
19
6
tanhuanggang
BBHKB698ZZ-20
BBHKB
gang
S45C
fahei
698ZZ
8
34.000
37.0
5.5
49
25
11
10
16
19
6
tanhuanggang
BBHKB608ZZ-20
BBHKB
gang
S45C
fahei
608ZZ
8
35.000
41.0
5.5
53
29
12
10
18
22
7
tanhuanggang
BBHKB628ZZ-20
BBHKB
gang
S45C
fahei
628ZZ
8
36.000
44.0
5.5
56
32
15
10
20
24
8
tanhuanggang
BBHKB6800ZZ-20
BBHKB
gang
S45C
fahei
6800ZZ
10
34.000
38.0
5.5
50
26
10
10
16
19
5
tanhuanggang
BBHKB6900ZZ-20
BBHKB
gang
S45C
fahei
6900ZZ
10
35.000
41.0
5.5
53
29
12
10
19
22
6
tanhuanggang
BBHKB6000ZZ-20
BBHKB
gang
S45C
fahei
6000ZZ
10
37.000
46.0
5.5
58
34
15
10
22
26
8
tanhuanggang
BBHKB6200ZZ-20
BBHKB
gang
S45C
fahei
6200ZZ
10
39.000
50.0
5.5
62
38
15
10
24
30
9
tanhuanggang
BBHKB6801ZZ-20
BBHKB
gang
S45C
fahei
6801ZZ
12
35.000
41.0
5.5
53
29
10
10
18
21
5
tanhuanggang
BBHKB6901ZZ-20
BBHKB
gang
S45C
fahei
6901ZZ
12
36.000
44.0
5.5
56
32
12
10
21
24
6
tanhuanggang
BBHKB6001ZZ-20
BBHKB
gang
S45C
fahei
6001ZZ
12
38.000
48.0
5.5
60
36
15
10
24
28
8
tanhuanggang
BBHKB6201ZZ-20
BBHKB
gang
S45C
fahei
6201ZZ
12
40.000
52.0
5.5
64
40
16
10
26
32
10
tanhuanggang
BBHKB6802ZZ-30
BBHKB
gang
S45C
fahei
6802ZZ
15
46.000
44.0
5.5
56
32
10
10
21
24
5
tanhuanggang
BBHKB6902ZZ-30
BBHKB
gang
S45C
fahei
6902ZZ
15
48.000
48.0
5.5
60
36
12
15
25
28
7
tanhuanggang
BBHKB6002ZZ-30
BBHKB
gang
S45C
fahei
6002ZZ
15
50.000
54.0
6.5
68
40
15
15
28
32
9
tanhuanggang
BBHKB6202ZZ-30
BBHKB
gang
S45C
fahei
6202ZZ
15
52.000
58.0
6.5
72
44
16
15
29
35
11
tanhuanggang
BBHKB6903ZZ-30
BBHKB
gang
S45C
fahei
6903ZZ
17
49.000
52.0
6.5
64
38
13
15
27
30
7
tanhuanggang
BBHKB6003ZZ-30
BBHKB
gang
S45C
fahei
6003ZZ
17
52.000
56.0
6.5
70
43
16
15
31
35
10
tanhuanggang
BBHKB6203ZZ-30
BBHKB
gang
S45C
fahei
6203ZZ
17
54.000
62.0
6.5
76
49
19
15
34
40
12
tanhuanggang
BBHKB6804ZZ-30
BBHKB
gang
S45C
fahei
6804ZZ
20
50.000
53.5
6.5
68
40
13
15
29
32
7
tanhuanggang
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성