CASCS,CASCWKS - lianzhouqi-mopianshilianhzouqi-gaoniujujiachixing(danmopianxing)
SRD-FA
SRD-FA
n
Powered by
CAD모델 선택
{srdfaa/fagczih/n/lzq_726_1.prj},{NB=CASCS50-14-14},{D=50},{L=41.0},{LL=18.0},{A=16.7},{F=9.0},{MZ=6.0},{D3=30},{ZHONGJIANHOU=1.80},{DONGJIANJU=39},{DONGZJ=5.80},{FENGXIKUAN=0.80},{ZHONGJIANWZD=20.40},{ZHONGJIANPINMIA=18.00},{XIAOZJ=6.380},{CAOZJ=8.500},{LUOSIKONG=12.750},{LUOSIKONGPINMIA=9.000},{LUOSIWZD=5.540},{CODE=CASCS},{TYPE=biaozhunkong},{MAT1=lvhejing},{MAT2=buxiugang},{MAT3=SCM435},{SUR1=wudianjiedunie},{SUR2=-},{SUR3=fahei},{ENCL=neiliujiaoluoshuan},{D2Z3='','shezhi RDC'},{M=M6},{Y=12},{Z=16},{C=1},{E=-},{H=4000},{MAXSPEED=3500},{I=3.9X10^-5},{J=±0.3},{K=5~10},{WEI=180},{D1=14},{ALT1=},{LDC=0.00},{D2=14},{ALT2=},{RDC=0.0},{ALT3=},{ALT4=},{ALT5=TJBZ},{ALT6=TJBZ}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
daima
ⁿ/ₐ
TYPE
leixing
ⁿ/ₐ
MAT1
zhuti caizhi
ⁿ/ₐ
MAT2
mopian caizhi
ⁿ/ₐ
MAT3
luoshuan caizhi
ⁿ/ₐ
SUR1
zhuti biaomianchuli
ⁿ/ₐ
SUR2
mopian biaomianchuli
ⁿ/ₐ
SUR3
luoshuan bianmianchuli
ⁿ/ₐ
ENCL
fujian
ⁿ/ₐ
D
[mm]
LK
[mm]
RK
[mm]
KLH
[mm]
KRH
[mm]
L
[mm]
LL
ℓ
[mm]
A
[mm]
F
[mm]
M
jingguluosuan
[mm]
Y
jingguniuju(N*m)
ⁿ/ₐ
Z
rongxuniuju(N*m)
ⁿ/ₐ
C
rongxupianjiao
[°]
E
rongxupianxing
[mm]
H
jingtainiuzhuangangdu(N*m/rad)
ⁿ/ₐ
MAXSPEED
zuigaozhuansu(r/min)
ⁿ/ₐ
I
guanxingju(kg*m^2)
ⁿ/ₐ
J
rongxuzhouxiangzhengfu
[mm]
K
buchangxishu
ⁿ/ₐ
WEI
zhongliang
[g]
CASCS16-4-4
CASCS
biaozhunkong
lvhejing
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
16
0
0
0
0
16.5
7.0
5.0
3.0
M2.5
1
0.9
1
-
650
6000
2.2X10^-7
±0.1
5~10
8
CASCS20-4-4
CASCS
biaozhunkong
lvhejing
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
20
0
0
0
0
18.4
7.5
6.5
3.7
M2.5
1
1.3
1
-
950
5500
7.0X10^-7
±0.1
5~10
13
CASCS25-5-5
CASCS
biaozhunkong
lvhejing
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
25
0
0
0
0
21.6
9.0
8.5
4.0
M3
1.7
2.8
1
-
1300
5000
2.2X10^-6
±0.2
5~10
24
CASCS32-8-8
CASCS
biaozhunkong
lvhejing
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
32
0
0
0
0
29.0
12.4
10.0
6.0
M4
2.5
5
1
-
1400
4000
5.6X10^-6
±0.2
5~10
53
CASCS40-8-8
CASCS
biaozhunkong
lvhejing
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
40
0
0
0
0
35.0
15.5
13.1
7.8
M5
7
9
1
-
3300
3800
1.5X10^-5
±0.2
5~10
90
CASCS50-14-14
CASCS
biaozhunkong
lvhejing
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
50
0
0
0
0
41.0
18.0
16.7
9.0
M6
12
16
1
-
4000
3500
3.9X10^-5
±0.3
5~10
180
CASCWKS16-6-6
CASCWKS
daijiancaokong(d1·d2)
lvhejing
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
16
0
0
0
0
16.5
7.0
5.0
3.0
M2.5
1
0.9
1
-
650
6000
2.2X10^-7
±0.1
5~10
8
CASCWKS20-6-6
CASCWKS
daijiancaokong(d1·d2)
lvhejing
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
20
0
0
0
0
18.4
7.5
6.5
3.7
M2.5
1
1.3
1
-
950
5500
7.0X10^-7
±0.1
5~10
13
CASCWKS25-6-6
CASCWKS
daijiancaokong(d1·d2)
lvhejing
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
25
0
0
0
0
21.6
9.0
8.5
4.0
M3
1.7
2.8
1
-
1300
5000
2.2X10^-6
±0.2
5~10
24
CASCWKS32-8-8
CASCWKS
daijiancaokong(d1·d2)
lvhejing
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
32
0
0
0
0
29.0
12.4
10.0
6.0
M4
2.5
5
1
-
1400
4000
5.6X10^-6
±0.2
5~10
53
CASCWKS40-8-8
CASCWKS
daijiancaokong(d1·d2)
lvhejing
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
40
0
0
0
0
35.0
15.5
13.1
7.8
M5
7
9
1
-
3300
3800
1.5X10^-5
±0.2
5~10
90
CASCWKS50-14-14
CASCWKS
daijiancaokong(d1·d2)
lvhejing
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
50
0
0
0
0
41.0
18.0
16.7
9.0
M6
12
16
1
-
4000
3500
3.9X10^-5
±0.3
5~10
180
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성