FBCO - Sealing ring LBH type
SRD-FA
SRD-FA
t94
Powered by
CAD모델 선택
{srdfaa/fagczih/t94/srd-mifengquan1708.prj},{NB=FBCO40},{CODE=FBCO},{TYPE=lb xing},{MAT=dinjiao},{YINDU=HS85±5},{YANSE=0.275,0.275,0.275,0},{KE=-20°~100°},{USE=wang fu},{GG=40.0},{DO=40.0},{DX=48.0},{C=6.5},{H=5.0},{DO1=38.5},{D1=48.0},{H1=6.0},{S=44.0},{B=2.0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
mat
ⁿ/ₐ
YINDU
hardness
ⁿ/ₐ
YANSE
colour
ⁿ/ₐ
KE
Usable temperature range
ⁿ/ₐ
USE
use
ⁿ/ₐ
GG
specification
ⁿ/ₐ
DO
d
ⁿ/ₐ
DX
D
ⁿ/ₐ
C
ⁿ/ₐ
H
h
ⁿ/ₐ
DO1
d1
ⁿ/ₐ
D1
ⁿ/ₐ
H1
H
ⁿ/ₐ
S
ⁿ/ₐ
B
ⁿ/ₐ
FBCO12
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
12.0
12.0
20.0
6.0
4.5
10.8
20.0
5.0
16.3
2.0
FBCO12.5
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
12.5
12.5
20.5
6.0
4.5
11.3
20.5
5.0
16.8
2.0
FBCO14
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
14.0
14.0
22.0
6.0
4.5
12.8
22.0
5.0
18.3
2.0
FBCO18
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
18.0
18.0
26.0
6.0
4.5
16.8
26.0
5.0
22.3
2.0
FBCO20
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
20.0
20.0
28.0
6.0
4.5
18.8
28.0
5.0
24.3
2.0
FBCO22
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
22.0
22.0
30.0
6.0
4.5
20.8
30.0
5.0
26.3
2.0
FBCO22.4
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
22.4
22.4
30.4
6.0
4.5
21.2
30.4
5.0
26.7
2.0
FBCO28
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
28.0
28.0
36.0
6.0
4.5
26.5
36.0
5.0
32.3
2.0
FBCO30
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
30.0
30.0
38.0
6.5
5.0
28.5
38.0
6.0
34.0
2.0
FBCO31.5
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
31.5
31.5
39.5
6.5
5.0
30.0
39.5
6.0
35.5
2.0
FBCO32
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
32.0
32.0
40.0
6.5
5.0
30.5
40.0
6.0
36.0
2.0
FBCO35
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
35.0
35.0
43.0
6.5
5.0
33.5
43.0
6.0
39.0
2.0
FBCO35.5
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
35.5
35.5
43.5
6.5
5.0
34.0
43.5
6.0
39.5
2.0
FBCO36
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
36.0
36.0
44.0
6.5
5.0
34.5
44.0
6.0
40.0
2.0
FBCO38
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
38.0
38.0
46.0
6.5
5.0
36.5
46.0
6.0
42.0
2.0
FBCO40
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
40.0
40.0
48.0
6.5
5.0
38.5
48.0
6.0
44.0
2.0
FBCO45
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
45.0
45.0
53.0
6.5
5.0
43.5
53.0
6.0
49.0
2.0
FBCO50
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
50.0
50.0
58.0
6.5
5.0
48.5
58.0
6.0
54.0
2.0
FBCO53
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
53.0
53.0
61.0
6.5
5.0
51.2
61.0
6.0
57.0
2.0
FBCO55
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
55.0
55.0
63.0
6.5
5.0
53.2
63.0
6.0
59.0
2.0
FBCO56
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
56.0
56.0
64.0
6.5
5.0
54.2
64.0
6.0
60.0
2.0
FBCO60
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
60.0
60.0
68.0
6.5
5.0
58.2
68.0
6.0
64.0
2.0
FBCO63
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
63.0
63.0
71.0
6.5
5.0
61.2
71.0
6.0
67.0
2.0
FBCO65
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
65.0
65.0
73.0
6.5
5.0
63.2
73.0
6.0
69.0
2.0
FBCO67
FBCO
LB type
dinjiao
HS85±5
0.275,0.275,0.275,0
-20°~100°
The reciprocating shaft i...
67.0
67.0
75.0
6.5
5.0
65.2
75.0
6.0
71.0
2.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성