FBCN,FBCM - Oil seal with auxiliary lip type
SRD-FA
SRD-FA
t94
Powered by
CAD모델 선택
{srdfaa/fagczih/t94/srd-mifengquan1712.prj},{NB=FBCN50-90-10},{CODE=FBCN},{TYPE=daifu waiweixing},{MAT=dinjiao},{YINDU=HS70±5},{JSHU=SPCC},{TH=SW-B},{YANSE=0.275,0.275,0.275,0},{USE=zhouzhuan},{KEWE=-25°~120°},{YL=0~0.03MPa},{X=10m/syinei},{D=50},{D1=90},{C=10}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
mat
ⁿ/ₐ
YINDU
hardness
ⁿ/ₐ
JSHU
metal ring
ⁿ/ₐ
TH
spring
ⁿ/ₐ
YANSE
colour
ⁿ/ₐ
USE
use
ⁿ/ₐ
KEWE
Usable temperature range
ⁿ/ₐ
YL
Operating pressure range
ⁿ/ₐ
X
Line speed
ⁿ/ₐ
D
d
ⁿ/ₐ
D1
D
ⁿ/ₐ
C
ⁿ/ₐ
FBCN10-18-4
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
10
18
4
FBCN10-18-6
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
10
18
6
FBCN10-18-7
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
10
18
7
FBCN10-19-6
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
10
19
6
FBCN10-19-7
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
10
19
7
FBCN10-20-5
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
10
20
5
FBCN10-20-7
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
10
20
7
FBCN10-22-7
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
10
22
7
FBCN10-25-7
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
10
25
7
FBCN12-25-7
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
12
25
7
FBCN14-22-5
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
14
22
5
FBCN14-24-7
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
14
24
7
FBCN14-25-5
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
14
25
5
FBCN14-26-6
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
14
26
6
FBCN14-28-7
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
14
28
7
FBCN14-30-10
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
14
30
10
FBCN15-24-7
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
15
24
7
FBCN15-25-7
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
15
25
7
FBCN16-24-7
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
16
24
7
FBCN16-26-6
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
16
26
6
FBCN16-28-7
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
16
28
7
FBCN16-30-7
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
16
30
7
FBCN16-30-10
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
16
30
10
FBCN16-32-7
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
16
32
7
FBCN16-35-7
FBCN
With secondary lip type, ...
dinjiao
HS70±5
SPCC
SW-B
0.275,0.275,0.275,0
Rotation for shaft
-25°~120°
0~0.03MPa
Within 10m/s
16
35
7
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성