LAHCA,LAHCB,LAHCC - zhongxiaoxingketiaoshi1
SRD-FA
SRD-FA
t95
Powered by
CAD모델 선택
{srdfaa/fagczih/t95/yychq_1716_1.prj},{NB=LAHCB2016},{CODE=LAHCB},{TYPE1=zhongxiaoxingketiaoshi},{TYPE2=daizhuangjitou},{MAT1=SS400},{MAT2=SUS304},{MAT3=juanzhi},{MAT4=SWP},{SUR=fahei},{SUR1=fahei},{W=-10°C~85°C},{GG=2016},{M=M20X1.5},{MZ=20},{ST=16},{A=130},{B=98},{C=83},{D=6},{E=16},{F=18},{G=-},{GZ=0},{H=26},{V=8},{MAXE=25},{HOUR=32000},{MW=200},{MS=3.6},{PPATH=yyhcq_1716_1/yyhcq_1716_1.3_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
CODE
daima
ⁿ/ₐ
TYPE1
leixing1
ⁿ/ₐ
TYPE2
leixing2
ⁿ/ₐ
MAT1
benti caizhi
ⁿ/ₐ
MAT2
huosaigan caizhi
ⁿ/ₐ
MAT3
zhuangjitou caizhi
ⁿ/ₐ
MAT4
huanchongtanhuang caizhi
ⁿ/ₐ
SUR
zhuti biaomianchuli
ⁿ/ₐ
SUR1
tanhuang biaomianchuli
ⁿ/ₐ
W
wendu
ⁿ/ₐ
GG
guige
ⁿ/ₐ
M
gongchengluowenM
ⁿ/ₐ
ST
xingcheng
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
V
[mm]
MAXE
meicizuidaxishounengliang E
[Nm]
HOUR
xiaoshizuidaxishounengliang Ec
[Nm/hr]
MW
zuidayouxiaozhongliang Me
[kg]
MS
zuigaozhuangjisudu
[m/s]
LAHCA1410
LAHCA
zhongxiaoxingketiaoshi
wuzhuangjitou
SS400
SUS304
-
SWP
fahei
fahei
-10°C~85°C
1410
M14X1.5
10
102
80
65
4
12
12
-
19
5
20
24000
80
3.2
LAHCA2016
LAHCA
zhongxiaoxingketiaoshi
wuzhuangjitou
SS400
SUS304
-
SWP
fahei
fahei
-10°C~85°C
2016
M20X1.5
16
130
98
83
6
16
18
-
26
8
25
32000
200
3.6
LAHCA2025
LAHCA
zhongxiaoxingketiaoshi
wuzhuangjitou
SS400
SUS304
-
SWP
fahei
fahei
-10°C~85°C
2025
M20X1.5
25
155
114
98
6
16
18
-
26
8
39
39000
312
3.6
LAHCA2525
LAHCA
zhongxiaoxingketiaoshi
wuzhuangjitou
SS400
SUS304
-
SWP
fahei
fahei
-10°C~85°C
2525
M25X1.5
25
160
116
98
8
19
22
-
32
10
85
51000
400
3.6
LAHCB1410
LAHCB
zhongxiaoxingketiaoshi
daizhuangjitou
SS400
SUS304
juanzhi
SWP
fahei
fahei
-10°C~85°C
1410
M14X1.5
10
102
80
65
4
12
12
-
19
5
20
24000
80
3.2
LAHCB2016
LAHCB
zhongxiaoxingketiaoshi
daizhuangjitou
SS400
SUS304
juanzhi
SWP
fahei
fahei
-10°C~85°C
2016
M20X1.5
16
130
98
83
6
16
18
-
26
8
25
32000
200
3.6
LAHCB2025
LAHCB
zhongxiaoxingketiaoshi
daizhuangjitou
SS400
SUS304
juanzhi
SWP
fahei
fahei
-10°C~85°C
2025
M20X1.5
25
155
114
98
6
16
18
-
26
8
39
39000
312
3.6
LAHCB2525
LAHCB
zhongxiaoxingketiaoshi
daizhuangjitou
SS400
SUS304
juanzhi
SWP
fahei
fahei
-10°C~85°C
2525
M25X1.5
25
160
116
98
8
19
22
-
32
10
85
51000
400
3.6
LAHCB2550
LAHCB
zhongxiaoxingketiaoshi
daizhuangjitou
SS400
SUS304
juanzhi
SWP
fahei
fahei
-10°C~85°C
2550
M25X1.5
50
244
175
100
8
19
22
-
32
10
98
98000
720
4.2
LAHCB2580
LAHCB
zhongxiaoxingketiaoshi
daizhuangjitou
SS400
SUS304
juanzhi
SWP
fahei
fahei
-10°C~85°C
2580
M25X1.5
80
337
238
100
8
19
22
-
32
10
150
127000
800
4.2
LAHCC2540
LAHCC
zhongxiaoxingketiaoshi
daihuanchongtanhuang
SS400
SUS304
juanzhi
-
fahei
fahei
-10°C~85°C
2540
M25X1.5
40
218
144
117
8
34
22
10
32
10
100
84000
700
3.6
LAHCC3625
LAHCC
zhongxiaoxingketiaoshi
daihuanchongtanhuang
SS400
SUS304
juanzhi
-
fahei
fahei
-10°C~85°C
3625
M36X1.5
25
182
134
96
10
23
28
17
46
15
150
90000
1400
3.2
LAHCC3650
LAHCC
zhongxiaoxingketiaoshi
daihuanchongtanhuang
SS400
SUS304
juanzhi
-
fahei
fahei
-10°C~85°C
3650
M36X1.5
50
245
172
134
10
23
28
17
46
15
300
108000
1400
3.2
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성