카탈로그: Tente
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tente
Industrial Castors - Industrial
Tente
Industrial
Powered by
CAD모델 선택
{tente/300/310.prj},{NB=3470UOO080P30-13},{MANUTYPEDESC=3470UOO080P30-13},{WD=80},{WOT=34},{PHOLE=MIN},{NOCUPEROU=1},{PRICEQUANTITY=1},{CHOLE=13},{QUANTITYMIN=1},{QUANTITYINT=1},{BD=MIN},{BL=MIN},{OFFSET=40.0},{SWI=160},{AHD=MIN},{HL=MIN},{OVH=108},{LCAP=150},{LCAPSTATIC=250},{WEIGHT=0.693},{CWI=MIN},{SWR=80.0},{PREVIEW=0c1236.png},{EAN=4031582304640},{SUPPLIERALTNO=4031582304640},{DESCSHORT=3470UOO080P30-13}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EAN
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
WD
Wheel diameter
[mm]
WOT
Width of Tread
[mm]
SOP
Size of Plate
[mm]
PHC
Plate hole centres
[mm]
PHOLE
Plate hole
[mm]
CHOLE
Centre hole
[mm]
BD
Bolt-diameter
[mm]
BL
Bolt length
[mm]
OFFSET
Offset
[mm]
SWI
Swivel Interference
[mm]
AHD
Axle Hole-diameter
[mm]
HL
Hub length
[mm]
OVH
Overall height
[mm]
LCAP
Load capacity
[kg]
LCAPSTATIC
Load capacity (static)
[kg]
TEMPERATURE
Temperature
[gradc]
STANDARD
Standard
ⁿ/ₐ
WEIGHT
Weight
[kg]
CWI
Castor width
[mm]
SWR
Swivel Radius
[mm]
HOT
Hardness of tread
[Shore]
Tente 3430POO065P60-95x70
3430POO065P60-95x70
4031582303339
Swivel castor, housing ma...
65
30
95 x 70
77/66,5 x 52/45
8
22.0
109
83
120
240
- 20 / + 60
EN 12532
0.402
54.5
D 65
Tente 3438POO065P60-95x54
3438POO065P60-95x54
4031582303346
Fixed castor, Fork made o...
65
30
95 x 54
71 x 24
9
83
120
240
- 20 / + 60
EN 12532
0.234
D 65
Tente 3478PVO100P62
3478PVO100P62
4031582306712
Fixed castor, Fork made o...
100
35
103 x 85
80/77 x 60
9
128
75
150
- 20 / + 60
EN 12532
0.549
A 85
Tente 3478PVO125P62
3478PVO125P62
4031582306736
Fixed castor, Fork made o...
125
37
103 x 85
80/77 x 60
9
155
100
200
- 20 / + 60
EN 12532
0.811
A 85
Tente 3478PVO080P62
3478PVO080P62
4031582306699
Fixed castor, Fork made o...
80
35
103 x 85
80/77 x 60
9
108
70
140
- 20 / + 60
EN 12532
0.446
A 85
Tente 3478PVR100P62
3478PVR100P62
4031582030655
Fixed castor, Fork made o...
100
35
103 x 85
80/77 x 60
9
128
75
150
- 20 / + 60
EN 12532
0.542
A 85
Tente 3470DVR125R05-20x45
3470DVR125R05-20x45
4031582303599
Swivel castor, housing ma...
125
37
20
45
40.0
205
158
70
320
- 20 / + 60
EN 12532
1.309
102.5
A 85
Tente 3430POI058P60-80x60
3430POI058P60-80x60
4031582303322
Swivel castor, housing ma...
58
28
80 x 60
60 x 40
7
21.0
100
76
100
200
- 20 / + 60
EN 12532
0.269
50.0
D 65
Tente 3470DVR125P62
3470DVR125P62
4031582010251
Swivel castor, housing ma...
125
37
105 x 85
80/77 x 60
9
40.0
205
155
100
200
- 20 / + 60
EN 12532
1.209
102.5
A 85
Tente 3478DIR160P63
3478DIR160P63
4031582306286
Fixed castor, Fork made o...
160
40
137 x 115
105 x 80/75
11
200
135
270
- 20 / + 60
EN 12532
1.915
A 80
Tente 3477PVR160P63
3477PVR160P63
4031582305722
Swivel castor with total ...
160
40
137 x 105
105 x 80/75
11
60.0
334
200
135
270
- 20 / + 60
EN 12532
2.391
167.0
A 85
Tente 3477PVO125P62
3477PVO125P62
4031582305623
Swivel castor with total ...
125
37
105 x 85
80/77 x 60
9
40.0
246
155
100
200
- 20 / + 60
EN 12532
1.255
123.0
A 85
Tente 3477PVO080P62
3477PVO080P62
4031582305586
Swivel castor with total ...
80
35
105 x 85
80/77 x 60
9
44.5
246
108
70
140
- 20 / + 60
EN 12532
0.900
123.0
A 85
Tente 3470UVH080P62
3470UVH080P62
4031582304725
Swivel castor, housing ma...
80
35
105 x 85
80/77 x 60
9
40.0
160
108
100
200
- 20 / + 60
EN 12532
0.794
80.0
A 95
Tente 3477UAR100P62 grey
3477UAR100P62 grey
4031582305753
Swivel castor with total ...
100
32
105 x 85
80/77 x 60
9
41.0
246
128
150
300
- 40 / + 80
EN 12532
0.988
123.0
D 40
Tente 3470UER100P62
3470UER100P62
4031582010817
Swivel castor, housing ma...
100
34
105 x 85
80/77 x 60
9
40.0
180
128
160
320
- 20 / + 80
EN 12532
0.855
90.0
A 64
Tente 3470DVR160R05-20x45
3470DVR160R05-20x45
4031582303612
Swivel castor, housing ma...
160
40
20
45
55.0
270
195
135
270
- 20 / + 60
EN 12532
2.293
135.0
A 85
Tente 3470DVR200R05-20x45
3470DVR200R05-20x45
4031582303636
Swivel castor, housing ma...
200
50
20
45
55.0
310
235
205
410
- 20 / + 60
EN 12532
3.168
155.0
A 85
Tente 3478DVR125P62
3478DVR125P62
4031582030167
Fixed castor, Fork made o...
125
24
103 x 85
80/77 x 60
9
155
100
200
- 20 / + 60
EN 12532
0.937
A 85
Tente 3478POR100P62 RAL90...
3478POR100P62 RAL9011
4031582030402
Fixed castor, Fork made o...
100
36
103 x 85
80/77 x 60
9
128
160
320
- 20 / + 60
EN 12532
0.453
D 65
Tente 3470PVR125P62
3470PVR125P62
4031582010787
Swivel castor, housing ma...
125
37
105 x 85
80/77 x 60
9
40.0
205
155
100
200
- 20 / + 60
EN 12532
1.114
102.5
A 85
Tente 3470PVR080P62
3470PVR080P62
4031582010763
Swivel castor, housing ma...
80
35
105 x 85
80/77 x 60
9
40.0
160
108
70
140
- 20 / + 60
EN 12532
0.757
80.0
A 85
Tente 3470PVO200P63
3470PVO200P63
4031582304176
Swivel castor, housing ma...
200
50
137 x 105
105 x 80/75
11
55.0
310
240
205
410
- 20 / + 60
EN 12532
2.823
155.0
A 85
Tente 3478PVR080P62
3478PVR080P62
4031582030648
Fixed castor, Fork made o...
80
35
103 x 85
80/77 x 60
9
108
70
140
- 20 / + 60
EN 12532
0.462
A 85
Tente 3478PVR125P62
3478PVR125P62
4031582030662
Fixed castor, Fork made o...
125
37
103 x 85
80/77 x 60
9
155
100
200
- 20 / + 60
EN 12532
0.836
A 85
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성