RCP01 16 - Round bracket for base ??¨¨ through hole type / screw hole type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rcp01_16.prj},{NB=RCP08-D20},{CODE=RCP08},{TYPE=tongkong},{MAT=SUS304},{SUR=-},{ATTA=TAC21},{D=20},{DTOL=+0.021/0},{A=45},{C=29},{F=34.0},{BB=7},{N=0},{NPOOL=0},{V=18.5},{H=14.0},{M=M5},{MPOOL=5},{X=7.0},{S=15},{DD=5.5},{DD1=9.5},{Y=7},{LV=20},{LP=0.80},{LD=8.5},{LK=5},{LS=4},{LNIK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
ATTA1
annex
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
A
[mm]
C
[mm]
F
[mm]
BB
b
[mm]
N
ⁿ/ₐ
V
[mm]
H
[mm]
M
ⁿ/ₐ
X
Standard T/Limited Adjustment Connector
[mm]
S
[mm]
DD
d
[mm]
DD1
d1
[mm]
Y
[mm]
W
[mm]
LL
[mm]
LV
[mm]
LP
[mm]
LD
[mm]
LK
[mm]
LS
[mm]
COL
color
ⁿ/ₐ
RCP01-D10
RCP01
Through hole type
SS400
Black
TAC01
M4X14 2ge
10
+0.015/0
32
19
20.0
5
0
12.5
10.5
M4
5.0
9
4.5
8.0
5
1.2~2.3
14
15
0.70
7.0
4
3
0.00,0.00,0.00,0.00
RCP01-D12
RCP01
Through hole type
SS400
Black
TAC01
M4X14 2ge
12
+0.018/0
32
19
22.5
5
0
12.5
10.5
M4
5.0
9
4.5
8.0
5
1.2~2.3
14
15
0.70
7.0
4
3
0.00,0.00,0.00,0.00
RCP01-D15
RCP01
Through hole type
SS400
Black
TAC01
M5X16 2ge
15
+0.018/0
40
21
28.0
7
0
16.0
13.0
M5
5.5
10
5.5
9.5
6
1.2~2.3
16
15
0.80
8.5
5
4
0.00,0.00,0.00,0.00
RCP01-D20
RCP01
Through hole type
SS400
Black
TAC01
M5X20 2ge
20
+0.021/0
45
29
34.0
7
0
18.5
14.0
M5
7.0
15
5.5
9.5
7
1.2~2.3
20
20
0.80
8.5
5
4
0.00,0.00,0.00,0.00
RCP01-D25
RCP01
Through hole type
SS400
Black
TAC01
M6X25 two
25
+0.021/0
55
34
40.0
9
0
24.0
18.0
M6
7.5
20
6.6
11.0
10
1.2~2.3
25
25
0.00
10.0
6
5
0.00,0.00,0.00,0.00
RCP01-D30
RCP01
Through hole type
SS400
Black
TAC01
M6X25 two
30
+0.021/0
60
44
45.0
9
0
27.0
21.0
M6
9.5
25
6.6
11.0
10
1.2~2.3
25
30
1.00
10.0
6
5
0.00,0.00,0.00,0.00
RCP01-D35
RCP01
Through hole type
SS400
Black
TAC01
M8X35 two
35
+0.025/0
70
49
54.0
11
0
31.0
24.0
M8
9.5
30
9.0
14.0
12
1.2~3.5
35
35
1.25
13.0
8
6
0.00,0.00,0.00,0.00
RCP01-D40
RCP01
Through hole type
SS400
Black
TAC01
M8X40 two
40
+0.025/0
75
59
58.0
11
0
33.0
26.0
M8
12.0
35
9.0
14.0
13
1.2~3.5
40
28
1.25
13.0
8
6
0.00,0.00,0.00,0.00
RCP01-D50
RCP01
Through hole type
SS400
Black
TAC01
M10X50 two
50
+0.025/0
90
69
70.0
14
0
40.0
33.0
M10
14.5
40
11.0
17.5
14
1.2~3.5
50
32
1.50
16.0
10
8
0.00,0.00,0.00,0.00
RCP02-D10
RCP02
Through hole type
SS400
Electroless nickel platin...
TAC21
M4X14 2ge
10
+0.015/0
32
19
20.0
5
0
12.5
10.5
M4
5.0
9
4.5
8.0
5
1.2~2.3
14
15
0.70
7.0
4
3
0.86,0.90,0.94,0.00
RCP02-D12
RCP02
Through hole type
SS400
Electroless nickel platin...
TAC21
M4X14 2ge
12
+0.018/0
32
19
22.5
5
0
12.5
10.5
M4
5.0
9
4.5
8.0
5
1.2~2.3
14
15
0.70
7.0
4
3
0.86,0.90,0.94,0.00
RCP02-D15
RCP02
Through hole type
SS400
Electroless nickel platin...
TAC21
M5X16 2ge
15
+0.018/0
40
21
28.0
7
0
16.0
13.0
M5
5.5
10
5.5
9.5
6
1.2~2.3
16
15
0.80
8.5
5
4
0.86,0.90,0.94,0.00
RCP02-D20
RCP02
Through hole type
SS400
Electroless nickel platin...
TAC21
M5X20 2ge
20
+0.021/0
45
29
34.0
7
0
18.5
14.0
M5
7.0
15
5.5
9.5
7
1.2~2.3
20
20
0.80
8.5
5
4
0.86,0.90,0.94,0.00
RCP02-D25
RCP02
Through hole type
SS400
Electroless nickel platin...
TAC21
M6X25 two
25
+0.021/0
55
34
40.0
9
0
24.0
18.0
M6
7.5
20
6.6
11.0
10
1.2~2.3
25
25
0.00
10.0
6
5
0.86,0.90,0.94,0.00
RCP02-D30
RCP02
Through hole type
SS400
Electroless nickel platin...
TAC21
M6X25 two
30
+0.021/0
60
44
45.0
9
0
27.0
21.0
M6
9.5
25
6.6
11.0
10
1.2~2.3
25
30
1.00
10.0
6
5
0.86,0.90,0.94,0.00
RCP02-D35
RCP02
Through hole type
SS400
Electroless nickel platin...
TAC21
M8X35 two
35
+0.025/0
70
49
54.0
11
0
31.0
24.0
M8
9.5
30
9.0
14.0
12
1.2~3.5
35
35
1.25
13.0
8
6
0.86,0.90,0.94,0.00
RCP02-D40
RCP02
Through hole type
SS400
Electroless nickel platin...
TAC21
M8X40 two
40
+0.025/0
75
59
58.0
11
0
33.0
26.0
M8
12.0
35
9.0
14.0
13
1.2~3.5
40
28
1.25
13.0
8
6
0.86,0.90,0.94,0.00
RCP02-D50
RCP02
Through hole type
SS400
Electroless nickel platin...
TAC21
M10X50 two
50
+0.025/0
90
69
70.0
14
0
40.0
33.0
M10
14.5
40
11.0
17.5
14
1.2~3.5
50
32
1.50
16.0
10
8
0.86,0.90,0.94,0.00
RCP06-D10
RCP06
Through hole type
A5056
Black anodizing
TAC01
M4X14 2ge
10
+0.015/0
32
19
20.0
5
0
12.5
10.5
M4
5.0
9
4.5
8.0
5
1.2~2.3
14
15
0.70
7.0
4
3
0.00,0.00,0.00,0.00
RCP06-D12
RCP06
Through hole type
A5056
Black anodizing
TAC01
M4X14 2ge
12
+0.018/0
32
19
22.5
5
0
12.5
10.5
M4
5.0
9
4.5
8.0
5
1.2~2.3
14
15
0.70
7.0
4
3
0.00,0.00,0.00,0.00
RCP06-D15
RCP06
Through hole type
A5056
Black anodizing
TAC01
M5X16 2ge
15
+0.018/0
40
21
28.0
7
0
16.0
13.0
M5
5.5
10
5.5
9.5
6
1.2~2.3
16
15
0.80
8.5
5
4
0.00,0.00,0.00,0.00
RCP06-D20
RCP06
Through hole type
A5056
Black anodizing
TAC01
M5X20 2ge
20
+0.021/0
45
29
34.0
7
0
18.5
14.0
M5
7.0
15
5.5
9.5
7
1.2~2.3
20
20
0.80
8.5
5
4
0.00,0.00,0.00,0.00
RCP06-D25
RCP06
Through hole type
A5056
Black anodizing
TAC01
M6X25 two
25
+0.021/0
55
34
40.0
9
0
24.0
18.0
M6
7.5
20
6.6
11.0
10
1.2~2.3
25
25
0.00
10.0
6
5
0.00,0.00,0.00,0.00
RCP06-D30
RCP06
Through hole type
A5056
Black anodizing
TAC01
M6X25 two
30
+0.021/0
60
44
45.0
9
0
27.0
21.0
M6
9.5
25
6.6
11.0
10
1.2~2.3
25
30
1.00
10.0
6
5
0.00,0.00,0.00,0.00
RCP06-D35
RCP06
Through hole type
A5056
Black anodizing
TAC01
M8X35 two
35
+0.025/0
70
49
54.0
11
0
31.0
24.0
M8
9.5
30
9.0
14.0
12
1.2~3.5
35
35
1.25
13.0
8
6
0.00,0.00,0.00,0.00
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성