GCF01 06 - Compact guide shaft support ??¨¨ Thickened separation type
Yiheda 3D Electronic Gallery
yhd_fa
A2-shaft supports
Powered by
CAD모델 선택
{yiheda/yhd_fa/a2/gcf01_06_asmtab.prj},{NB=GCF02-D16-H10},{CODE=GCF02},{TYPE=jiahoufenlixing},{MAT=S45C},{SUR=electroless nickel plating},{ATTA=2Hexagon socket head cap screws(Stainless steel)},{D=16},{H=10},{HPOOL=10,15,20,25,30},{L=42},{T=20},{L1=28},{DD=6.6},{DD1=11},{HH=6.7},{M=6},{L2=20},{D1=10},{K=6},{S=5},{STRENGTH=A2-70},{PPATH=gcf/../gcf/assem/gcf_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
D
DH7
[mm]
L
[mm]
H1
[mm]
T
[mm]
L1
[mm]
DD
d
[mm]
DD1
d1
[mm]
HH
h
[mm]
N
[mm]
GCF01-D8-H10
GCF01
Thickened separation type
S45C
Black
Two hexagon socket head c...
8
34
19.8
15
20
6.6
11
6.7
1.2~2.3
GCF01-D10-H10
GCF01
Thickened separation type
S45C
Black
Two hexagon socket head c...
10
36
19.8
15
22
6.6
11
6.7
1.2~2.3
GCF01-D12-H10
GCF01
Thickened separation type
S45C
Black
Two hexagon socket head c...
12
38
19.8
18
24
6.6
11
6.7
1.2~2.3
GCF01-D15-H10
GCF01
Thickened separation type
S45C
Black
Two hexagon socket head c...
15
42
21.8
20
28
6.6
11
6.7
1.2~2.3
GCF01-D16-H10
GCF01
Thickened separation type
S45C
Black
Two hexagon socket head c...
16
42
21.8
20
28
6.6
11
6.7
1.2~2.3
GCF01-D20-H15
GCF01
Thickened separation type
S45C
Black
Two hexagon socket head c...
20
54
29.8
25
36
9.0
14
9.2
1.2~2.3
GCF01-D25-H15
GCF01
Thickened separation type
S45C
Black
Two hexagon socket head c...
25
60
34.8
30
42
9.0
14
9.2
1.2~2.3
GCF01-D30-H20
GCF01
Thickened separation type
S45C
Black
Two hexagon socket head c...
30
74
39.8
35
52
11.0
18
11.2
1.2~3.5
GCF01-D35-H20
GCF01
Thickened separation type
S45C
Black
Two hexagon socket head c...
35
78
44.8
35
56
11.0
18
11.2
1.2~3.5
GCF01-D40-H25
GCF01
Thickened separation type
S45C
Black
Two hexagon socket head c...
40
80
49.8
40
58
11.0
18
11.2
1.2~3.5
GCF02-D8-H10
GCF02
Thickened separation type
S45C
Electroless nickel platin...
Two hexagon socket head c...
8
34
19.8
15
20
6.6
11
6.7
1.2~2.3
GCF02-D10-H10
GCF02
Thickened separation type
S45C
Electroless nickel platin...
Two hexagon socket head c...
10
36
19.8
15
22
6.6
11
6.7
1.2~2.3
GCF02-D12-H10
GCF02
Thickened separation type
S45C
Electroless nickel platin...
Two hexagon socket head c...
12
38
19.8
18
24
6.6
11
6.7
1.2~2.3
GCF02-D15-H10
GCF02
Thickened separation type
S45C
Electroless nickel platin...
Two hexagon socket head c...
15
42
21.8
20
28
6.6
11
6.7
1.2~2.3
GCF02-D16-H10
GCF02
Thickened separation type
S45C
Electroless nickel platin...
Two hexagon socket head c...
16
42
21.8
20
28
6.6
11
6.7
1.2~2.3
GCF02-D20-H15
GCF02
Thickened separation type
S45C
Electroless nickel platin...
Two hexagon socket head c...
20
54
29.8
25
36
9.0
14
9.2
1.2~2.3
GCF02-D25-H15
GCF02
Thickened separation type
S45C
Electroless nickel platin...
Two hexagon socket head c...
25
60
34.8
30
42
9.0
14
9.2
1.2~2.3
GCF02-D30-H20
GCF02
Thickened separation type
S45C
Electroless nickel platin...
Two hexagon socket head c...
30
74
39.8
35
52
11.0
18
11.2
1.2~3.5
GCF02-D35-H20
GCF02
Thickened separation type
S45C
Electroless nickel platin...
Two hexagon socket head c...
35
78
44.8
35
56
11.0
18
11.2
1.2~3.5
GCF02-D40-H25
GCF02
Thickened separation type
S45C
Electroless nickel platin...
Two hexagon socket head c...
40
80
49.8
40
58
11.0
18
11.2
1.2~3.5
GCF06-D8-H10
GCF06
Thickened separation type
SUS304
-
Two hexagon socket head c...
8
34
19.8
15
20
6.6
11
6.7
1.2~2.3
GCF06-D10-H10
GCF06
Thickened separation type
SUS304
-
Two hexagon socket head c...
10
36
19.8
15
22
6.6
11
6.7
1.2~2.3
GCF06-D12-H10
GCF06
Thickened separation type
SUS304
-
Two hexagon socket head c...
12
38
19.8
18
24
6.6
11
6.7
1.2~2.3
GCF06-D15-H10
GCF06
Thickened separation type
SUS304
-
Two hexagon socket head c...
15
42
21.8
20
28
6.6
11
6.7
1.2~2.3
GCF06-D16-H10
GCF06
Thickened separation type
SUS304
-
Two hexagon socket head c...
16
42
21.8
20
28
6.6
11
6.7
1.2~2.3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성