GCP01 08 - T-shaped guide shaft support ?¡è side opening type
Yiheda 3D Electronic Gallery
yhd_fa
A2-shaft supports
Powered by
CAD모델 선택
{yiheda/yhd_fa/a2/gcp01_08_asmtab.prj},{NB=GCP02-D40-H30},{CODE=GCP02},{TYPE=Side open rack},{TYPOOL=H Wide choices},{MAT=S45C},{SUR=electroless nickel plating},{ATTA=1Hexagon socket head cap screws(Stainless steel)},{D=40},{DTOL=+0.025/0},{H=30},{HPOOL=30,40,50,60,80},{L=103},{H1POOL1=H+27},{T=20},{S=9.8},{W=69.8},{L1=87},{DD=9.0},{E=26},{M=M8 deep 16},{MPOOL=8},{HH2=16},{DD2=9.0},{DD1=14},{HH=9.0},{N=3},{L2=28},{P1=1.25},{D2=13.0},{K1=8},{S2=6},{STRENGTH=A2-70},{PPATH=gcp_1/../gcp_1/assem/gcp01_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
TYPOOL
type
ⁿ/ₐ
MAT
material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
D
DH7
[mm]
DTOL
D tolerance
ⁿ/ₐ
L
[mm]
H1
[mm]
T
[mm]
S
[mm]
W
[mm]
L1
[mm]
DD
d
[mm]
E
[mm]
M
ⁿ/ₐ
HH2
h2
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
HH
h
[mm]
N
[mm]
GCP01-D8-H10
GCP01
Side opening type
H selection type
S45C
Black
One hexagon socket head c...
8
+0.015/0
44
17.000
12
5.8
27.8
36
4.5
9
M4 deep 8
8
4.5
8
4.5
2
GCP01-D10-H10
GCP01
Side opening type
H selection type
S45C
Black
One hexagon socket head c...
10
+0.015/0
50
19.000
12
5.8
31.8
41
4.5
11
M4 deep 8
8
4.5
8
4.5
2
GCP01-D12-H10
GCP01
Side opening type
H selection type
S45C
Black
One hexagon socket head c...
12
+0.018/0
50
20.000
12
5.8
31.8
41
4.5
11
M4 deep 8
8
4.5
8
4.5
2
GCP01-D13-H15
GCP01
Side opening type
H selection type
S45C
Black
One hexagon socket head c...
13
+0.018/0
50
26.000
12
5.8
31.8
41
4.5
11
M4 deep 8
8
4.5
8
4.5
2
GCP01-D16-H15
GCP01
Side opening type
H selection type
S45C
Black
One hexagon socket head c...
16
+0.018/0
50
27.000
12
5.8
31.8
41
4.5
11
M4 deep 8
8
4.5
8
4.5
2
GCP01-D20-H20
GCP01
Side opening type
H selection type
S45C
Black
One hexagon socket head c...
20
+0.021/0
75
35.000
16
7.8
47.8
62
6.5
17
M6 deep 12
12
6.6
11
6.5
2
GCP01-D25-H20
GCP01
Side opening type
H selection type
S45C
Black
One hexagon socket head c...
25
+0.021/0
75
38.000
16
7.8
47.8
62
6.5
17
M6 deep 12
12
6.6
11
6.5
2
GCP01-D30-H25
GCP01
Side opening type
H selection type
S45C
Black
One hexagon socket head c...
30
+0.021/0
94
46.000
20
9.8
59.8
78
9.0
21
M8 deep 16
16
9.0
14
9.0
3
GCP01-D35-H25
GCP01
Side opening type
H selection type
S45C
Black
One hexagon socket head c...
35
+0.025/0
98
49.000
20
9.8
63.8
82
9.0
23
M8 deep 16
16
9.0
14
9.0
3
GCP01-D40-H30
GCP01
Side opening type
H selection type
S45C
Black
One hexagon socket head c...
40
+0.025/0
103
57.000
20
9.8
69.8
87
9.0
26
M8 deep 16
16
9.0
14
9.0
3
GCP02-D8-H10
GCP02
Side opening type
H selection type
S45C
Electroless nickel platin...
One hexagon socket head c...
8
+0.015/0
44
17.000
12
5.8
27.8
36
4.5
9
M4 deep 8
8
4.5
8
4.5
2
GCP02-D10-H10
GCP02
Side opening type
H selection type
S45C
Electroless nickel platin...
One hexagon socket head c...
10
+0.015/0
50
19.000
12
5.8
31.8
41
4.5
11
M4 deep 8
8
4.5
8
4.5
2
GCP02-D12-H10
GCP02
Side opening type
H selection type
S45C
Electroless nickel platin...
One hexagon socket head c...
12
+0.018/0
50
20.000
12
5.8
31.8
41
4.5
11
M4 deep 8
8
4.5
8
4.5
2
GCP02-D13-H15
GCP02
Side opening type
H selection type
S45C
Electroless nickel platin...
One hexagon socket head c...
13
+0.018/0
50
26.000
12
5.8
31.8
41
4.5
11
M4 deep 8
8
4.5
8
4.5
2
GCP02-D16-H15
GCP02
Side opening type
H selection type
S45C
Electroless nickel platin...
One hexagon socket head c...
16
+0.018/0
50
27.000
12
5.8
31.8
41
4.5
11
M4 deep 8
8
4.5
8
4.5
2
GCP02-D20-H20
GCP02
Side opening type
H selection type
S45C
Electroless nickel platin...
One hexagon socket head c...
20
+0.021/0
75
35.000
16
7.8
47.8
62
6.5
17
M6 deep 12
12
6.6
11
6.5
2
GCP02-D25-H20
GCP02
Side opening type
H selection type
S45C
Electroless nickel platin...
One hexagon socket head c...
25
+0.021/0
75
38.000
16
7.8
47.8
62
6.5
17
M6 deep 12
12
6.6
11
6.5
2
GCP02-D30-H25
GCP02
Side opening type
H selection type
S45C
Electroless nickel platin...
One hexagon socket head c...
30
+0.021/0
94
46.000
20
9.8
59.8
78
9.0
21
M8 deep 16
16
9.0
14
9.0
3
GCP02-D35-H25
GCP02
Side opening type
H selection type
S45C
Electroless nickel platin...
One hexagon socket head c...
35
+0.025/0
98
49.000
20
9.8
63.8
82
9.0
23
M8 deep 16
16
9.0
14
9.0
3
GCP02-D40-H30
GCP02
Side opening type
H selection type
S45C
Electroless nickel platin...
One hexagon socket head c...
40
+0.025/0
103
57.000
20
9.8
69.8
87
9.0
26
M8 deep 16
16
9.0
14
9.0
3
GCP06-D8-H10
GCP06
Side opening type
H selection type
SUS304
-
One hexagon socket head c...
8
+0.015/0
44
17.000
12
5.8
27.8
36
4.5
9
M4 deep 8
8
4.5
8
4.5
2
GCP06-D10-H10
GCP06
Side opening type
H selection type
SUS304
-
One hexagon socket head c...
10
+0.015/0
50
19.000
12
5.8
31.8
41
4.5
11
M4 deep 8
8
4.5
8
4.5
2
GCP06-D12-H10
GCP06
Side opening type
H selection type
SUS304
-
One hexagon socket head c...
12
+0.018/0
50
20.000
12
5.8
31.8
41
4.5
11
M4 deep 8
8
4.5
8
4.5
2
GCP06-D13-H15
GCP06
Side opening type
H selection type
SUS304
-
One hexagon socket head c...
13
+0.018/0
50
26.000
12
5.8
31.8
41
4.5
11
M4 deep 8
8
4.5
8
4.5
2
GCP06-D16-H15
GCP06
Side opening type
H selection type
SUS304
-
One hexagon socket head c...
16
+0.018/0
50
27.000
12
5.8
31.8
41
4.5
11
M4 deep 8
8
4.5
8
4.5
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성