GDC01 08 - Thickened T-shaped guide shaft support ??¨¨ Side opening type
Yiheda 3D Electronic Gallery
yhd_fa
A2-shaft supports
Powered by
CAD모델 선택
{yiheda/yhd_fa/a2/gdc01_08_asmtab.prj},{NB=GDC02-D40-H40},{CODE=GDC02},{TYPE=Side open rack},{MAT=S45C},{SUR=electroless nickel plating},{ATTA=1Hexagon socket head cap screws(Stainless steel)},{D=40},{DTOL=+0.025/0},{H=40},{HPOOL=40,50,60,80},{L=111},{T=40},{T1=20.0},{S=9.8},{W=69.8},{L1=91},{DD=9.0},{E=27},{M=M8 deep 25},{MPOOL=8},{HH1POOL2=25},{DD2=9.0},{DD1=14},{HH=9.0},{N=3},{L2=28},{P1=1.25},{D2=13},{K1=8},{S2=6},{STRENGTH=A2-70},{PPATH=gdc/../gdc/assem/gdc_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
D
DH7
[mm]
DTOL
D tolerance
ⁿ/ₐ
L
[mm]
H1
[mm]
T
[mm]
T1
[mm]
S
[mm]
W
[mm]
L1
[mm]
DD
d
[mm]
E
[mm]
M
ⁿ/ₐ
DD2
d2
[mm]
DD1
d1
[mm]
HH
h
[mm]
N
[mm]
GDC01-D8-H10
GDC01
Side opening type
S45C
Black
One hexagon socket head c...
8
+0.015/0
62
20
15
7.5
5.8
37.8
50
6.6
11
M6 deep 12
6.6
11
6.5
2
GDC01-D10-H10
GDC01
Side opening type
S45C
Black
One hexagon socket head c...
10
+0.015/0
62
21
15
7.5
5.8
37.8
50
6.6
12
M6 deep 12
6.6
11
6.5
2
GDC01-D12-H10
GDC01
Side opening type
S45C
Black
One hexagon socket head c...
12
+0.018/0
62
22
18
9.0
5.8
37.8
50
6.6
12
M6 deep 12
6.6
11
6.5
2
GDC01-D13-H15
GDC01
Side opening type
S45C
Black
One hexagon socket head c...
13
+0.018/0
62
27
18
9.0
5.8
37.8
50
6.6
12
M6 deep 12
6.6
11
6.5
2
GDC01-D15-H15
GDC01
Side opening type
S45C
Black
One hexagon socket head c...
15
+0.018/0
62
29
20
10.0
5.8
37.8
50
6.6
12
M6 deep 12
6.6
11
6.5
2
GDC01-D16-H15
GDC01
Side opening type
S45C
Black
One hexagon socket head c...
16
+0.018/0
62
29
20
10.0
5.8
37.8
50
6.6
12
M6 deep 12
6.6
11
6.5
2
GDC01-D20-H20
GDC01
Side opening type
S45C
Black
One hexagon socket head c...
20
+0.021/0
85
38
25
12.5
7.8
52.8
70
9.0
18
M8 deep 25
9.0
14
9.0
2
GDC01-D25-H20
GDC01
Side opening type
S45C
Black
One hexagon socket head c...
25
+0.021/0
85
38
30
15.0
7.8
52.8
70
9.0
18
M8 deep 25
9.0
14
9.0
2
GDC01-D30-H25
GDC01
Side opening type
S45C
Black
One hexagon socket head c...
30
+0.021/0
102
46
35
17.5
9.8
61.8
82
6.6
22
M8 deep 25
9.0
14
9.0
3
GDC01-D35-H25
GDC01
Side opening type
S45C
Black
One hexagon socket head c...
35
+0.025/0
106
49
35
17.5
9.8
65.8
86
6.6
24
M8 deep 25
9.0
14
9.0
3
GDC01-D40-H40
GDC01
Side opening type
S45C
Black
One hexagon socket head c...
40
+0.025/0
111
67
40
20.0
9.8
69.8
91
9.0
27
M8 deep 25
9.0
14
9.0
3
GDC02-D8-H10
GDC02
Side opening type
S45C
Electroless nickel platin...
One hexagon socket head c...
8
+0.015/0
62
20
15
7.5
5.8
37.8
50
6.6
11
M6 deep 12
6.6
11
6.5
2
GDC02-D10-H10
GDC02
Side opening type
S45C
Electroless nickel platin...
One hexagon socket head c...
10
+0.015/0
62
21
15
7.5
5.8
37.8
50
6.6
12
M6 deep 12
6.6
11
6.5
2
GDC02-D12-H10
GDC02
Side opening type
S45C
Electroless nickel platin...
One hexagon socket head c...
12
+0.018/0
62
22
18
9.0
5.8
37.8
50
6.6
12
M6 deep 12
6.6
11
6.5
2
GDC02-D13-H15
GDC02
Side opening type
S45C
Electroless nickel platin...
One hexagon socket head c...
13
+0.018/0
62
27
18
9.0
5.8
37.8
50
6.6
12
M6 deep 12
6.6
11
6.5
2
GDC02-D15-H15
GDC02
Side opening type
S45C
Electroless nickel platin...
One hexagon socket head c...
15
+0.018/0
62
29
20
10.0
5.8
37.8
50
6.6
12
M6 deep 12
6.6
11
6.5
2
GDC02-D16-H15
GDC02
Side opening type
S45C
Electroless nickel platin...
One hexagon socket head c...
16
+0.018/0
62
29
20
10.0
5.8
37.8
50
6.6
12
M6 deep 12
6.6
11
6.5
2
GDC02-D20-H20
GDC02
Side opening type
S45C
Electroless nickel platin...
One hexagon socket head c...
20
+0.021/0
85
38
25
12.5
7.8
52.8
70
9.0
18
M8 deep 25
9.0
14
9.0
2
GDC02-D25-H20
GDC02
Side opening type
S45C
Electroless nickel platin...
One hexagon socket head c...
25
+0.021/0
85
38
30
15.0
7.8
52.8
70
9.0
18
M8 deep 25
9.0
14
9.0
2
GDC02-D30-H25
GDC02
Side opening type
S45C
Electroless nickel platin...
One hexagon socket head c...
30
+0.021/0
102
46
35
17.5
9.8
61.8
82
6.6
22
M8 deep 25
9.0
14
9.0
3
GDC02-D35-H25
GDC02
Side opening type
S45C
Electroless nickel platin...
One hexagon socket head c...
35
+0.025/0
106
49
35
17.5
9.8
65.8
86
6.6
24
M8 deep 25
9.0
14
9.0
3
GDC02-D40-H40
GDC02
Side opening type
S45C
Electroless nickel platin...
One hexagon socket head c...
40
+0.025/0
111
67
40
20.0
9.8
69.8
91
9.0
27
M8 deep 25
9.0
14
9.0
3
GDC06-D8-H10
GDC06
Side opening type
SUS304
-
One hexagon socket head c...
8
+0.015/0
62
20
15
7.5
5.8
37.8
50
6.6
11
M6 deep 12
6.6
11
6.5
2
GDC06-D10-H10
GDC06
Side opening type
SUS304
-
One hexagon socket head c...
10
+0.015/0
62
21
15
7.5
5.8
37.8
50
6.6
12
M6 deep 12
6.6
11
6.5
2
GDC06-D12-H10
GDC06
Side opening type
SUS304
-
One hexagon socket head c...
12
+0.018/0
62
22
18
9.0
5.8
37.8
50
6.6
12
M6 deep 12
6.6
11
6.5
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성