GFC01 - Flange type guide shaft support
Yiheda 3D Electronic Gallery
yhd_fa
A2-shaft supports
Powered by
CAD모델 선택
{yiheda/yhd_fa/a2/gfc01.prj},{NB=GFC01-D20},{CODE=GFC01},{TYPE=flange},{MAT=lvhejin},{SUR=Natural anodized (matte)},{FUJIAN=Hexagon socket head cap screw},{D=20},{L=60},{A=37},{B=34},{L1=48},{T=20},{T1=8},{DD=7.0},{M=M5},{MPOOL=5},{ML=20},{MD=8.5},{MK=5},{MS=4},{D1=15.0},{L0=22.00},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
FUJIAN
annex
ⁿ/ₐ
D
[mm]
L
[mm]
A
[mm]
B
[mm]
L1
[mm]
T
[mm]
T1
[mm]
DD
d
[mm]
GFC01-D8
GFC01
Flange type
Aluminum alloy
Natural anodized (matte)
Hexagon socket head cap s...
8
43
24
20
32
10
5
5.5
GFC01-D10
GFC01
Flange type
Aluminum alloy
Natural anodized (matte)
Hexagon socket head cap s...
10
43
24
20
32
10
5
5.5
GFC01-D12
GFC01
Flange type
Aluminum alloy
Natural anodized (matte)
Hexagon socket head cap s...
12
47
28
25
36
13
7
5.5
GFC01-D13
GFC01
Flange type
Aluminum alloy
Natural anodized (matte)
Hexagon socket head cap s...
13
47
28
25
36
13
7
5.5
GFC01-D16
GFC01
Flange type
Aluminum alloy
Natural anodized (matte)
Hexagon socket head cap s...
16
50
31
28
40
16
8
5.5
GFC01-D20
GFC01
Flange type
Aluminum alloy
Natural anodized (matte)
Hexagon socket head cap s...
20
60
37
34
48
20
8
7.0
GFC01-D25
GFC01
Flange type
Aluminum alloy
Natural anodized (matte)
Hexagon socket head cap s...
25
70
42
40
56
25
10
7.0
GFC01-D30
GFC01
Flange type
Aluminum alloy
Natural anodized (matte)
Hexagon socket head cap s...
30
80
50
46
64
30
12
9.0
GFC01-D35
GFC01
Flange type
Aluminum alloy
Natural anodized (matte)
Hexagon socket head cap s...
35
92
58
50
72
35
14
12.0
GFC01-D40
GFC01
Flange type
Aluminum alloy
Natural anodized (matte)
Hexagon socket head cap s...
40
102
67
56
80
40
16
12.0
GFC01-D50
GFC01
Flange type
Aluminum alloy
Natural anodized (matte)
Hexagon socket head cap s...
50
122
83
70
96
50
19
14.0
GFC01-D60
GFC01
Flange type
Aluminum alloy
Natural anodized (matte)
Hexagon socket head cap s...
60
140
95
82
112
60
23
14.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성