MIC01 32 - Shoulder hinge pin and retaining ring fixing type
Yiheda 3D Electronic Gallery
yhd_fa
A5-Cantilever Shaft / Hinge Pin
Powered by
CAD모델 선택
{yiheda/yhd_fa/a5/mic01_32.prj},{NB=MIC14-D8-L10},{CODE=MIC14},{TYPE=A-C},{MAT=S45C},{HRD=40-45HRC},{SUR=electroless nickel plating},{THRSP=1 Retaining ring},{THEMAT=SUS304},{D=8},{DTHE=-0.005/-0.014},{L=10.0},{LTHE=+0.1/0},{LPOOL=[10.0:110.0/0.1]},{MM=0.90},{MMTHE=+0.1/0},{DD=7.0},{DDTHE=+0.009/0},{E=2.0},{H=12.0},{THESH=E},{THESPE=7},{ZZEE=N/A},{ZZEEPOOL='N/A','N/A','EE','EE'},{EE=0.00},{EEPOOL=[2:5/0.5]},{ZZHA=N/A},{ZZHAPOOL='N/A','N/A','HA','HA'},{ZZED=N/A},{ZZEDPOOL='N/A','N/A','ED','ED'},{ED=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
Hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
THRSP
Accessories and types
ⁿ/ₐ
THEMAT
Accessories and materials
ⁿ/ₐ
D
[mm]
MM
m
[mm]
MMTHE
m tolerance
ⁿ/ₐ
F
[mm]
D1
[mm]
G
[mm]
DD
d
[mm]
DDTHE
d tolerance
ⁿ/ₐ
E
[mm]
H
[mm]
THESH
Accessory ring and shape
ⁿ/ₐ
THESPE
Accessory ring and specifications
ⁿ/ₐ
MIC01-D3-L10
MIC01
Cotter pin fixing type ??...
S45C
-
Black
a retaining ring
Spring steel
3
0.50
+0.05/3
2
2.9
1.5
2.0
+0.06/3
1.5
5.5
E
2
MIC01-D4-L10
MIC01
Cotter pin fixing type ??...
S45C
-
Black
a retaining ring
Spring steel
4
0.70
+0.1/3
2
3.9
1.5
3.0
+0.06/3
1.5
6.5
E
3
MIC01-D5-L10
MIC01
Cotter pin fixing type ??...
S45C
-
Black
a retaining ring
Spring steel
5
0.70
+0.1/3
2
4.9
1.5
4.0
+0.075/3
1.5
8.0
E
4
MIC01-D6-L15
MIC01
Cotter pin fixing type ??...
S45C
-
Black
a retaining ring
Spring steel
6
0.70
+0.1/3
2
5.8
1.5
5.0
+0.075/3
1.5
9.0
E
5
MIC01-D8-L18
MIC01
Cotter pin fixing type ??...
S45C
-
Black
a retaining ring
Spring steel
8
0.90
+0.1/3
3
7.8
1.5
7.0
+0.009/3
2.0
12.0
E
7
MIC01-D10-L18
MIC01
Cotter pin fixing type ??...
S45C
-
Black
a retaining ring
Spring steel
10
1.15
+0.14/3
3
9.8
1.5
9.6
0/-0.09
2.0
14.0
C
10
MIC01-D12-L22
MIC01
Cotter pin fixing type ??...
S45C
-
Black
a retaining ring
Spring steel
12
1.15
+0.14/3
3
11.8
1.5
11.5
0/-0.11
3.0
17.0
C
12
MIC02-D3-L10
MIC02
Cotter pin fixing type ??...
S45C
40-45HRC
Black
a retaining ring
Spring steel
3
0.50
+0.05/3
2
2.9
1.5
2.0
+0.06/3
1.5
5.5
E
2
MIC02-D4-L10
MIC02
Cotter pin fixing type ??...
S45C
40-45HRC
Black
a retaining ring
Spring steel
4
0.70
+0.1/3
2
3.9
1.5
3.0
+0.06/3
1.5
6.5
E
3
MIC02-D5-L10
MIC02
Cotter pin fixing type ??...
S45C
40-45HRC
Black
a retaining ring
Spring steel
5
0.70
+0.1/3
2
4.9
1.5
4.0
+0.075/3
1.5
8.0
E
4
MIC02-D6-L15
MIC02
Cotter pin fixing type ??...
S45C
40-45HRC
Black
a retaining ring
Spring steel
6
0.70
+0.1/3
2
5.8
1.5
5.0
+0.075/3
1.5
9.0
E
5
MIC02-D8-L18
MIC02
Cotter pin fixing type ??...
S45C
40-45HRC
Black
a retaining ring
Spring steel
8
0.90
+0.1/3
3
7.8
1.5
7.0
+0.009/3
2.0
12.0
E
7
MIC02-D10-L18
MIC02
Cotter pin fixing type ??...
S45C
40-45HRC
Black
a retaining ring
Spring steel
10
1.15
+0.14/3
3
9.8
1.5
9.6
0/-0.09
2.0
14.0
C
10
MIC02-D12-L22
MIC02
Cotter pin fixing type ??...
S45C
40-45HRC
Black
a retaining ring
Spring steel
12
1.15
+0.14/3
3
11.8
1.5
11.5
0/-0.11
3.0
17.0
C
12
MIC06-D3-L10
MIC06
Cotter pin fixing type ??...
SUS304
-
-
a retaining ring
SUS304
3
0.50
+0.05/3
2
2.9
1.5
2.0
+0.06/3
1.5
5.5
E
2
MIC06-D4-L10
MIC06
Cotter pin fixing type ??...
SUS304
-
-
a retaining ring
SUS304
4
0.70
+0.1/3
2
3.9
1.5
3.0
+0.06/3
1.5
6.5
E
3
MIC06-D5-L10
MIC06
Cotter pin fixing type ??...
SUS304
-
-
a retaining ring
SUS304
5
0.70
+0.1/3
2
4.9
1.5
4.0
+0.075/3
1.5
8.0
E
4
MIC06-D6-L15
MIC06
Cotter pin fixing type ??...
SUS304
-
-
a retaining ring
SUS304
6
0.70
+0.1/3
2
5.8
1.5
5.0
+0.075/3
1.5
9.0
E
5
MIC06-D8-L18
MIC06
Cotter pin fixing type ??...
SUS304
-
-
a retaining ring
SUS304
8
0.90
+0.1/3
3
7.8
1.5
7.0
+0.009/3
2.0
12.0
E
7
MIC06-D10-L18
MIC06
Cotter pin fixing type ??...
SUS304
-
-
a retaining ring
SUS304
10
1.15
+0.14/3
3
9.8
1.5
9.6
0/-0.09
2.0
14.0
C
10
MIC06-D12-L22
MIC06
Cotter pin fixing type ??...
SUS304
-
-
a retaining ring
SUS304
12
1.15
+0.14/3
3
11.8
1.5
11.5
0/-0.11
3.0
17.0
C
12
MIC11-D2-L5
MIC11
Cotter pin fixing type ??...
S45C
-
Black
a retaining ring
Spring steel
2
0.50
+0.05/3
2
1.9
1.5
1.5
+0.06/3
1.5
4.5
E
1.5
MIC11-D3-L5
MIC11
Cotter pin fixing type ??...
S45C
-
Black
a retaining ring
Spring steel
3
0.50
+0.05/3
2
2.9
1.5
2.0
+0.06/3
1.5
5.5
E
2
MIC11-D4-L5
MIC11
Cotter pin fixing type ??...
S45C
-
Black
a retaining ring
Spring steel
4
0.70
+0.1/3
2
3.9
1.5
3.0
+0.06/3
1.5
6.5
E
3
MIC11-D5-L10
MIC11
Cotter pin fixing type ??...
S45C
-
Black
a retaining ring
Spring steel
5
0.70
+0.1/3
2
4.9
1.5
4.0
+0.075/3
1.5
8.0
E
4
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성