XTJ11 25 - O-ring · AS series
Yiheda 3D Electronic Gallery
yhd_fa
C1-Washers / Collars
Powered by
CAD모델 선택
{yiheda/yhd_fa/c1/xtj11_25.prj},{NB=XTJ21-015},{CODE=XTJ21},{TYPE=ASxilie},{MAT=Anti static nitrile rubber},{HRD=HS65-75},{COLOR=black},{WD=-30-100},{YT=For anti-static use},{GG=015},{DD2=1.78},{DD2TOL=+0.06/-0.06},{DD1=14.00},{DD1TOL=+0.11/-0.11},{PDF=single click to PDF},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
COLOR
colour
ⁿ/ₐ
WD
temperature
ⁿ/ₐ
YT
use
ⁿ/ₐ
GG
specification
ⁿ/ₐ
DD2
d2
[mm]
DD2TOL
Dd2 tolerance
ⁿ/ₐ
DD1
d1
[mm]
DD1TOL
Dd1 tolerance
ⁿ/ₐ
XTJ11-001
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
001
1.02
+0.06/-0.06
0.74
+0.09/-0.09
XTJ11-002
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
002
1.27
+0.06/-0.06
1.07
+0.09/-0.09
XTJ11-003
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
003
1.52
+0.06/-0.06
1.42
+0.09/-0.09
XTJ11-004
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
004
1.78
+0.06/-0.06
1.78
+0.11/-0.11
XTJ11-005
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
005
1.78
+0.06/-0.06
2.57
+0.11/-0.11
XTJ11-006
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
006
1.78
+0.06/-0.06
2.90
+0.11/-0.11
XTJ11-007
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
007
1.78
+0.06/-0.06
3.68
+0.11/-0.11
XTJ11-008
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
008
1.78
+0.06/-0.06
4.47
+0.11/-0.11
XTJ11-009
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
009
1.78
+0.06/-0.06
5.28
+0.11/-0.11
XTJ11-010
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
010
1.78
+0.06/-0.06
6.07
+0.11/-0.11
XTJ11-011
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
011
1.78
+0.06/-0.06
7.65
+0.11/-0.11
XTJ11-012
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
012
1.78
+0.06/-0.06
9.25
+0.11/-0.11
XTJ11-013
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
013
1.78
+0.06/-0.06
10.82
+0.11/-0.11
XTJ11-014
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
014
1.78
+0.06/-0.06
12.42
+0.11/-0.11
XTJ11-015
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
015
1.78
+0.06/-0.06
14.00
+0.11/-0.11
XTJ11-016
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
016
1.78
+0.06/-0.06
15.60
+0.11/-0.11
XTJ11-017
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
017
1.78
+0.06/-0.06
17.17
+0.11/-0.11
XTJ11-018
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
018
1.78
+0.06/-0.06
18.77
+0.11/-0.11
XTJ11-019
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
019
1.78
+0.06/-0.06
20.35
+0.14/-0.14
XTJ11-020
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
020
1.78
+0.06/-0.06
21.95
+0.14/-0.14
XTJ11-021
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
021
1.78
+0.06/-0.06
23.52
+0.14/-0.14
XTJ11-022
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
022
1.78
+0.06/-0.06
25.12
+0.14/-0.14
XTJ11-023
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
023
1.78
+0.06/-0.06
26.70
+0.14/-0.14
XTJ11-024
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
024
1.78
+0.06/-0.06
28.30
+0.14/-0.14
XTJ11-025
XTJ11
AS series
Nitrile rubber
HS65-75
black
-30-100
Resistant to mineral oil
025
1.78
+0.06/-0.06
29.87
+0.14/-0.14
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성