XTM01 31 - O-ring, large diameter and specified inner diameter
Yiheda 3D Electronic Gallery
yhd_fa
C5-seal
Powered by
CAD모델 선택
{yiheda/yhd_fa/c5/xtm01_31.prj},{NB=XTM11-d5.7-D300},{CODE=XTM11},{TYPE=dakoujinxing},{MAT=fuxiangjiao},{HRD=HS70},{COL=black},{WD=-10-200},{YT=naigaowennaihuaxuexingyong},{DD=5.70},{D=300},{DPOOL=[300:2000/1]},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
Hardness (Shore)
ⁿ/ₐ
COL
Color
ⁿ/ₐ
WD
Operating temperature range
ⁿ/ₐ
YT
use
ⁿ/ₐ
DD
Wire diameter d
[mm]
DDTOL
d tolerance
ⁿ/ₐ
DTOL
D tolerance
ⁿ/ₐ
XTM01-d3.1-D300
XTM01
Large diameter type
Nitrile rubber
HS70??5
black
-20¡ã¡«100¡ã
Resistant to mineral oil
3.10
±0.13
±2.82
XTM01-d3.53-D300
XTM01
Large diameter type
Nitrile rubber
HS70??5
black
-20¡ã¡«100¡ã
Resistant to mineral oil
3.53
±0.13
±2.82
XTM01-d4-D300
XTM01
Large diameter type
Nitrile rubber
HS70??5
black
-20¡ã¡«100¡ã
Resistant to mineral oil
4.00
±0.13
±2.82
XTM01-d5.33-D300
XTM01
Large diameter type
Nitrile rubber
HS70??5
black
-20¡ã¡«100¡ã
Resistant to mineral oil
5.33
±0.15
±2.82
XTM01-d5.7-D300
XTM01
Large diameter type
Nitrile rubber
HS70??5
black
-20¡ã¡«100¡ã
Resistant to mineral oil
5.70
±0.15
±2.82
XTM01-d6-D300
XTM01
Large diameter type
Nitrile rubber
HS70??5
black
-20¡ã¡«100¡ã
Resistant to mineral oil
6.00
±0.15
±2.82
XTM01-d7-D300
XTM01
Large diameter type
Nitrile rubber
HS70??5
black
-20¡ã¡«100¡ã
Resistant to mineral oil
7.00
±0.15
±2.82
XTM01-d8-D300
XTM01
Large diameter type
Nitrile rubber
HS70??5
black
-20¡ã¡«100¡ã
Resistant to mineral oil
8.00
±0.2
±2.82
XTM01-d8.4-D300
XTM01
Large diameter type
Nitrile rubber
HS70??5
black
-20¡ã¡«100¡ã
Resistant to mineral oil
8.40
±0.2
±2.82
XTM01-d9-D300
XTM01
Large diameter type
Nitrile rubber
HS70??5
black
-20¡ã¡«100¡ã
Resistant to mineral oil
9.00
±0.25
±2.82
XTM01-d10-D300
XTM01
Large diameter type
Nitrile rubber
HS70??5
black
-20¡ã¡«100¡ã
Resistant to mineral oil
10.00
±0.3
±2.82
XTM02-d3.1-D300
XTM02
Large diameter type
Nitrile rubber
HS90?¨¤5
black
-20¡ã¡«100¡ã
Resistant to mineral oil
3.10
±0.13
±2.82
XTM02-d3.53-D300
XTM02
Large diameter type
Nitrile rubber
HS90?¨¤5
black
-20¡ã¡«100¡ã
Resistant to mineral oil
3.53
±0.13
±2.82
XTM02-d4-D300
XTM02
Large diameter type
Nitrile rubber
HS90?¨¤5
black
-20¡ã¡«100¡ã
Resistant to mineral oil
4.00
±0.13
±2.82
XTM02-d5.33-D300
XTM02
Large diameter type
Nitrile rubber
HS90?¨¤5
black
-20¡ã¡«100¡ã
Resistant to mineral oil
5.33
±0.15
±2.82
XTM02-d5.7-D300
XTM02
Large diameter type
Nitrile rubber
HS90?¨¤5
black
-20¡ã¡«100¡ã
Resistant to mineral oil
5.70
±0.15
±2.82
XTM02-d6-D300
XTM02
Large diameter type
Nitrile rubber
HS90?¨¤5
black
-20¡ã¡«100¡ã
Resistant to mineral oil
6.00
±0.15
±2.82
XTM02-d7-D300
XTM02
Large diameter type
Nitrile rubber
HS90?¨¤5
black
-20¡ã¡«100¡ã
Resistant to mineral oil
7.00
±0.15
±2.82
XTM02-d8-D300
XTM02
Large diameter type
Nitrile rubber
HS90?¨¤5
black
-20¡ã¡«100¡ã
Resistant to mineral oil
8.00
±0.2
±2.82
XTM02-d8.4-D300
XTM02
Large diameter type
Nitrile rubber
HS90?¨¤5
black
-20¡ã¡«100¡ã
Resistant to mineral oil
8.40
±0.2
±2.82
XTM02-d9-D300
XTM02
Large diameter type
Nitrile rubber
HS90?¨¤5
black
-20¡ã¡«100¡ã
Resistant to mineral oil
9.00
±0.25
±2.82
XTM02-d10-D300
XTM02
Large diameter type
Nitrile rubber
HS90?¨¤5
black
-20¡ã¡«100¡ã
Resistant to mineral oil
10.00
±0.3
±2.82
XTM11-d3.1-D300
XTM11
Large diameter type
fluororubber
HS70??5
black
-10¡ã¡«200¡ã
High temperature and chem...
3.10
±0.13
±2.82
XTM11-d3.53-D300
XTM11
Large diameter type
fluororubber
HS70??5
black
-10¡ã¡«200¡ã
High temperature and chem...
3.53
±0.13
±2.82
XTM11-d4-D300
XTM11
Large diameter type
fluororubber
HS70??5
black
-10¡ã¡«200¡ã
High temperature and chem...
4.00
±0.13
±2.82
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성