XUE11 17 - Oil seal? Bilabial / monolabial
Yiheda 3D Electronic Gallery
yhd_fa
C5-seal
Powered by
CAD모델 선택
{yiheda/yhd_fa/c5/xue11_17.prj},{NB=XUE11-d50-D65-C9},{CODE=XUE11},{TYPE=shuangchunxing waizhoujinshuxing},{MAT=Nitrile rubber},{HRD=HS70},{MAT1=SPCC},{MAT2=SW-B},{COL=black},{USE=zhouyongxuanzhuan},{WD=-25-120},{YL=0-0.03MPa},{SD=10m/syinei},{DD=50},{D=65},{DTOL=+0.14/+0.06},{C=9},{CTOL=+0.3/-0.3},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Oil seal
ⁿ/ₐ
HRD
Oil seal hardness (Shore)
ⁿ/ₐ
MAT1
Metal ring
ⁿ/ₐ
MAT2
Spring material
ⁿ/ₐ
COL
Color
ⁿ/ₐ
USE
use
ⁿ/ₐ
WD
Operating temperature range
ⁿ/ₐ
YL
Use pressure range
ⁿ/ₐ
SD
Line speed
ⁿ/ₐ
DD
d
[mm]
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
C
[mm]
CTOL
C gc
ⁿ/ₐ
XUE11-d15-D25-C7
XUE11
Double lip type
Nitrile rubber
HS70??5
SPCC
SW-B
black
Shaft rotation
-25¡ã¡«120¡ã
0-0.03MPa
Within 10m/s
15
25
+0.09/+0.04
7
+0.3/-0.3
XUE11-d20-D32-C8
XUE11
Double lip type
Nitrile rubber
HS70??5
SPCC
SW-B
black
Shaft rotation
-25¡ã¡«120¡ã
0-0.03MPa
Within 10m/s
20
32
+0.11/+0.05
8
+0.3/-0.3
XUE11-d25-D38-C8
XUE11
Double lip type
Nitrile rubber
HS70??5
SPCC
SW-B
black
Shaft rotation
-25¡ã¡«120¡ã
0-0.03MPa
Within 10m/s
25
38
+0.11/+0.05
8
+0.3/-0.3
XUE11-d35-D50-C8
XUE11
Double lip type
Nitrile rubber
HS70??5
SPCC
SW-B
black
Shaft rotation
-25¡ã¡«120¡ã
0-0.03MPa
Within 10m/s
35
50
+0.11/+0.05
8
+0.3/-0.3
XUE11-d40-D62-C12
XUE11
Double lip type
Nitrile rubber
HS70??5
SPCC
SW-B
black
Shaft rotation
-25¡ã¡«120¡ã
0-0.03MPa
Within 10m/s
40
62
+0.14/+0.06
12
+0.4/-0.4
XUE11-d45-D62-C9
XUE11
Double lip type
Nitrile rubber
HS70??5
SPCC
SW-B
black
Shaft rotation
-25¡ã¡«120¡ã
0-0.03MPa
Within 10m/s
45
62
+0.14/+0.06
9
+0.3/-0.3
XUE11-d50-D65-C9
XUE11
Double lip type
Nitrile rubber
HS70??5
SPCC
SW-B
black
Shaft rotation
-25¡ã¡«120¡ã
0-0.03MPa
Within 10m/s
50
65
+0.14/+0.06
9
+0.3/-0.3
XUE16-d30-D40-C7
XUE16
Single lip type
Nitrile rubber
HS70??5
SPCC
SW-B
black
Shaft rotation
-25¡ã¡«120¡ã
0-0.03MPa
Within 0.1m/s
30
40
+0.11/+0.05
7
+0.3/-0.3
XUE16-d35-D50-C8
XUE16
Single lip type
Nitrile rubber
HS70??5
SPCC
SW-B
black
Shaft rotation
-25¡ã¡«120¡ã
0-0.03MPa
Within 0.1m/s
35
50
+0.11/+0.05
8
+0.3/-0.3
XUE17-d10-D20-C7
XUE17
Single lip type
Nitrile rubber
HS70??5
SPCC
SW-B
black
Shaft rotation
-25¡ã¡«120¡ã
0-0.03MPa
Within 0.1m/s
10
20
+0.09/+0.04
7
+0.3/-0.3
XUE17-d12-D22-C7
XUE17
Single lip type
Nitrile rubber
HS70??5
SPCC
SW-B
black
Shaft rotation
-25¡ã¡«120¡ã
0-0.03MPa
Within 0.1m/s
12
22
+0.09/+0.04
7
+0.3/-0.3
XUE17-d15-D35-C7
XUE17
Single lip type
Nitrile rubber
HS70??5
SPCC
SW-B
black
Shaft rotation
-25¡ã¡«120¡ã
0-0.03MPa
Within 0.1m/s
15
35
+0.09/+0.04
7
+0.3/-0.3
XUE17-d20-D35-C8
XUE17
Single lip type
Nitrile rubber
HS70??5
SPCC
SW-B
black
Shaft rotation
-25¡ã¡«120¡ã
0-0.03MPa
Within 0.1m/s
20
35
+0.11/+0.05
8
+0.3/-0.3
XUE17-d25-D40-C8
XUE17
Single lip type
fluororubber
HS70??5
SPCC
SW-B
black
Shaft rotation
-25¡ã¡«120¡ã
0-0.03MPa
Within 0.1m/s
25
40
+0.11/+0.05
8
+0.3/-0.3
XUE17-d30-D42-C8
XUE17
Single lip type
fluororubber
HS70??5
SPCC
SW-B
black
Shaft rotation
-25¡ã¡«120¡ã
0-0.03MPa
Within 0.1m/s
30
42
+0.11/+0.05
8
+0.3/-0.3
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성