683ZZ 6320ZZ-C&U - Deep groove ball bearing/Double side with dust cover
Yiheda 3D Electronic Gallery
yhd_fa
E7-Bearings / Joint bearing
Powered by
CAD모델 선택
{yiheda/yhd_fa/e7/683zz_6320zz-cu.prj},{NB=6305ZZ-C&U},{BRA=C&U},{ACC=P0},{CLE=Standard clearance(CN/C0)},{POST=ZZ(Double side with dust cover)},{MAT1=GCr15},{MAT2=SUJ2},{MOD=6305ZZ-C&U},{DD=25},{D=62},{B=17},{RR=1.10},{CR=20.60},{COR=11.20},{LIM=14000},{DDAA1=31.5},{DDAA2=35.0},{DAA=55.5},{RRAA=1.00},{WEI=232.00},{LINK=Website link},{Q=12}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BRA
brand
ⁿ/ₐ
ACC
bearing accuracy
ⁿ/ₐ
CLE
bearing clearance
ⁿ/ₐ
POST
Post code
ⁿ/ₐ
MAT1
national standard material
ⁿ/ₐ
MAT2
Equivalent material
ⁿ/ₐ
MOD
model
[mm]
DD
d
[mm]
D
[mm]
B
[mm]
RR
r
[min]
CR
Cr
[KN]
COR
Cor
[KN]
LIM
Limiting speed
[KN]
DDAA1
da
[min]
DDAA2
da
[max]
DAA
Da
[max]
RRAA
ra
[max]
WEI
Reference weight
[g]
Q
ⁿ/ₐ
683ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
683ZZ-C&U
3
7
3
0.10
0.39
0.13
68000
3.9
4.1
5.8
0.10
0.33
12
693ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
693ZZ-C&U
3
8
4
0.15
0.55
0.18
63000
4.2
4.4
6.8
0.15
0.61
10
623ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
623ZZ-C&U
3
10
4
0.15
0.64
0.22
58000
4.2
5.2
8.8
0.15
1.60
10
684ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
684ZZ-C&U
4
9
4
0.15
0.64
0.22
57000
5.0
5.2
7.8
0.10
0.76
10
694ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
694ZZ-C&U
4
11
4
0.15
0.71
0.28
52000
5.2
6.4
9.8
0.15
2.00
12
604ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
604ZZ-C&U
4
12
4
0.20
0.96
0.35
51000
5.6
6.6
10.4
0.20
2.30
10
624ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
624ZZ-C&U
4
13
5
0.20
0.96
0.35
49000
5.6
6.2
11.4
0.20
3.50
8
634ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
634ZZ-C&U
4
16
5
0.30
1.13
0.41
44000
6.0
7.6
14.0
0.30
5.10
8
685ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
685ZZ-C&U
5
11
5
0.15
0.72
0.28
43000
6.2
6.8
9.8
0.15
1.10
12
695ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
695ZZ-C&U
5
13
4
0.20
1.07
0.42
47000
6.6
6.9
11.4
0.20
2.40
10
605ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
605ZZ-C&U
5
14
5
0.20
1.08
0.44
46000
6.6
7.4
12.4
0.20
3.50
10
625ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
625ZZ-C&U
5
16
5
0.30
1.35
0.52
44000
7.0
7.6
14.0
0.30
4.80
8
635ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
635ZZ-C&U
5
19
6
0.30
2.81
1.06
40000
7.0
9.5
17.0
0.30
8.00
8
686ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
686ZZ-C&U
6
13
5
0.15
1.08
0.44
46000
7.0
7.2
11.8
0.15
1.90
10
696ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
696ZZ-C&U
6
15
5
0.20
1.47
0.60
44000
7.6
7.8
13.4
0.20
3.80
10
606ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
606ZZ-C&U
6
17
6
0.20
2.27
0.84
42000
8.0
8.6
15.0
0.30
6.00
10
626ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
626ZZ-C&U
6
19
6
0.30
2.24
0.91
40000
8.0
9.5
17.0
0.30
8.10
10
687ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
687ZZ-C&U
7
14
5
0.30
1.18
0.51
44000
8.2
8.7
12.8
0.15
2.10
12
697ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
697ZZ-C&U
7
17
5
0.15
1.61
0.72
41000
9.0
10.0
15.0
0.30
5.20
12
607ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
607ZZ-C&U
7
19
6
0.30
2.22
0.90
40000
9.0
10.4
17.0
0.30
8.00
10
627ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
627ZZ-C&U
7
22
7
0.30
3.30
1.37
37000
9.0
12.2
20.0
0.30
13.00
10
688ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
688ZZ-C&U
8
16
5
0.30
1.61
0.71
41000
9.6
10.0
14.4
0.20
3.10
12
698ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
698ZZ-C&U
8
19
6
0.20
2.62
1.06
39000
10.0
10.6
17.0
0.30
7.30
12
608ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
608ZZ-C&U
8
22
7
0.30
3.30
1.37
37000
10.0
12.2
20.0
0.30
12.00
12
628ZZ-C&U
C&U
P0
Standard clearance(CN/C0)
ZZ(Double side with dust ...
GCr15
SUJ2
628ZZ-C&U
8
24
8
0.30
3.34
1.42
36000
10.0
12.1
22.0
0.30
17.00
10
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성