BAY6700 6310ZZ-j - Deep groove ball bearings - double-sided with dust cover
Yiheda 3D Electronic Gallery
yhd_fa
E7-Bearings / Joint bearing
Powered by
CAD모델 선택
{yiheda/yhd_fa/e7/bay6700_6310.prj},{NB=BAY6210ZZ},{CODE=BAY},{TYPE1=Standard type},{CODE1=6},{ZCJD=GB/T 307.1 Level 6},{CODE2=ZZ (double-sided with dust cover)},{MAT=GCr15},{MAT1=SUJ2},{TYPE=6210ZZ},{LINK=Webxxx},{WEB=http://www.yhdfa.com/index.php?s=/home/detail/detail/typecode/BAY6000ZZ/xlno/BAY-BAY-SUS-BAY-J-BAY-J-SUS.html }
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE1
type
ⁿ/ₐ
CODE1
Bearing type code
ⁿ/ₐ
ZCJD
Bearing accuracy
ⁿ/ₐ
CODE2
Post code
ⁿ/ₐ
MAT
Bearing material (international)
ⁿ/ₐ
MAT1
Bearing material (equivalent)
ⁿ/ₐ
TYPE
Bearing Type
ⁿ/ₐ
DD
d
[mm]
D
[mm]
B
[mm]
RR1
r1
[mm]
CR
Basic rated load Cr (moving)
[KN]
CO
Basic rated load Co (static)
[KN]
RPM
Allowable speed
[1/min]
DBMIN
Installation size db min
[mm]
DBMAX
Installation size db max
[mm]
DA
Installation size Da max
[mm]
RR
Installation size r max
[mm]
GG
Weight value (reference)
[g]
BAY6700ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6700ZZ
10
15
4
0.2
0.85
0.430
15000
10.4
11.21
14.2
0.2
2
BAY6800ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6800ZZ
10
19
5
0.3
1.83
0.925
34000
12.0
12.50
17.0
0.3
5
BAY6900ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6900ZZ
10
22
6
0.3
2.70
1.270
32000
12.0
13.00
20.0
0.3
9
BAY6000ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6000ZZ
10
26
8
0.3
4.55
1.960
30000
12.0
13.50
24.0
0.3
19
BAY6200ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6200ZZ
10
30
9
0.6
5.10
2.390
24000
14.0
16.00
26.0
0.6
32
BAY6300ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6300ZZ
10
35
11
0.6
8.10
3.450
21000
14.0
16.50
31.0
0.6
52
BAY6701ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6701ZZ
12
18
4
0.2
0.92
0.530
13000
12.4
13.86
16.7
0.2
3
BAY6801ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6801ZZ
12
21
5
0.3
1.92
1.040
32000
14.0
14.50
19.0
0.3
6
BAY6901ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6901ZZ
12
24
6
0.3
2.89
1.460
30000
14.0
15.00
22.0
0.3
11
BAY6001ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6001ZZ
12
28
8
0.3
5.10
2.390
27000
14.0
16.00
26.0
0.3
21
BAY6201ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6201ZZ
12
32
10
0.6
6.10
2.750
22000
16.0
17.00
28.0
0.6
37
BAY6301ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6301ZZ
12
37
12
1.0
9.70
4.200
19000
17.0
18.00
32.0
1.0
60
BAY6702ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6702ZZ
15
21
4
0.2
0.93
0.580
10000
15.4
16.86
19.7
0.2
4
BAY6802ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6802ZZ
15
24
5
0.3
2.08
1.260
27000
17.0
17.50
22.0
0.3
7
BAY6902ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6902ZZ
15
28
7
0.3
3.65
2.000
26000
17.0
17.50
26.0
0.3
16
BAY6002ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6002ZZ
15
32
9
0.3
5.60
2.830
23000
17.0
19.00
30.0
0.3
30
BAY6202ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6202ZZ
15
35
11
0.6
7.75
3.600
19000
19.0
20.00
31.0
0.6
45
BAY6302ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6302ZZ
15
42
13
1.0
11.40
5.450
17000
20.0
22.50
37.0
1.0
83
BAY6703ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6703ZZ
17
23
4
0.2
1.00
0.650
9500
17.4
18.86
21.1
0.2
4
BAY6803ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6803ZZ
17
26
5
0.3
2.23
1.460
25000
19.0
19.50
24.0
0.3
8
BAY6903ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6903ZZ
17
30
7
0.3
4.65
2.580
23000
19.0
20.00
28.0
0.3
18
BAY6003ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6003ZZ
17
35
10
0.3
6.80
3.350
20000
19.0
21.00
33.0
0.3
39
BAY6203ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6203ZZ
17
40
12
0.6
9.60
4.600
17000
21.0
23.00
36.0
0.6
66
BAY6303ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6303ZZ
17
47
14
1.0
13.60
6.650
15000
22.0
25.50
42.0
1.0
113
BAY6704ZZ-E
BAY...-E
Economic type
6
GB/T 307.1 Level 0
ZZ (double-sided with dus...
GCr15
SUJ2
6704ZZ
20
27
4
0.2
1.40
0.720
8500
20.4
22.36
25.5
0.2
6
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성