BBR7000 7010SU-J - Angular contact ball bearing ??¨¨ Universal matching type ??¨¨ Domestic type / Import type
Yiheda 3D Electronic Gallery
yhd_fa
E7-Bearings / Joint bearing
Powered by
CAD모델 선택
{yiheda/yhd_fa/e7/bbr7000_7010su-j.prj},{NB=BBR7004SU},{CODE=BBR},{TYPE1=wannengpeiduixing},{TYPE2=Standard type},{CODE1=7},{ZCJD=GB/T307.1 4ji},{CODE2=U},{MAT=GCr15},{MAT1=SUJ2},{JCJ=15},{TYPE=7004SU},{CODE3=},{DD=20},{D=42},{B=12},{RR=0.6},{RR1=0.30},{CR=11.10},{COR=6.55},{RPM=37100},{AA=10.1},{DB=25.0},{DA=37.0},{R=0.6},{GG=67},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE1
TYPE
ⁿ/ₐ
TYPE2
TYPE
ⁿ/ₐ
CODE1
Bearing type code
ⁿ/ₐ
ZCJD
Bearing accuracy
ⁿ/ₐ
CODE2
Code
ⁿ/ₐ
MAT
Bearing national standard material
ⁿ/ₐ
MAT1
Bearing material
ⁿ/ₐ
JCJ
Contact angle
[°]
TYPE
ⁿ/ₐ
CODE3
Code
ⁿ/ₐ
DD
d
[mm]
D
[mm]
B
[mm]
RR
r
[mm]
RR1
r1
[mm]
CR
Basic rated load Cr (moving) N
[KN]
COR
Basic rated load Cor (static) N
[KN]
RPM
Allowable speed
[1/min]
AA
Point of action
[mm]
DB
Installation size db(min)
[mm]
DA
Installation size da(max)
[mm]
R
Mounting size R max
[mm]
GG
Weight (reference)
[g]
BBR7000SU-E
BBR
Universal matching type
Economic type
7
GB/T307.1 5ji
U
GCr15
SUJ2
15
7000SU
-E
10
26
8
0.3
0.15
5.30
2.49
63900
6.4
12.5
23.5
0.3
19
BBR7001SU-E
BBR
Universal matching type
Economic type
7
GB/T307.1 5ji
U
GCr15
SUJ2
15
7001SU
-E
12
28
8
0.3
0.15
5.80
2.90
57500
6.7
14.5
25.5
0.3
21
BBR7002SU-E
BBR
Universal matching type
Economic type
7
GB/T307.1 5ji
U
GCr15
SUJ2
15
7002SU
-E
15
32
9
0.3
0.15
6.25
3.40
49000
7.6
17.5
29.5
0.3
30
BBR7003SU-E
BBR
Universal matching type
Economic type
7
GB/T307.1 5ji
U
GCr15
SUJ2
15
7003SU
-E
17
35
10
0.3
0.15
6.60
3.80
44300
8.5
19.5
32.5
0.3
39
BBR7004SU-E
BBR
Universal matching type
Economic type
7
GB/T307.1 5ji
U
GCr15
SUJ2
15
7004SU
-E
20
42
12
0.6
0.30
11.10
6.55
37100
10.1
25.0
37.0
0.6
67
BBR7005SU-E
BBR
Universal matching type
Economic type
7
GB/T307.1 5ji
U
GCr15
SUJ2
15
7005SU
-E
25
47
12
0.6
0.30
11.70
7.40
32000
10.8
30.0
42.0
0.6
78
BBR7006SU-E
BBR
Universal matching type
Economic type
7
GB/T307.1 5ji
U
GCr15
SUJ2
15
7006SU
-E
30
55
13
1.0
0.60
15.10
10.30
27100
12.2
36.0
49.0
1.0
114
BBR7007SU-E
BBR
Universal matching type
Economic type
7
GB/T307.1 5ji
U
GCr15
SUJ2
15
7007SU
-E
35
62
14
1.0
0.60
19.10
13.70
23800
13.5
41.0
56.0
1.0
151
BBR7008SU-E
BBR
Universal matching type
Economic type
7
GB/T307.1 5ji
U
GCr15
SUJ2
15
7008SU
-E
40
68
15
1.0
0.60
20.60
15.90
21300
14.7
46.0
62.0
1.0
189
BBR7009SU-E
BBR
Universal matching type
Economic type
7
GB/T307.1 5ji
U
GCr15
SUJ2
15
7009SU
-E
45
75
16
1.0
0.60
24.40
19.30
19200
16.0
51.0
69.0
1.0
238
BBR7010SU-E
BBR
Universal matching type
Economic type
7
GB/T307.1 5ji
U
GCr15
SUJ2
15
7010SU
-E
50
80
16
1.0
0.60
26.00
21.90
17700
16.7
56.0
74.0
1.0
259
BBR7000SU
BBR
Universal matching type
Standard type
7
GB/T307.1 4ji
U
GCr15
SUJ2
15
7000SU
10
26
8
0.3
0.15
5.30
2.49
63900
6.4
12.5
23.5
0.3
19
BBR7001SU
BBR
Universal matching type
Standard type
7
GB/T307.1 4ji
U
GCr15
SUJ2
15
7001SU
12
28
8
0.3
0.15
5.80
2.90
57500
6.7
14.5
25.5
0.3
21
BBR7002SU
BBR
Universal matching type
Standard type
7
GB/T307.1 4ji
U
GCr15
SUJ2
15
7002SU
15
32
9
0.3
0.15
6.25
3.40
49000
7.6
17.5
29.5
0.3
30
BBR7003SU
BBR
Universal matching type
Standard type
7
GB/T307.1 4ji
U
GCr15
SUJ2
15
7003SU
17
35
10
0.3
0.15
6.60
3.80
44300
8.5
19.5
32.5
0.3
39
BBR7004SU
BBR
Universal matching type
Standard type
7
GB/T307.1 4ji
U
GCr15
SUJ2
15
7004SU
20
42
12
0.6
0.30
11.10
6.55
37100
10.1
25.0
37.0
0.6
67
BBR7005SU
BBR
Universal matching type
Standard type
7
GB/T307.1 4ji
U
GCr15
SUJ2
15
7005SU
25
47
12
0.6
0.30
11.70
7.40
32000
10.8
30.0
42.0
0.6
78
BBR7006SU
BBR
Universal matching type
Standard type
7
GB/T307.1 4ji
U
GCr15
SUJ2
15
7006SU
30
55
13
1.0
0.60
15.10
10.30
27100
12.2
36.0
49.0
1.0
114
BBR7007SU
BBR
Universal matching type
Standard type
7
GB/T307.1 4ji
U
GCr15
SUJ2
15
7007SU
35
62
14
1.0
0.60
19.10
13.70
23800
13.5
41.0
56.0
1.0
151
BBR7008SU
BBR
Universal matching type
Standard type
7
GB/T307.1 4ji
U
GCr15
SUJ2
15
7008SU
40
68
15
1.0
0.60
20.60
15.90
21300
14.7
46.0
62.0
1.0
189
BBR7009SU
BBR
Universal matching type
Standard type
7
GB/T307.1 4ji
U
GCr15
SUJ2
15
7009SU
45
75
16
1.0
0.60
24.40
19.30
19200
16.0
51.0
69.0
1.0
238
BBR7010SU
BBR
Universal matching type
Standard type
7
GB/T307.1 4ji
U
GCr15
SUJ2
15
7010SU
50
80
16
1.0
0.60
26.00
21.90
17700
16.7
56.0
74.0
1.0
259
BBR7000SU-J
BBR
Universal matching type
Import type
7
JIS B 1514 4ji
U
GCr15
SUJ2
15
7000SU
-J
10
26
8
0.3
0.15
5.30
2.49
63900
6.4
12.5
23.5
0.3
19
BBR7001SU-J
BBR
Universal matching type
Import type
7
JIS B 1514 4ji
U
GCr15
SUJ2
15
7001SU
-J
12
28
8
0.3
0.15
5.80
2.90
57500
6.7
14.5
25.5
0.3
21
BBR7002SU-J
BBR
Universal matching type
Import type
7
JIS B 1514 4ji
U
GCr15
SUJ2
15
7002SU
-J
15
32
9
0.3
0.15
6.25
3.40
49000
7.6
17.5
29.5
0.3
30
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성