J-BBV01 - Cylindrical roller bearing/Outer ring double flange/Outer ring without flange/Imported
Yiheda 3D Electronic Gallery
yhd_fa
E7-Bearings / Joint bearing
Powered by
CAD모델 선택
{yiheda/yhd_fa/e7/j-bbv01.prj},{NB=J-BBV01-NU315W},{CODE=J-BBV01-NU},{TYPE=Outer ring double flange,Inner ring without flange},{BEA=GB/T307.1 0level},{POST=W(Steel cage)},{MAT=GCr15},{MAT1=SUJ2},{MODEL=J-BBV01-NU315W},{DD=75},{D=160},{B=37},{RR=2.1},{RR1=2.1},{FW=95.5},{EW=139.5},{J=104},{CR=171},{COR=184.5},{LIM=3740},{LIM1=4420},{DDAA=86.0},{DDBB=86.0},{DDCC=93},{DDDD=97},{DDEE=106},{DAA=149.0},{DBB=149.0},{DBB1=143},{RRAA=2.0},{RR1AA=2.0},{WEI=3.28},{LINK=Website link},{Q1=12}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
BEA
Bearing accuracy
ⁿ/ₐ
POST
Post code
ⁿ/ₐ
MAT
national standard material
ⁿ/ₐ
MAT1
Equivalent material
ⁿ/ₐ
MODEL
model
[mm]
DD
d
[max]
D
[mm]
B
[mm]
RR
r
[min]
RR1
r1
[min]
FW
[mm]
EW
ⁿ/ₐ
J
[mm]
CR
Rated load Cr(move)
[KN]
COR
Rated load Cor(quiet)
[KN]
LIM
Limit speed grease
ⁿ/ₐ
LIM1
Limit speed Oil lubrication
ⁿ/ₐ
DDAA
da
[min]
DDBB
db
[min]
DDCC
dc
[max]
DDDD
dd
[min]
DDEE
de
[min]
DAA
Da
[max]
DBB
Db
[max]
DBB1
Db
[min]
RRAA
ra
[max]
RR1AA
r1a
[max]
WEI
Reference weight
ⁿ/ₐ
J-BBV01-NU204W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU204W
20
47
14
1.0
0.6
26.5
40
29.5
23.13
20.34
12750
15300
24.0
25.0
26
29
32
42.0
43.0
42
1.0
0.6
0.12
J-BBV01-NU304W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU304W
20
52
15
1.1
0.6
27.5
44.5
31.1
28.35
24.21
11050
12750
24.0
26.5
27
30
33
45.5
48.0
46
1.0
0.6
0.18
J-BBV01-NU205W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU205W
25
52
15
1.0
0.6
31.5
45
34.5
26.37
24.93
11050
12750
29.0
30.0
31
34
37
47.0
48.0
46
1.0
0.6
0.15
J-BBV01-NU305W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU305W
25
62
17
1.1
1.1
34.0
53
38
37.35
33.75
9350
11050
31.5
31.5
33
37
40
55.5
55.5
50
1.0
1.0
0.28
J-BBV01-NU206W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU206W
30
62
16
1.0
0.6
37.5
53.5
41.1
35.1
33.75
9350
11050
34.0
35.0
37
40
44
57.0
58.0
56
1.0
0.6
0.23
J-BBV01-NU306W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU306W
30
72
19
1.1
1.1
40.5
62
44.9
47.7
45
7905
9350
36.5
36.5
40
44
48
65.5
65.5
64
1.0
1.0
0.40
J-BBV01-NU207W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU207W
35
72
17
1.1
0.6
44.0
61.8
48
45.45
45
8075
9350
39.0
41.5
43
46
50
65.5
68.0
64
1.0
0.6
0.33
J-BBV01-NU307W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU307W
35
80
21
1.5
1.1
46.2
68.2
51
63.9
63.9
6885
8160
41.5
43.0
45
48
53
72.0
73.5
70
1.5
1.0
0.55
J-BBV01-NU208W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU208W
40
80
18
1.1
1.1
50.0
70
54.2
39.15
38.7
7990
9350
46.5
46.5
49
52
56
73.5
73.5
72
1.0
1.0
0.38
J-BBV01-NU308W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU308W
40
90
23
1.5
1.5
53.5
77.5
58.4
52.65
51.3
6800
7990
48.0
48.0
51
55
60
82.0
82.0
80
1.5
1.5
0.66
J-BBV01-NU209W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU209W
45
85
19
1.1
1.1
55.0
75
59
41.4
42.3
7140
8415
51.5
51.5
54
57
61
78.5
78.5
77
1.0
1.0
0.43
J-BBV01-NU309W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU309W
45
100
25
1.5
1.5
58.5
86.5
64
66.6
63.9
6120
7140
53.0
53.0
57
60
66
92.0
92.0
89
1.5
1.5
0.88
J-BBV01-NU210W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU210W
50
90
20
1.1
1.1
60.4
80.4
64.6
43.2
45.9
6460
7650
56.5
56.5
58
62
67
83.5
83.5
83
1.0
1.0
0.47
J-BBV01-NU310W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU310W
50
110
27
2.0
2.0
65.0
95
71
78.3
77.4
5525
6545
59.0
59.0
63
67
73
101.0
101.0
98
2.0
2.0
1.14
J-BBV01-NU211W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU211W
55
100
21
1.5
1.1
66.5
88.5
70.8
52.2
56.25
5865
6970
61.5
63.0
65
68
73
92.0
93.5
91
1.5
1.0
0.64
J-BBV01-NU311W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU311W
55
120
29
2.0
2.0
70.5
104.5
77.2
99.9
99.9
5015
5950
64.0
64.0
69
72
80
111.0
111.0
107
2.0
2.0
1.45
J-BBV01-NU212W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU212W
60
110
22
1.5
1.5
73.5
97.5
78.4
61.65
67.5
5440
6460
68.0
68.0
71
75
80
102.0
102.0
100
1.5
1.5
0.82
J-BBV01-NU312W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU312W
60
130
31
2.1
2.1
77.0
113
84.2
111.6
113.4
4675
5525
71.0
71.0
75
79
86
119.0
119.0
116
2.0
2.0
1.80
J-BBV01-NU213W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU213W
65
120
23
1.5
1.5
79.6
105.6
84.8
75.6
85.05
5015
5950
73.0
73.0
77
81
87
112.0
112.0
108
1.5
1.5
1.02
J-BBV01-NU313W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU313W
65
140
33
2.1
2.1
83.5
121.5
91
121.5
125.1
4335
5100
76.0
76.0
81
85
93
129.0
129.0
125
2.0
2.0
2.23
J-BBV01-NU214W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU214W
70
125
24
1.5
1.5
84.5
110.5
89.6
75.15
85.5
4675
5525
78.0
78.0
82
86
92
117.0
117.0
114
1.5
1.5
1.12
J-BBV01-NU314W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU314W
70
150
35
2.1
2.1
90.0
130
98
142.2
151.2
3995
4675
81.0
81.0
87
92
100
139.0
139.0
134
2.0
2.0
2.71
J-BBV01-NU215W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU215W
75
130
25
1.5
1.5
88.5
116.5
94
86.85
99.9
4335
5100
83.0
83.0
87
90
96
122.0
122.0
120
1.5
1.5
1.23
J-BBV01-NU315W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU315W
75
160
37
2.1
2.1
95.5
139.5
104
171
184.5
3740
4420
86.0
86.0
93
97
106
149.0
149.0
143
2.0
2.0
3.28
J-BBV01-NU216W
J-BBV01-NU
Outer ring double flange,...
GB/T307.1 0level
W(Steel cage)
GCr15
SUJ2
J-BBV01-NU216W
80
140
26
2.0
2.0
95.3
125.3
101
95.4
109.8
4080
4845
89.0
89.0
94
97
104
131.0
131.0
128
2.0
2.0
1.50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성