QCE01 52 - No power transmission wheel ??¡§¡§ Heavy duty ??¡§¡§ Spring press-in / internal thread / flat type
Yiheda 3D Electronic Gallery
yhd_fa
F5-Rollers
Powered by
CAD모델 선택
{yiheda/yhd_fa/f5/qce01_52.prj},{NB=QCE21-D80-t3-W120},{CODE=QCE21},{TYPE=zhongxing-neiluowenxing},{MAT=gangzhi},{SUR=duxin},{D=80.0},{TT=3.0},{W=120},{WPOOL=[120:1900/1]},{DD=20},{M=M12},{M1=12},{V=25},{BB=0},{HH=0},{ZC=6204},{ZZBUBQBCBN=N/A},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
model
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
TT
t
[mm]
DD
d
[mm]
E
[mm]
L
ⁿ/ₐ
M
[mm]
ZC
Bearing
ⁿ/ₐ
QCE01-D18-t1-W145
QCE01
Heavy duty - spring press...
Galvanized
18.0
1.0
6
149
171
-
6001
QCE01-D25.6-t1-W120
QCE01
Heavy duty - spring press...
Galvanized
25.6
1.0
8
130
152
-
6001
QCE01-D38-t1.2-W125
QCE01
Heavy duty - spring press...
Galvanized
38.0
1.2
12
134
156
-
6001
QCE01-D50-t1.5-W125
QCE01
Heavy duty - spring press...
Galvanized
50.0
1.5
12
133
155
-
6001
QCE01-D50-t2-W125
QCE01
Heavy duty - spring press...
Galvanized
50.0
2.0
12
133
155
-
6001
QCE01-D60-t2-W125
QCE01
Heavy duty - spring press...
Galvanized
60.0
2.0
12
135
157
-
6001
QCE01-D60-t3-W130
QCE01
Heavy duty - spring press...
Galvanized
60.0
3.0
15
140
162
-
6002
QCE01-D76-t3-W140
QCE01
Heavy duty - spring press...
Galvanized
76.0
3.0
15
150
172
-
6202
QCE01-D76-t4-W140
QCE01
Heavy duty - spring press...
Galvanized
76.0
4.0
20
150
180
-
6204
QCE01-D80-t3-W140
QCE01
Heavy duty - spring press...
Galvanized
80.0
3.0
20
150
180
-
6204
QCE01-D89-t3-W140
QCE01
Heavy duty - spring press...
Galvanized
89.0
3.0
20
150
180
-
6204
QCE01-D89-t4-W140
QCE01
Heavy duty - spring press...
Galvanized
89.0
4.0
20
150
180
-
6204
QCE11-D38-t1.2-W125
QCE11
Heavy duty - spring press...
-
38.0
1.2
12
134
156
-
6002
QCE11-D50-t1.5-W125
QCE11
Heavy duty - spring press...
-
50.0
1.5
12
133
155
-
6002
QCE11-D60-t2-W125
QCE11
Heavy duty - spring press...
-
60.0
2.0
12
135
157
-
6002
QCE11-D76-t3-W140
QCE11
Heavy duty - spring press...
-
76.0
3.0
15
149
172
-
6002
QCE12-D25.6-t1-W120
QCE12
Heavy duty - spring press...
Natural anodizing
25.6
1.0
8
130
152
-
6002
QCE12-D38-t1.5-W135
QCE12
Heavy duty - spring press...
Natural anodizing
38.0
1.5
12
144
166
-
6002
QCE12-D50-t1.5-W125
QCE12
Heavy duty - spring press...
Natural anodizing
50.0
1.5
12
133
155
-
6002
QCE12-D60-t2-W125
QCE12
Heavy duty - spring press...
Natural anodizing
60.0
2.0
12
135
157
-
6002
QCE12-D76-t3-W135
QCE12
Heavy duty - spring press...
Natural anodizing
76.0
3.0
15
145
167
-
6002
QCE12-D80-t4-W140
QCE12
Heavy duty - spring press...
Natural anodizing
80.0
4.0
20
150
180
-
6002
QCE21-D38-t1.2-W120
QCE21
Heavy duty - internal thr...
Galvanized
38.0
1.2
12
129
131
M8
6001
QCE21-D50-t1.5-W120
QCE21
Heavy duty - internal thr...
Galvanized
50.0
1.5
12
128
130
M8
6001
QCE21-D50-t2-W120
QCE21
Heavy duty - internal thr...
Galvanized
50.0
2.0
12
128
130
M8
6001
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성