SC - Linear Motion Ball Bearing Slide Units
YTP
Linear Motion Ball Bearing Slide
Standard Type
Powered by
CAD모델 선택
{ytp/linear_motion_ball_bearing_side/standard_type/sc.prj},{NB=SC20UU},{MODEL=SC20UU},{IB=LM20UU},{SD=20},{H=21},{E=27},{W=54},{L=50},{F=41.0},{G=35.0},{T=11.0},{B=40.0},{C=40},{K=7.00},{S1=M6},{S2=5.2},{I=12},{WEIGHT=0.255},{WW=52.000},{W1=28.000},{W2=16.000},{W3=23.000},{II=1.000},{PS=GBT/16940-2012},{MAT1=6063 Aluminium Alloy},{TS1=Natural Anodic Oxidation (Conventional) },{TS2=Black Anodic Oxidation Treatment (Customized) },{TEMPERATUER=-20~80}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
MODEL
MODEL NO.
ⁿ/ₐ
IB
Internal bearing
ⁿ/ₐ
SD
SHAFT DIAMETER
ⁿ/ₐ
H
MAIN DIMENSIONS H
[mm]
E
MAIN DIMENSIONS E
[mm]
W
MAIN DIMENSIONS W
[mm]
L
MAIN DIMENSIONS L
[mm]
F
MAIN DIMENSIONS F
[mm]
G
MAIN DIMENSIONS G
[mm]
T
MAIN DIMENSIONS T
[mm]
B
MOUNTING DIMENSIONS B
[mm]
C
MOUNTING DIMENSIONS C
[mm]
K
MOUNTING DIMENSIONS K
[mm]
S1
MOUNTING DIMENSIONS S1
[mm]
S2
MOUNTING DIMENSIONS S2
[mm]
I
MOUNTING DIMENSIONS I
[mm]
WEIGHT
[kg]
WW
ⁿ/ₐ
W1
ⁿ/ₐ
W2
ⁿ/ₐ
W3
ⁿ/ₐ
II
ⁿ/ₐ
PS
Production standards
ⁿ/ₐ
MAT1
Outer coving material
ⁿ/ₐ
TS1
Surface Treatment of Shell
ⁿ/ₐ
TS2
Surface Treatment of Shell
ⁿ/ₐ
TEMPERATUER
Holder working temperature
ⁿ/ₐ
SC8UU
SC8UU
LM8UU
8
11
17
34
30
22.0
18.0
6.0
24.0
18
5.00
M4
3.4
8
0.052
31.000
17.000
10.000
12.000
1.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SC10UU
SC10UU
LM10UU
10
13
20
40
35
26.0
21.0
8.0
28.0
21
6.00
M5
4.3
12
0.092
38.000
20.000
10.000
14.000
1.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SC12UU
SC12UU
LM12UU
12
15
21
42
36
28.0
24.0
8.0
30.5
26
5.75
M5
4.3
12
0.102
40.000
22.000
13.000
14.000
1.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SC13UU
SC13UU
LM13UU
13
15
22
44
39
30.0
24.5
8.0
33.0
26
5.50
M5
4.3
12
0.12
42.000
26.000
14.000
21.000
1.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SC16UU
SC16UU
LM16UU
16
19
25
50
44
38.5
32.5
9.0
36.0
34
7.00
M5
4.3
12
0.2
48.000
26.000
17.000
19.000
1.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SC20UU
SC20UU
LM20UU
20
21
27
54
50
41.0
35.0
11.0
40.0
40
7.00
M6
5.2
12
0.255
52.000
28.000
16.000
23.000
1.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SC25UU
SC25UU
LM25UU
25
26
38
76
67
51.5
42.0
12.0
54.0
50
11.00
M8
7.0
18
0.6
68.000
42.000
17.000
33.000
1.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SC30UU
SC30UU
LM30UU
30
30
39
78
72
59.5
49.0
15.0
58.0
58
10.00
M8
7.0
18
0.735
70.000
46.000
15.000
40.500
1.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SC35UU
SC35UU
LM35UU
35
34
45
90
80
68.0
54.0
18.0
70.0
60
10.00
M8
7.0
18
1.1
88.000
54.000
19.000
50.000
2.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SC40UU
SC40UU
LM40UU
40
40
51
102
90
78.0
62.0
20.0
80.0
60
11.00
M10
8.7
25
1.59
99.000
64.000
22.000
49.000
1.500
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SC50UU
SC50UU
LM50UU
50
52
61
122
110
102.0
80.0
25.0
100.0
80
11.00
M10
8.7
25
3.34
116.000
82.000
28.000
72.000
3.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SC60UU
SC60UU
LM60UU
60
58
66
132
122
114.0
94.0
30.0
108.0
90
12.00
M12
10.7
25
4.72
125.000
90.000
34.000
89.000
2.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성