AD A 80 NPT-R - Male adaptor NPT-R
SERTO
Adaptors
Adaptors brass CV
Powered by
CAD模型選擇
{serto/17_adapter/02_adapter_messing_cv/ad_a_80_npt_r.prj},{NB=AD A 80-1/8 NPT-1/4 036.0414.044},{TYPE=AD A 80-1/8 NPT-1/4},{MATNR=036.0414.044},{RNPT=NPT1/8},{RNPTX=10.242},{R2=R1/4},{RX=13.157},{SW=14},{L=18.0},{IK1=10.0},{IK2=12.0},{EK=8.1},{KG=1.130},{WERKSTOFF=CW617N (Messing vern.)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
RNPT
Thread NPT
ⁿ/ₐ
R2
Thread R
ⁿ/ₐ
SW
[mm]
L
[mm]
IK1
i1
[mm]
IK2
i2
[mm]
EK
e
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
AD A 80-1/8 NPT-1/8 036.0...
AD A 80-1/8 NPT-1/8
036.0414.042
NPT1/8
R1/8
14
21.0
10.0
8.0
6.0
1.470
CW617N (brass nickel-pl.)
AD A 80-1/8 NPT-1/4 036.0...
AD A 80-1/8 NPT-1/4
036.0414.044
NPT1/8
R1/4
14
18.0
10.0
12.0
8.1
1.130
CW617N (brass nickel-pl.)
AD A 80-1/4 NPT-1/4 036.0...
AD A 80-1/4 NPT-1/4
036.0414.104
NPT1/4
R1/4
17
29.0
14.0
12.0
8.5
2.740
CW617N (brass nickel-pl.)
AD A 80-1/4 NPT-3/8 036.0...
AD A 80-1/4 NPT-3/8
036.0414.106
NPT1/4
R3/8
17
22.0
14.0
12.0
10.5
1.650
CW617N (brass nickel-pl.)
AD A 80-1/2 NPT-1/2 036.0...
AD A 80-1/2 NPT-1/2
036.0414.228
NPT1/2
R1/2
27
38.0
18.0
16.0
14.0
8.310
CW617N (brass nickel-pl.)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表