ADHBL,ADHBS,ADHBLL - Linear bearing box unit - double lining / medium length / lengthened
SRD-FA
SRD-FA
d
Powered by
CAD모델 선택
{srdfaa/fagczih/d/zxzc_175.prj},{NB=ADHBL40},{CODE=ADHBL},{BUI=ADMU},{MAT=Aluminum alloy},{SUR=Natural anodizing},{AMB=-20~80°C},{DD=40},{L=175},{L1=140},{LX=96},{HH=40},{H=78.0},{H1=62.0},{H2=20},{W=102},{W1=80.0},{W2=11.00},{M=M10},{MX=10},{DD1=8.7},{DX=60},{CX=4.0},{CXX=54.6},{LL=25},{A=61.0},{B=1.50},{N=5.5},{P=0},{CD=3430},{CO=8040},{PER=147},{WEI=3200}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
BUI
Built-in linear bearing
ⁿ/ₐ
MAT
Fixing material
ⁿ/ₐ
SUR
Fixing surface treatment
ⁿ/ₐ
AMB
Ambient temperature
ⁿ/ₐ
DD
d
[mm]
DDTOL
d tolerance
ⁿ/ₐ
L
[mm]
L1
[mm]
HH
h
[mm]
H
[mm]
H1
(H1)
[mm]
H2
(H2)
[mm]
W
[mm]
W1
[mm]
W2
[mm]
M
[mm]
DD1
d1
[mm]
LL
ℓ
[mm]
A
(A)
[mm]
B
(B)
[mm]
N
[mm]
P
[mm]
CD
Basic rated load C (moving)
[N]
CO
Basic rated load Co (static)
[N]
PER
Static permissible moment (N.m)
[N·m]
WEI
weight
[g]
ADHBL5
ADHBL
Double lining
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
5
0/-0.008
33
25
7
14.0
11.0
0
22
16.0
3.00
M3
0.0
0
0.0
0.00
0.0
0
263
412
1.38
27
ADHBL6
ADHBL
Double lining
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
6
0/-0.010
48
36
9
18.0
15.0
6
30
20.0
5.00
M4
3.4
8
12.0
0.40
7.5
0
324
529
2.18
63
ADHBL8
ADHBL
Double lining
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
8
0/-0.010
58
42
11
22.0
18.0
6
34
24.0
5.00
M4
3.4
8
16.0
0.40
7.5
0
431
784
4.31
102
ADHBL10
ADHBL
Double lining
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
10
0/-0.010
68
46
13
26.0
21.0
8
40
28.0
6.00
M5
4.3
12
15.5
0.40
7.5
7
588
1100
7.24
180
ADHBL12
ADHBL
Double lining
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
12
0/-0.010
70
50
15
28.0
24.0
8
42
30.5
5.75
M5
4.3
12
17.5
0.40
7.0
7
657
1200
10.9
205
ADHBL13
ADHBL
Double lining
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
13
0/-0.010
75
50
15
30.0
24.5
8
44
33.0
5.50
M5
4.3
12
19.0
0.85
7.0
7
813
1570
11.6
240
ADHBL16
ADHBL
Double lining
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
16
0/-0.010
85
60
19
38.5
32.5
9
50
36.0
7.00
M5
4.3
12
19.8
0.85
6.5
7
1230
2350
19.7
400
ADHBL20
ADHBL
Double lining
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
20
0/-0.012
96
70
21
41.0
35.0
11
54
40.0
7.00
M6
5.2
12
21.0
0.50
7.5
8
1400
2740
26.8
570
ADHBL25
ADHBL
Double lining
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
25
0/-0.012
130
100
26
51.5
42.0
12
76
54.0
11.00
M8
7.0
18
36.0
1.00
4.5
9
1560
3140
43.4
1200
ADHBL30
ADHBL
Double lining
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
30
0/-0.012
140
110
30
59.5
49.0
15
78
58.0
10.00
M8
7.0
18
39.9
0.75
5.5
9
2490
5490
82.8
1480
ADHBL35
ADHBL
Double lining
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
35
0/-0.015
155
120
34
68.0
54.0
18
90
70.0
10.00
M8
7.0
18
53.0
1.50
6.0
0
2650
6270
110
2200
ADHBL40
ADHBL
Double lining
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
40
0/-0.015
175
140
40
78.0
62.0
20
102
80.0
11.00
M10
8.7
25
61.0
1.50
5.5
0
3430
8040
147
3200
ADHBL50
ADHBL
Double lining
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
50
0/-0.015
215
160
52
102.0
80.0
25
122
100.0
11.00
M10
8.7
25
81.0
1.50
5.5
0
6080
15900
397
6700
ADHBS16
ADHBS
Mid-length
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
16
0/-0.015
100
74
19
38.5
32.5
9
50
36.0
7.00
M5
4.3
12
19.8
0.85
6.5
7
1230
2350
25.5
447
ADHBS20
ADHBS
Mid-length
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
20
0/-0.018
115
84
21
41.0
35.0
11
54
40.0
7.00
M6
5.2
12
21.0
0.50
7.5
8
1400
2740
35.0
588
ADHBS25
ADHBS
Mid-length
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
25
0/-0.018
160
118
26
51.5
42.0
12
76
54.0
11.00
M8
7.0
18
36.0
1.00
4.5
9
1560
3140
63.1
1397
ADHBS30
ADHBS
Mid-length
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
30
0/-0.018
170
130
30
59.5
49.0
15
78
58.0
10.00
M8
7.0
18
39.9
0.75
5.5
9
2490
5490
106
1693
ADHBLL10
ADHBLL
Lengthened
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
10
0/-0.012
93
70
13
26.0
21.0
8
40
28.0
6.00
M5
4.3
12
15.5
0.40
7.5
7
588
1100
27.0
241
ADHBLL12
ADHBLL
Lengthened
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
12
0/-0.015
96
72
15
28.0
24.0
8
42
30.5
5.75
M5
4.3
12
17.5
0.40
7.0
7
657
1200
40.1
289
ADHBLL13
ADHBLL
Lengthened
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
13
0/-0.015
103
78
15
30.0
24.5
8
44
33.0
5.50
M5
4.3
12
19.0
0.85
7.0
7
813
1570
42.9
324
ADHBLL16
ADHBLL
Lengthened
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
16
0/-0.015
118
88
19
38.5
32.5
9
50
36.0
7.00
M5
4.3
12
19.8
0.85
6.5
7
1230
2350
73.5
527
ADHBLL20
ADHBLL
Lengthened
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
20
0/-0.018
134
100
21
41.0
35.0
11
54
40.0
7.00
M6
5.2
12
21.0
0.50
7.5
8
1400
2740
98.0
682
ADHBLL25
ADHBLL
Lengthened
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
25
0/-0.018
185
138
26
51.5
42.0
12
76
54.0
11.00
M8
7.0
18
36.0
1.00
4.5
9
1560
3140
157
1586
ADHBLL30
ADHBLL
Lengthened
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
30
0/-0.018
200
150
30
59.5
49.0
15
78
58.0
10.00
M8
7.0
18
39.9
0.75
5.5
9
2490
5490
297
1980
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성