카탈로그: SKF
생성됨: 20.01.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
AFC 1000 - Square and triangular flanged roller bearing units
SKF
Bearings units and housings
Bearing units
Roller bearing units with a flanged housing
Powered by
CAD모델 선택
{skf/bearings_units_and_housings/bearing_units/roller_bearing_units_with_a_flanged_housing/afc_1000.prj},{NB=SKF_F4BE 400-SRB-CRE-Y_B 9694 H},{DESIGNATION=F4BE 400-SRB-CRE-Y},{TYPE=F4},{EC=B 9694 H},{VAR=SKF ConCentra},{SEALING=Radial lip seal},{BPOS=Non-locating},{DA=101.600},{D2=129.997},{A=88.900},{A1=31.750},{A2=46.831},{A5=127.794},{B=88.503},{J=196.850},{L=247.650},{N=23.813},{SS=44.053},{S=0.794},{T=91.281},{SPEED1=2000},{MASS=19.277675725},{ENDC=B 9694 H},{BEAR=ABSY 22220-400},{NUT=},{A11=25.400},{A12=111.179},{A13=113.712},{A14=31.218},{A15=260.000},{B11=180.000},{B12=46.000},{B13=3.446},{B14=0.000},{S2CON=130.000},{S2SET=0.000},{PPATH=../../../bearings_units_and_housings/bearing_units/roller_bearing_units_with_a_flanged_housing/parts/afc_1000_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
DESIGNATION
Designation
ⁿ/ₐ
VAR
Variant
ⁿ/ₐ
SEALING
Sealing solution
ⁿ/ₐ
BPOS
Bearing position
ⁿ/ₐ
DA
da - Shaft diametar
[mm]
D2
d2 - Collar outer diameter
[mm]
A
A - Housing width
[mm]
A1
A1 - Flange thickness
[mm]
A2
A2 - Machined face to centre line bearing
[mm]
A5
A5 - Distance to end of end cover
[mm]
B
B - Inner ring width
[mm]
J
J - Bolt distance or pitch diameter
[mm]
L
L - Housing length
[mm]
N
N - Bolt hole diameter
[mm]
SS
s - Inner ring centre to end
[mm]
S
S - Centre line of locating support
[mm]
T
T - Total width
[mm]
SPEED1
Limiting speed
[r/min]
MASS
Mass bearing unit
[g]
SKF_FYNT 40 F
FYNT 40 F
SKF ConCentra
Radial lip seal
Locating
40.000
66.000
66.000
0.000
37.900
0.000
0.000
0.000
179.000
0.000
0.000
0.000
12.000
3800
3.6
SKF_F4BE 315-SRB-SLE
F4BE 315-SRB-SLE
Set screws
Labyrinth seal
Non-locating
100.013
152.400
88.900
31.750
46.831
0.000
116.681
196.850
247.650
23.813
41.275
0.794
122.238
2200
21.454919101
SKF_F4BE 207-SRB-SLH
F4BE 207-SRB-SLH
Set screws
Labyrinth seal
Locating
61.913
101.600
69.850
25.400
34.131
107.950
85.725
136.525
174.625
17.463
31.750
0.794
88.106
3800
8.391458845
SKF_F4BE 400-SRB-SLH
F4BE 400-SRB-SLH
Set screws
Labyrinth seal
Locating
101.600
152.400
88.900
31.750
46.831
0.000
116.681
196.850
247.650
23.813
41.275
0.794
122.238
2200
21.228122916
SKF_F4BE 108-SRB-CLE
F4BE 108-SRB-CLE
SKF ConCentra
Labyrinth seal
Non-locating
38.100
65.989
58.738
19.050
29.369
83.741
64.691
104.775
136.525
14.288
32.544
0.794
59.134
8000
3.900894382
SKF_F4BE 315-SRB-SLH
F4BE 315-SRB-SLH
Set screws
Labyrinth seal
Locating
100.013
152.400
88.900
31.750
46.831
0.000
116.681
196.850
247.650
23.813
41.275
0.794
122.238
2200
21.454919101
SKF_F4BE 108-SRB-CLH
F4BE 108-SRB-CLH
SKF ConCentra
Labyrinth seal
Locating
38.100
65.989
58.738
19.050
29.369
83.741
64.691
104.775
136.525
14.288
32.544
0.794
59.134
8000
3.900894382
SKF_F4BE 208-SRB-SLE
F4BE 208-SRB-SLE
Set screws
Labyrinth seal
Non-locating
63.500
101.600
69.850
25.400
34.131
107.950
85.725
136.525
174.625
17.463
31.750
0.794
88.106
3800
8.255381134
SKF_F4BE 103-SRB-SGE
F4BE 103-SRB-SGE
Set screws
Heavy-duty seal
Non-locating
30.163
62.738
57.150
19.050
27.781
82.153
69.850
88.900
117.475
14.288
25.400
0.794
72.231
1700
2.993709642
SKF_F4BE 208-SRB-SLH
F4BE 208-SRB-SLH
Set screws
Labyrinth seal
Locating
63.500
101.600
69.850
25.400
34.131
107.950
85.725
136.525
174.625
17.463
31.750
0.794
88.106
3800
8.255381134
SKF_F4BE 115-SRB-CLE
F4BE 115-SRB-CLE
SKF ConCentra
Labyrinth seal
Non-locating
49.213
75.997
57.150
19.050
27.781
88.900
64.691
111.125
139.700
14.288
32.544
0.794
59.928
7000
3.991612856
SKF_F4BE 103-SRB-SGH
F4BE 103-SRB-SGH
Set screws
Heavy-duty seal
Locating
30.163
62.738
57.150
19.050
27.781
82.153
69.850
88.900
117.475
14.288
25.400
0.794
72.231
1700
2.993709642
SKF_F4BE 211-SRB-SGE
F4BE 211-SRB-SGE
Set screws
Heavy-duty seal
Non-locating
68.263
111.125
69.850
26.988
38.100
111.125
92.075
152.400
193.675
20.638
31.750
0.794
98.425
950
9.52543977
SKF_F4BE 114-TRB-STH
F4BE 114-TRB-STH
Set screws
Heavy-duty seal
Locating
47.625
80.169
78.581
30.163
45.244
0.000
0.000
111.125
142.875
14.288
44.450
0.000
89.694
2850
5.261671
SKF_F4BE 115-SRB-CLH
F4BE 115-SRB-CLH
SKF ConCentra
Labyrinth seal
Locating
49.213
75.997
57.150
19.050
27.781
88.900
64.691
111.125
139.700
14.288
32.544
0.794
59.928
7000
3.991612856
SKF_F4BE 211-SRB-SGH
F4BE 211-SRB-SGH
Set screws
Heavy-duty seal
Locating
68.263
111.125
69.850
26.988
38.100
111.125
92.075
152.400
193.675
20.638
31.750
0.794
98.425
950
9.52543977
SKF_F4BE 104-SRB-SGE
F4BE 104-SRB-SGE
Set screws
Heavy-duty seal
Non-locating
31.750
62.738
57.150
19.050
27.781
82.153
69.850
88.900
117.475
14.288
25.400
0.794
72.231
1700
2.948350405
SKF_F4BE 50M-SRB-CRE
F4BE 50M-SRB-CRE
SKF ConCentra
Radial lip seal
Non-locating
50.000
75.997
57.150
19.050
27.781
88.900
64.691
111.125
139.700
14.288
32.544
0.794
59.134
3300
3.946253619
SKF_F4BE 104-SRB-SGH
F4BE 104-SRB-SGH
Set screws
Heavy-duty seal
Locating
31.750
62.738
57.150
19.050
27.781
82.153
69.850
88.900
117.475
14.288
25.400
0.794
72.231
1700
2.948350405
SKF_F4BE 50M-SRB-CRH
F4BE 50M-SRB-CRH
SKF ConCentra
Radial lip seal
Locating
50.000
75.997
57.150
19.050
27.781
88.900
64.691
111.125
139.700
14.288
32.544
0.794
59.134
3300
3.946253619
SKF_F4BE 212-SRB-SGE
F4BE 212-SRB-SGE
Set screws
Heavy-duty seal
Non-locating
69.850
111.125
69.850
26.988
38.100
111.125
92.075
152.400
193.675
20.638
31.750
0.794
98.425
950
9.389362059
SKF_F4BE 308-TRB-STH
F4BE 308-TRB-STH
Set screws
Heavy-duty seal
Locating
88.900
130.175
114.300
47.625
69.850
0.000
0.000
177.800
234.950
20.638
63.500
0.000
133.350
1550
18.778724
SKF_F4BE 212-SRB-SGH
F4BE 212-SRB-SGH
Set screws
Heavy-duty seal
Locating
69.850
111.125
69.850
26.988
38.100
111.125
92.075
152.400
193.675
20.638
31.750
0.794
98.425
950
9.389362059
SKF_F4BE 315-SRB-CLH-Y_B ...
F4BE 315-SRB-CLH-Y
SKF ConCentra
Labyrinth seal
Locating
100.013
129.997
88.900
31.750
46.831
127.794
88.503
196.850
247.650
23.813
44.053
0.794
91.281
3400
19.459112673
SKF_F4BE 307-SRB-SLH-Y_B ...
F4BE 307-SRB-SLH-Y
Set screws
Labyrinth seal
Locating
87.313
130.175
84.138
28.575
42.069
115.094
102.394
177.800
222.250
20.638
36.513
0.794
107.950
2600
15.648936765
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성