目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
AYP 002HC HH HY - Y-bearing short base plummer block units
SKF
Bearings units and housings
Bearing units
Ball bearing units
Y-units
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_units/ball_bearing_units/y-units/ayp_002hc_hh_hy.prj},{NB=SKF_P2BTC 106-CPSS-DFH + ECB 507},{DD=34.925},{B=34.900},{D=72.000},{A=30.000},{A1=40.000},{A5=68.600},{B1=0.000},{H=0.000},{H1=0.000},{J=0.000},{L=0.000},{C=19.000},{DD1=46.100},{B4=6.000},{R1=0.000},{RA=0.000},{DN=0.000},{B3=0.000},{D1=93.600},{DW=11.112},{PITCH=53.500},{A5X=MIN},{COVERX=0},{DESIGNATION=P2BTC 106-CPSS-DFH},{H2=},{DD2=},{D01=},{K=},{CC1=},{RGG=},{SS1=25.4},{RG=},{SWN=},{GN=},{R12=1},{G2=5/16-24 UNF},{LOAD1=21.6},{LOAD2=15.3},{LOAD3=0.655},{SPEED=3200},{SPEED1=3200},{II=1},{Z=9},{MASS=},{BEARING=YAS 207-106-2LP1W/SS},{EC=ECB 507},{ECX=},{ECXX=ECB 507},{ECXXX=},{ECX4=ECB 507},{HOUSING=},{BS=ECS 507-106},{G=},{G1=},{N=3.969},{RTT=6.5},{POPULAR=},{COVER=ECB 507}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
DD
d - Bore diameter
[mm]
B
B - Width inner ring
[mm]
A
A - Base width
[mm]
A1
A1 - Top width
[mm]
A5
A5 - Standout of end cover
[mm]
H
H - Overall height
[mm]
H1
H1 - Height of spherical seat centre
[mm]
J
J - Distance between attachment bolts
[mm]
L
L - Overall length
[mm]
DD1
d1 - Shoulder diameter inner ring
[mm]
B4
B4 - Distance from locking device side face to thread centre
[mm]
SS1
s1 - Distance from locking device side face to raceway centre
[mm]
COVERX
ⁿ/ₐ
SKF_SYF 50 FM
SYF 50 FM
50.000
30.200
54.000
34.000
0.000
114.000
57.200
101.600
135.000
62.510
0.000
32.7
0
SKF_SYF 45 TF
SYF 45 TF
45.000
49.200
48.000
32.000
0.000
107.500
54.000
95.300
120.000
56.800
8.000
30.2
0
SKF_SYF 25 TF
SYF 25 TF
25.000
34.100
36.000
22.000
0.000
70.000
36.500
50.800
70.000
33.740
5.000
19.8
0
SKF_SYFJ 45 TF
SYFJ 45 TF
45.000
49.200
54.000
34.000
0.000
108.500
54.200
90.000
120.000
56.800
8.000
30.2
0
SKF_SYF 45 FM
SYF 45 FM
45.000
30.200
48.000
32.000
0.000
107.500
54.000
95.300
120.000
56.800
0.000
32.7
0
SKF_SYF 30 TF
SYF 30 TF
30.000
38.100
40.000
25.000
0.000
82.000
42.900
76.200
98.000
39.700
5.000
22.2
0
SKF_SYF 35 FM
SYF 35 FM
35.000
25.400
45.000
27.000
0.000
93.000
47.600
82.600
103.000
46.100
0.000
29.4
0
SKF_SYF 50 TF
SYF 50 TF
50.000
51.600
54.000
34.000
0.000
114.000
57.200
101.600
135.000
62.510
9.000
32.6
0
SKF_SYF 40 FM
SYF 40 FM
40.000
29.700
48.000
30.000
0.000
99.000
49.200
88.900
116.000
51.800
0.000
32.7
0
SKF_SYF 40 TF
SYF 40 TF
40.000
49.200
48.000
30.000
0.000
99.000
49.200
88.900
116.000
51.800
8.000
30.2
0
SKF_SYFJ 20 TF
SYFJ 20 TF
20.000
31.000
38.000
24.000
0.000
62.500
30.200
52.000
76.000
28.200
4.500
18.3
0
SKF_SYFJ 40 TF
SYFJ 40 TF
40.000
49.200
54.000
32.000
0.000
100.500
49.200
84.000
116.000
51.800
8.000
30.2
0
SKF_SYFJ 50 TF
SYFJ 50 TF
50.000
51.600
60.000
36.000
0.000
116.500
57.200
94.000
130.000
62.510
9.000
32.6
0
SKF_SYF 20 TF
SYF 20 TF
20.000
31.000
32.000
21.000
0.000
64.500
33.300
50.800
65.000
28.200
4.500
18.3
0
SKF_SYF 30 FM
SYF 30 FM
30.000
23.800
40.000
25.000
0.000
82.000
42.900
76.200
98.000
39.700
0.000
26.7
0
SKF_SYFJ 30 TF
SYFJ 30 TF
30.000
38.100
48.000
29.000
0.000
84.500
42.900
66.000
94.000
39.700
5.000
22.2
0
SKF_SYF 25 FM
SYF 25 FM
25.000
21.500
36.000
22.000
0.000
70.000
36.500
50.800
70.000
33.740
0.000
23.5
0
SKF_SYF 20 FM
SYF 20 FM
20.000
21.000
32.000
21.000
0.000
64.500
33.300
50.800
65.000
28.200
0.000
23.5
0
SKF_SYFJ 25 TF
SYFJ 25 TF
25.000
34.100
38.000
25.000
0.000
72.500
36.500
56.000
84.000
33.740
5.000
19.8
0
SKF_SYFJ 35 TF
SYFJ 35 TF
35.000
42.900
48.000
31.000
0.000
95.500
47.600
80.000
110.000
46.100
6.000
25.4
0
SKF_SYF 35 TF
SYF 35 TF
35.000
42.900
45.000
27.000
0.000
93.000
47.600
82.600
103.000
46.100
6.000
25.4
0
SKF_SYFWK 25 LTHR
SYFWK 25 LTHR
25.000
34.100
40.000
25.500
22.000
0.000
0.000
0.000
0.000
33.740
5.000
19.8
0
SKF_SYFWK 20 LTHR
SYFWK 20 LTHR
20.000
31.000
35.000
24.000
20.300
0.000
0.000
0.000
0.000
28.200
4.500
18.3
0
SKF_SYFWK 15/16 LTA
SYFWK 15/16 LTA
23.813
34.100
40.000
25.500
22.000
0.000
0.000
0.000
0.000
33.740
5.000
19.8
0
SKF_SYFWK 1.7/16 LTHR
SYFWK 1.7/16 LTHR
36.513
42.900
48.000
32.500
28.800
0.000
0.000
0.000
0.000
46.100
6.000
25.4
0
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表