B50 - Threaded stud M1 / SM1
KVT Fastening
bigHead®
Threaded stud M1 / SM1
Powered by
CAD模型選擇
{kvt/bighead/gewindebolzen_m1_sm1/m1_sm1_b50.prj},{NB=KVT M1/B50-M6x12},{IDNR=},{BZC=M1/B50-M6x12},{DXL=M6 x 12mm},{D=M6},{NDM=6},{KDM=4.773},{L=12},{W=Stahl, verzinkt},{K=Ø 50},{DP=1.200},{DP1=1.200},{RP1=9.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
DXL
Thread x Length
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length
[mm]
W
Material
ⁿ/ₐ
K
Around head
[mm]
KVT M1/B50-M6x12
M1/B50-M6x12
M6 x 12mm
M6
12
Steel, galvanized
Ø 50
KVT M1/B50-M8x20
M1/B50-M8x20
M8 x 20mm
M8
20
Steel, galvanized
Ø 50
KVT SM1/B50-M8x50
SM1/B50-M8x50
M8 x 50mm
M8
50
Stainless steel
Ø 50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表