目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BAI94486 T1 - Headed steel guide bush sel-lube ISO 9448-6 T1
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
GUIDE BUSHES ISO
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/bussole_iso/bai_iso_9448_6_t1.prj},{NB=BAI94486.32X093},{CODE=BAI94486.32X093},{D1=32},{D3=48},{D4=48},{D5=56},{D6=67},{D7=79.7},{D8=53},{A=24.40},{A1=36.4},{L1=93},{L2=30},{L3=63},{K=3},{TOL= 10, 'gelb', 20, 'gruen', 30, 'rot'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
D1
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
D8
[mm]
A
[mm]
A1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
K
[mm]
Headed steel guide bush s...
BAI94486.19X059
Headed steel guide bush s...
19
32
32
40
52
64.7
39
20.70
30.0
59
23
36
3
Headed steel guide bush s...
BAI94486.20X059
Headed steel guide bush s...
20
32
32
40
52
64.7
39
20.70
30.0
59
23
36
3
Headed steel guide bush s...
BAI94486.24X079
Headed steel guide bush s...
24
40
40
48
60
72.7
46
22.65
33.4
79
23
56
3
Headed steel guide bush s...
BAI94486.25X079
Headed steel guide bush s...
25
40
40
48
60
72.7
46
22.65
33.4
79
23
56
3
Headed steel guide bush s...
BAI94486.30X093
Headed steel guide bush s...
30
48
48
56
67
79.7
53
24.40
36.4
93
30
63
3
Headed steel guide bush s...
BAI94486.32X093
Headed steel guide bush s...
32
48
48
56
67
79.7
53
24.40
36.4
93
30
63
3
Headed steel guide bush s...
BAI94486.38X108
Headed steel guide bush s...
38
58
58
66
77
89.7
63
35.30
35.3
108
37
71
4
Headed steel guide bush s...
BAI94486.40X108
Headed steel guide bush s...
40
58
58
66
77
89.7
63
35.30
35.3
108
37
71
4
Headed steel guide bush s...
BAI94486.48X127
Headed steel guide bush s...
48
70
70
80
91
103.7
77
40.20
40.2
127
47
80
4
Headed steel guide bush s...
BAI94486.50X127
Headed steel guide bush s...
50
70
70
80
91
103.7
77
40.20
40.2
127
47
80
4
Headed steel guide bush s...
BAI94486.60X150
Headed steel guide bush s...
60
85
85
95
106
118.7
92
45.50
45.5
150
60
90
4
Headed steel guide bush s...
BAI94486.63X150
Headed steel guide bush s...
63
85
85
95
106
118.7
92
45.50
45.5
150
60
90
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表