카탈로그: RCM
생성됨: 27.11.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BCOI91824 - Retaining bush for conical guide pillar DIN 9825/ISO 9182-4
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
GUIDE BUSHES ISO
Powered by
CAD모델 선택
{rcm/guide_scorrimenti/bussole_iso/bco_iso_9182_4.prj},{NB=BCOI91824.32X047(62)},{CODE=BCOI91824.32X047},{TEXT=BUSSOLA CONICA ISO 9182-4},{DD2=48},{DD3=48},{DD4=56},{DD5=33},{DD6=67},{DD7=79.7},{L=62},{LX=52,62},{L3=15},{L4=49},{DD1=32},{DD1X=30,32},{L2=47},{L2X=37,47}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DD2
d2
[mm]
DD3
d3
[mm]
DD4
d4
[mm]
DD5
d5
[mm]
DD6
d6
[mm]
DD7
d7
[mm]
L
[mm]
L3
[mm]
L4
[mm]
DD1
d1
[mm]
L2
[mm]
Retaining bush for conica...
BCOI91824.19X030
Retaining bush for conica...
32
32
40
23
53
66.7
42
12
39
19
30
Retaining bush for conica...
BCOI91824.19X030
Retaining bush for conica...
32
32
40
23
53
66.7
49
12
39
19
30
Retaining bush for conica...
BCOI91824.20X030
Retaining bush for conica...
32
32
40
23
53
66.7
42
12
39
20
30
Retaining bush for conica...
BCOI91824.20X030
Retaining bush for conica...
32
32
40
23
53
66.7
49
12
39
20
30
Retaining bush for conica...
BCOI91824.19X037
Retaining bush for conica...
32
32
40
23
53
66.7
42
12
39
19
37
Retaining bush for conica...
BCOI91824.19X037
Retaining bush for conica...
32
32
40
23
53
66.7
49
12
39
19
37
Retaining bush for conica...
BCOI91824.20X037
Retaining bush for conica...
32
32
40
23
53
66.7
42
12
39
20
37
Retaining bush for conica...
BCOI91824.20X037
Retaining bush for conica...
32
32
40
23
53
66.7
49
12
39
20
37
Retaining bush for conica...
BCOI91824.24X037
Retaining bush for conica...
40
40
48
26
60
72.7
49
12
36
24
37
Retaining bush for conica...
BCOI91824.24X037
Retaining bush for conica...
40
40
48
26
60
72.7
59
12
36
24
37
Retaining bush for conica...
BCOI91824.25X037
Retaining bush for conica...
40
40
48
26
60
72.7
49
12
36
25
37
Retaining bush for conica...
BCOI91824.25X037
Retaining bush for conica...
40
40
48
26
60
72.7
59
12
36
25
37
Retaining bush for conica...
BCOI91824.24X047
Retaining bush for conica...
40
40
48
26
60
72.7
49
12
36
24
47
Retaining bush for conica...
BCOI91824.24X047
Retaining bush for conica...
40
40
48
26
60
72.7
59
12
36
24
47
Retaining bush for conica...
BCOI91824.25X047
Retaining bush for conica...
40
40
48
26
60
72.7
49
12
36
25
47
Retaining bush for conica...
BCOI91824.25X047
Retaining bush for conica...
40
40
48
26
60
72.7
59
12
36
25
47
Retaining bush for conica...
BCOI91824.30X037
Retaining bush for conica...
48
48
56
33
67
79.7
52
15
49
30
37
Retaining bush for conica...
BCOI91824.30X037
Retaining bush for conica...
48
48
56
33
67
79.7
62
15
49
30
37
Retaining bush for conica...
BCOI91824.32X037
Retaining bush for conica...
48
48
56
33
67
79.7
52
15
49
32
37
Retaining bush for conica...
BCOI91824.32X037
Retaining bush for conica...
48
48
56
33
67
79.7
62
15
49
32
37
Retaining bush for conica...
BCOI91824.30X047
Retaining bush for conica...
48
48
56
33
67
79.7
52
15
49
30
47
Retaining bush for conica...
BCOI91824.30X047
Retaining bush for conica...
48
48
56
33
67
79.7
62
15
49
30
47
Retaining bush for conica...
BCOI91824.32X047
Retaining bush for conica...
48
48
56
33
67
79.7
52
15
49
32
47
Retaining bush for conica...
BCOI91824.32X047
Retaining bush for conica...
48
48
56
33
67
79.7
62
15
49
32
47
Retaining bush for conica...
BCOI91824.38X047
Retaining bush for conica...
58
58
66
41
77
89.7
62
15
49
38
47
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성