Bent inner tab type
NTN Corporation
Locknuts, Lockwashres and Lockplates
Lockwashers
Series AW
Powered by
CAD模型選擇
{ntn/locknuts_lockwashers_lockplates/lockwashers/series_aw/bent_inner_tab_type.prj},{NB=AW18},{ORDER1=AW18},{D3=90},{M=86.5},{F1=10},{B1=1.8},{F=10},{D4=108.0},{D5=126},{R2=1.2},{B2=5.80},{NT=19},{MASS=6.230},{BN=18},{LN=AN18},{SH=90},{A=22.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER1
Bearing No.
ⁿ/ₐ
D3
Diameter
[mm]
M
Length
[mm]
F1
width
[mm]
B1
width
[mm]
F
width
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
R2
Radius
[mm]
B2
width
[mm]
NT
No. of tabs
ⁿ/ₐ
MASS
mass
[kg]
BN
bore No. of adapter
ⁿ/ₐ
LN
locknut No.
ⁿ/ₐ
SH
Shaft
ⁿ/ₐ
AW00
AW00
10
8.5
3
1.0
3
13.5
21
0.5
2.00
9
0.131
0
AN00
10
AW01
AW01
12
10.5
3
1.0
3
17.0
25
0.5
2.00
11
0.192
0
AN01
12
AW02
AW02
15
13.5
4
1.0
4
21.0
28
1.0
2.50
13
0.253
0
AN02
15
AW03
AW03
17
15.5
4
1.0
4
24.0
32
1.0
2.50
13
0.313
0
AN03
17
AW04
AW04
20
18.5
4
1.0
4
26.0
36
1.0
2.50
13
0.350
4
AN04
20
AW05
AW05
25
23.0
5
1.2
5
32.0
42
1.0
2.50
13
0.640
5
AN05
25
AW06
AW06
30
27.5
5
1.2
5
38.0
49
1.0
3.75
13
0.780
6
AN06
30
AW07
AW07
35
32.5
6
1.2
5
44.0
57
1.0
3.75
15
1.040
7
AN07
35
AW08
AW08
40
37.5
6
1.2
6
50.0
62
1.0
3.75
15
1.230
8
AN08
40
AW09
AW09
45
42.5
6
1.2
6
56.0
69
1.0
3.75
17
1.520
9
AN09
45
AW10
AW10
50
47.5
6
1.2
6
61.0
74
1.0
3.75
17
1.600
10
AN10
50
AW11
AW11
55
52.5
8
1.2
7
67.0
81
1.0
5.50
17
1.960
11
AN11
55
AW12
AW12
60
57.5
8
1.5
7
73.0
86
1.2
5.50
17
2.530
12
AN12
60
AW13
AW13
65
62.5
8
1.5
7
79.0
92
1.2
5.50
19
2.900
13
AN13
65
AW14
AW14
70
66.5
8
1.5
8
85.0
98
1.2
5.50
19
3.340
14
AN14
70
AW15
AW15
75
71.5
8
1.5
8
90.0
104
1.2
5.50
19
3.560
15
AN15
75
AW16
AW16
80
76.5
10
1.8
8
95.0
112
1.2
5.80
19
4.640
16
AN16
80
AW17
AW17
85
81.5
10
1.8
8
102.0
119
1.2
5.80
19
5.240
17
AN17
85
AW18
AW18
90
86.5
10
1.8
10
108.0
126
1.2
5.80
19
6.230
18
AN18
90
AW19
AW19
95
91.5
10
1.8
10
113.0
133
1.2
5.80
19
6.700
19
AN19
95
AW20
AW20
100
96.5
12
1.8
10
120.0
142
1.2
7.80
19
7.650
20
AN20
100
AW21
AW21
105
100.5
12
1.8
12
126.0
145
1.2
7.80
19
8.260
21
AN21
105
AW22
AW22
110
105.5
12
1.8
12
133.0
154
1.2
7.80
19
9.400
22
AN22
110
AW23
AW23
115
110.5
12
2.0
12
137.0
159
1.5
7.80
19
10.800
0
AN23
115
AW24
AW24
120
115.0
14
2.0
12
138.0
164
1.5
8.00
19
10.500
24
AN24
120
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
生成CAD模型
生成PDF資料表