您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 159 - Rod ends with integral spherical plain bearing (ISO 12240-4; Durbal EM), steel, zinc plated blue, left hand thread
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.900 Angle joints / Fork heads / Articulated joints
03.200.900.20 Rod Ends
BN 492, BN 159 Rod ends with integral spherical plain bearing
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_900/03_200_900_20/bn_492_159/bn_159_asmtab.prj},{NB=BN 159 1069632 rod end 15 LH 0},{CNSORDERNO=1069632},{BNARTNR=1069632},{BNNORM1=ISO 12240-4},{BNNORM2=Durbal EM},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=verzinkt-blau},{REIHE=E},{KONST=Integrale Konstruktion},{DX=15},{D=26},{D1=18.0},{B=12},{C=9.00},{DK=22.0},{RS=0.3},{R1S=0.3},{ALFA=0.0},{ALFA1=8.5},{G=M14},{P=2.000},{NDM=14.000},{KDMA=11.546},{KDMI=11.835},{C1=9.0},{D2=38},{L7=18},{H=63},{L1=36},{L2=85},{H1=61},{L3=21},{L4=83},{L5=8.0},{D3=22.0},{W=22},{D4=27},{H2=31},{L6=52},{D5=22},{D6=0.000},{L8=15.000},{VERS=2},{PPATH=bn_159_asmtpl.prj},{TD=13400},{TS=39600},{CODE=EM 15-20-502}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
REIHE
Dimension row
ⁿ/ₐ
KONST
Engineering
ⁿ/ₐ
DX
Bore diameter of inner ring
[mm]
D
Outside diameter of outer ring
[mm]
D1
Face surface diameter
[mm]
B
Width of inner ring
[mm]
DK
Orb diameter
[mm]
RS
Minimum single edge distance at inner ring
[mm min.]
R1S
Minimum single edge distance at outer ring
[mm min.]
G
Thread diameter
ⁿ/ₐ
C1
max.
ⁿ/ₐ
D2
Outside diameter of swivel head eye
[mm]
L7
Length of flattening between drilling center and pole
[mm]
H
Medium length of rod end
[mm]
L1
Thread length
[mm]
L2
Overall length of joint head
[mm]
TD
Dynamic load ratings
[N]
TS
Static load ratings
[N]
CODE
Code
ⁿ/ₐ
BN 159 1069578 rod end 6 ...
1069578
ISO 12240-4
Durbal EM
Steel
zinc plated blue
E
Integral construction
6
14
8.0
6
10.0
0.3
0.3
M6
4.0
20
11
36
22
49
2500
6400
EM 06-20-502
BN 159 1069594 rod end 8 ...
1069594
ISO 12240-4
Durbal EM
Steel
zinc plated blue
E
Integral construction
8
16
10.0
8
13.0
0.3
0.3
M8
5.0
23
12
42
25
56
4200
11000
EM 08-20-502
BN 159 1069608 rod end 10...
1069608
ISO 12240-4
Durbal EM
Steel
zinc plated blue
E
Integral construction
10
19
13.0
9
16.0
0.3
0.3
M10
6.0
28
15
48
29
65
6400
16800
EM 10-20-502
BN 159 1069624 rod end 12...
1069624
ISO 12240-4
Durbal EM
Steel
zinc plated blue
E
Integral construction
12
22
15.0
10
18.0
0.3
0.3
M12
7.0
32
15
54
33
73
9200
23000
EM 12-20-502
BN 159 1069632 rod end 15...
1069632
ISO 12240-4
Durbal EM
Steel
zinc plated blue
E
Integral construction
15
26
18.0
12
22.0
0.3
0.3
M14
9.0
38
18
63
36
85
13400
39600
EM 15-20-502
BN 159 1069640 rod end 17...
1069640
ISO 12240-4
Durbal EM
Steel
zinc plated blue
E
Integral construction
17
30
20.0
14
25.0
0.3
0.3
M16
10.0
44
23
69
40
94
19200
54100
EM 17-20-502
BN 159 1069659 rod end 20...
1069659
ISO 12240-4
Durbal EM
Steel
zinc plated blue
E
Integral construction
20
35
24.0
16
29.0
0.3
0.3
M20X1.5
12.0
51
25
78
47
107
25200
76700
EM 20-20-502
BN 159 1069667 rod end 25...
1069667
ISO 12240-4
Durbal EM
Steel
zinc plated blue
E
Integral construction
25
42
29.0
20
35.5
0.6
0.6
M24X2
16.0
62
32
94
57
128
42400
119100
EM 25-20-502
BN 159 1069675 rod end 30...
1069675
ISO 12240-4
Durbal EM
Steel
zinc plated blue
E
Integral construction
30
47
34.0
22
40.7
0.6
0.6
M30X2
18.0
70
35
110
66
149
54000
141800
EM 30-20-502
BN 159 1069683 rod end 35...
1069683
ISO 12240-4
Durbal EM
Steel
zinc plated blue
E
Integral construction
35
55
39.0
25
47.0
0.6
1.0
M36X3
20.0
82
38
140
92
184
70400
180800
EM 35-20-502
BN 159 1069691 rod end 40...
1069691
ISO 12240-4
Durbal EM
Steel
zinc plated blue
EH
Integral construction
40
62
45.0
28
53.0
0.6
1.0
M42X3
22.0
92
42
145
94
194
86000
222600
EM 40-20-502
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表