目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 6783 - Prevailing torque type hex flange lock nuts with polyamide insert (DIN 6926; ISO 7043), cl. 8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.30 Locking nuts with polyamide insert
BN 6783 Prevailing torque type hex flange lock nuts with polyamide insert
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_30/bn_6783/bn_6783.prj},{NB=BN 6783 1793543 prevailing torque type hex flange lock nut M8},{CNSORDERNO=1793543},{BNARTNR=1793543},{BNNORM1=DIN 6926},{BNNORM2=ISO 7043},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=verzinkt-blau},{D=8.000},{P=1.250},{C=1.200},{DC=17.900},{M=11.100},{M1=7.600},{S=13.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
C
Flange thickness min.
[mm]
DC
Flange diameter max.
[mm]
M
Overall height max.
[mm]
M1
Wrenching height min.
[mm]
S
Across-flats-dimension max.
[mm]
BN 6783 1793535 prevailin...
1793535
DIN 6926
ISO 7043
Steel 8
zinc plated blue
5.000
4.134
0.800
1.000
11.800
7.100
4.700
8.000
BN 6783 1602942 prevailin...
1602942
DIN 6926
ISO 7043
Steel 8
zinc plated blue
6.000
4.917
1.000
1.100
14.200
9.100
5.700
10.000
BN 6783 1793543 prevailin...
1793543
DIN 6926
ISO 7043
Steel 8
zinc plated blue
8.000
6.647
1.250
1.200
17.900
11.100
7.600
13.000
BN 6783 1602950 prevailin...
1602950
DIN 6926
ISO 7043
Steel 8
zinc plated blue
10.000
8.376
1.500
1.500
21.800
13.500
9.600
15.000
BN 6783 1793551 prevailin...
1793551
DIN 6926
ISO 7043
Steel 8
zinc plated blue
12.000
10.106
1.750
1.800
26.000
16.100
11.600
18.000
BN 6783 1602969 prevailin...
1602969
DIN 6926
ISO 7043
Steel 8
zinc plated blue
16.000
13.835
2.000
2.400
34.500
20.300
15.300
24.000
BN 6783 1793578 prevailin...
1793578
DIN 6926
ISO 7043
Steel 8
zinc plated blue
20.000
17.294
2.500
3.000
42.800
24.800
18.900
30.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表