您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 733 - Flat washers without chamfer, for bolts with heavy duty type spring pins (DIN 7349), steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 733 Flat washers without chamfer, for bolts with heavy duty type spring pins
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_733/bn_733.prj},{NB=BN 733 1270583 flat washer 10.5},{CNSORDERNO=1270583},{BNARTNR=1270583},{BNNORM1=DIN 7349},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{D=10.000},{DA=10.500},{DW=25.000},{H=4.000},{SPH=18.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
H
Height
[mm]
SPH
Clamping sleeve nominal diameter
[mm]
BN 733 1270532 flat washe...
1270532
DIN 7349
Steel
zinc plated blue
3.000
3.200
9.000
1.000
6.000
BN 733 1270540 flat washe...
1270540
DIN 7349
Steel
zinc plated blue
4.000
4.300
12.000
1.600
8.000
BN 733 1270559 flat washe...
1270559
DIN 7349
Steel
zinc plated blue
5.000
5.300
15.000
2.000
10.000
BN 733 1270567 flat washe...
1270567
DIN 7349
Steel
zinc plated blue
6.000
6.400
17.000
3.000
12.000
BN 733 1270575 flat washe...
1270575
DIN 7349
Steel
zinc plated blue
8.000
8.400
21.000
4.000
16.000
BN 733 1270583 flat washe...
1270583
DIN 7349
Steel
zinc plated blue
10.000
10.500
25.000
4.000
18.000
BN 733 1270591 flat washe...
1270591
DIN 7349
Steel
zinc plated blue
12.000
13.000
30.000
6.000
21.000
BN 733 5511722 flat washe...
5511722
DIN 7349
Steel
zinc plated blue
14.000
15.000
36.000
6.000
25.000
BN 733 1270605 flat washe...
1270605
DIN 7349
Steel
zinc plated blue
16.000
17.000
40.000
6.000
28.000
BN 733 5503524 flat washe...
5503524
DIN 7349
Steel
zinc plated blue
20.000
21.000
44.000
8.000
35.000
BN 733 5503526 flat washe...
5503526
DIN 7349
Steel
zinc plated blue
22.000
23.000
50.000
8.000
38.000
BN 733 5503528 flat washe...
5503528
DIN 7349
Steel
zinc plated blue
24.000
25.000
50.000
10.000
40.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表