BNN01 - Radial spherical plain bearings ??¨¨ Normal series (GE...C) ??¨¨ One set of sliding surface with protective layer
Yiheda 3D Electronic Gallery
yhd_fa
E7-Bearings / Joint bearing
Powered by
CAD모델 선택
{yiheda/yhd_fa/e7/bnn01_asmtab.prj},{NB=BNN01-GE12C},{CODE=BNN01},{TYPE=GE12C},{TYPE1=zcxlytqhdbmdbhc},{MAT1=Cgang},{SUR=wu},{MAT2=zcgang},{RCL2=cuihuo},{DD=12},{D=22},{B=10},{C=7},{DD1=15},{AA=10},{DKN=11.0},{JKN=28.0},{MG=0.0150},{PPATH=bnn01/assem/bnn01_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Bearing specifications
ⁿ/ₐ
TYPE1
Types of
ⁿ/ₐ
MAT1
Outer ring material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
MAT2
Inner ring material
ⁿ/ₐ
RCL2
Heat treatment
ⁿ/ₐ
DD
d
[mm]
D
[mm]
B
[mm]
C
[mm]
DD1
D1(min)
[mm]
AA
a
[°]
DKN
Dynamic load (KN)
ⁿ/ₐ
JKN
Static load (KN)
ⁿ/ₐ
MG
Weight (kg)
[kg]
BNN01-GE5C
BNN01
GE5C
Normal series set of ring...
Carbon steel
no
Bearing steel
Quenching
5
14
6
4
7
13
3.6
9.1
0.0038
BNN01-GE6C
BNN01
GE6C
Normal series set of ring...
Carbon steel
no
Bearing steel
Quenching
6
14
6
4
8
13
3.6
9.1
0.0042
BNN01-GE8C
BNN01
GE8C
Normal series set of ring...
Carbon steel
no
Bearing steel
Quenching
8
16
8
5
10
15
5.8
14.0
0.0075
BNN01-GE10C
BNN01
GE10C
Normal series set of ring...
Carbon steel
no
Bearing steel
Quenching
10
19
9
6
13
12
8.6
21.0
0.0110
BNN01-GE12C
BNN01
GE12C
Normal series set of ring...
Carbon steel
no
Bearing steel
Quenching
12
22
10
7
15
10
11.0
28.0
0.0150
BNN01-GE15C
BNN01
GE15C
Normal series set of ring...
Carbon steel
no
Bearing steel
Quenching
15
26
12
9
18
8
18.0
45.0
0.0270
BNN01-GE17C
BNN01
GE17C
Normal series set of ring...
Carbon steel
no
Bearing steel
Quenching
17
30
14
10
20
10
22.0
56.0
0.0410
BNN01-GE20C
BNN01
GE20C
Normal series set of ring...
Carbon steel
no
Bearing steel
Quenching
20
35
16
12
24
9
31.0
78.0
0.0660
BNN01-GE25C
BNN01
GE25C
Normal series set of ring...
Carbon steel
no
Bearing steel
Quenching
25
42
20
16
29
7
51.0
127.0
0.1190
BNN01-GE30C
BNN01
GE30C
Normal series set of ring...
Carbon steel
no
Bearing steel
Quenching
30
47
22
18
34
6
65.0
166.0
0.1630
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성