CA-MCQI2 - Mounting accessory
MEDAN
Air cylinders
Standard Cylinders
MCQI2-ISO-15552 Standard profile cylinders
Powered by
CAD模型選擇
{medan/air_cylinders/standard_cylinders/mcqi2/mcqi2_ca.prj},{NB=CA-MCQI2-50},{IDNR=},{MODEL=MCQI2},{TUBE=50},{A=32},{E=M16 x 1.5},{CA=32.0},{CD=12},{CL=27},{CM=27},{CR=13.0},{O=46.5},{T=9.0},{X=65},{VER=3},{J=4.000},{H=40.000},{ZT=170}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MODEL
ⁿ/ₐ
TUBE
Tube I.D.
[mm]
A
[mm]
E
ⁿ/ₐ
CA
[mm]
CD
[mm]
CL
[mm]
CR
[mm]
O
[mm]
T
[mm]
X
[mm]
ZT
[mm]
CA-MCQI2-32
MCQI2
32
22
M10 x 1.25
26.0
10
22
10.5
32.5
10.0
47
142
CA-MCQI2-40
MCQI2
40
24
M12 x 1.25
28.0
12
25
12.0
38.0
9.0
53
160
CA-MCQI2-50
MCQI2
50
32
M16 x 1.5
32.0
12
27
13.0
46.5
9.0
65
170
CA-MCQI2-63
MCQI2
63
32
M16 x 1.5
40.0
16
32
17.0
56.5
9.0
75
190
CA-MCQI2-80
MCQI2
80
40
M20 x 1.5
50.0
16
36
17.0
72.0
12.0
95
210
CA-MCQI2-100
MCQI2
100
40
M20 x 1.5
60.0
20
41
21.0
89.0
11.0
112
230
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表