CA44 - Double bearing T-type
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/ca44_asmtab.prj},{NB=CA44LU-6904ZZ-V35-h30},{SC=CA44LU},{LX=T-type·V select h designated type},{TYPE=V select h designated type},{TYPE1=T-type},{ST=-},{BM=6904},{SR=ZZ},{V=35},{HH=30},{D=20},{DH7=37},{DH7T=+0.025/0},{DH=34},{B=9},{L=73},{L1=59},{L2=45},{X=7},{S=15},{C=10},{D1=6.5},{KK=},{KC=},{NA=},{INFOTEXT=website},{PPATH=ca30-ca48/ca44/assembiles/ca44_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
LX
type
ⁿ/ₐ
BML
Bearing material
ⁿ/ₐ
MFS
Material of fixing seat
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
BM
Bearing model
ⁿ/ₐ
D
d
[mm]
DH7
[mm]
DH7T
ⁿ/ₐ
DH
dh
[mm]
B
[mm]
L
[mm]
L1
[mm]
L2
[mm]
X
[mm]
S
[mm]
C
[mm]
D1
d1
[mm]
KK2
[mm]
CA44KF-623ZZ-V20-h15
CA44KF-623ZZ-V20-h15
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
623
3
10
+0.015/0
7
4
36
26
16
5
5
5
4.5
0
CA44KF-624ZZ-V20-h15
CA44KF-624ZZ-V20-h15
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
624
4
13
+0.018/0
9
5
38
28
18
5
5
5
4.5
0
CA44KF-605ZZ-V20-h15
CA44KF-605ZZ-V20-h15
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
605
5
14
+0.018/0
10
5
40
30
20
5
5
5
4.5
0
CA44KF-625ZZ-V25-h20
CA44KF-625ZZ-V25-h20
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
625
5
16
+0.018/0
12
5
46
34
22
6
10
5
4.5
0
CA44KF-606ZZ-V25-h20
CA44KF-606ZZ-V25-h20
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
606
6
17
+0.018/0
13
6
47
35
23
6
10
5
5.5
0
CA44KF-626ZZ-V25-h20
CA44KF-626ZZ-V25-h20
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
626
6
19
+0.021/0
15
6
49
37
25
6
10
5
5.5
0
CA44KF-608ZZ-V25-h20
CA44KF-608ZZ-V25-h20
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
608
8
22
+0.021/0
18
7
53
41
29
6
10
5
5.5
0
CA44KF-628ZZ-V25-h20
CA44KF-628ZZ-V25-h20
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
628
8
24
+0.021/0
20
8
56
44
32
6
10
5
5.5
0
CA44KF-6900ZZ-V25-h20
CA44KF-6900ZZ-V25-h20
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
6900
10
22
+0.021/0
19
6
53
41
29
6
10
10
5.5
0
CA44KF-6000ZZ-V25-h20
CA44KF-6000ZZ-V25-h20
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
6000
10
26
+0.021/0
22
8
58
46
34
6
10
10
5.5
0
CA44KF-6200ZZ-V30-h20
CA44KF-6200ZZ-V30-h20
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
6200
10
30
+0.021/0
24
9
62
50
38
6
10
10
5.5
0
CA44KF-6901ZZ-V25-h20
CA44KF-6901ZZ-V25-h20
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
6901
12
24
+0.021/0
21
6
56
44
32
6
10
10
5.5
0
CA44KF-6001ZZ-V25-h20
CA44KF-6001ZZ-V25-h20
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
6001
12
28
+0.021/0
24
8
60
48
36
6
10
10
5.5
0
CA44KF-6201ZZ-V30-h20
CA44KF-6201ZZ-V30-h20
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
6201
12
32
+0.025/0
26
10
64
52
40
6
10
10
5.5
0
CA44KF-6902ZZ-V25-h30
CA44KF-6902ZZ-V25-h30
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
6902
15
28
+0.021/0
25
7
60
48
36
6
15
10
5.5
0
CA44KF-6002ZZ-V30-h30
CA44KF-6002ZZ-V30-h30
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
6002
15
32
+0.025/0
28
9
68
54
40
7
15
10
6.5
0
CA44KF-6202ZZ-V35-h30
CA44KF-6202ZZ-V35-h30
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
6202
15
35
+0.025/0
29
11
72
58
44
7
15
10
6.5
0
CA44KF-6903ZZ-V25-h30
CA44KF-6903ZZ-V25-h30
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
6903
17
30
+0.021/0
27
7
64
52
38
7
15
10
6.5
0
CA44KF-6003ZZ-V30-h30
CA44KF-6003ZZ-V30-h30
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
6003
17
35
+0.025/0
31
10
70
56
43
7
15
10
6.5
0
CA44KF-6203ZZ-V35-h30
CA44KF-6203ZZ-V35-h30
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
6203
17
40
+0.025/0
34
12
76
62
49
7
15
10
6.5
0
CA44KF-6904ZZ-V35-h40
CA44KF-6904ZZ-V35-h40
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
6904
20
37
+0.025/0
34
9
73
59
45
7
15
10
6.5
0
CA44KF-6004ZZ-V40-h40
CA44KF-6004ZZ-V40-h40
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
6004
20
42
+0.025/0
36
12
82
66
50
8
15
10
9.0
0
CA44KF-6204ZZ-V45-h40
CA44KF-6204ZZ-V45-h40
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
6204
20
47
+0.025/0
40
14
88
72
56
8
15
10
9.0
0
CA44KF-6005ZZ-V40-h40
CA44KF-6005ZZ-V40-h40
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
6005
25
47
+0.025/0
41
12
96
76
56
10
15
12
9.0
0
CA44KF-6205ZZ-V45-h40
CA44KF-6205ZZ-V45-h40
CA44KF
T-type·V-choice and h-cho...
steel
S45C
Blackening
6205
25
52
+0.030/0
45
15
102
82
62
10
20
12
11.0
0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성