CA45 - Bearing pedestal assembly - double bearing short T-type
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/ca45_asmtab.prj},{NB=CA45GF-6006ZZ-h40},{SC=CA45GF},{TYPE=Double bearing short T-type},{BML=steel},{MFS=S45C},{RRM=Spring steel},{ST=Blackening},{BM=6006},{SR=ZZ},{HH=40},{D=30},{DH7=55},{DH7T=+0.030/0},{DH=48},{B=13},{V1=2},{L=104},{L1=84},{L2=64},{V=32},{S=20},{C=12},{D1=11.0},{KK=},{KC=},{NA=},{INFOTEXT=website},{PPATH=ca30-ca48/ca45/assembiles/ca45_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
BML
Bearing material
ⁿ/ₐ
MFS
Material of fixing seat
ⁿ/ₐ
RRM
Retaining ring material
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
BM
Bearing model
ⁿ/ₐ
D
d
[mm]
DH7
[mm]
DH7T
ⁿ/ₐ
DH
dh
[mm]
B
[mm]
H
[mm]
L
[mm]
L1
[mm]
L2
[mm]
V
[mm]
S
[mm]
D1
d1
[mm]
KK2
[mm]
CA45GF-605ZZ-h15
CA45GF-605ZZ-h15
CA45GF
Double bearing short T-ty...
steel
S45C
Spring steel
Blackening
605
5
14
+0.018/0
10
5
26
40
30
20
15
5
4.5
0
CA45GF-606ZZ-h20
CA45GF-606ZZ-h20
CA45GF
Double bearing short T-ty...
steel
S45C
Spring steel
Blackening
606
6
17
+0.018/0
13
6
33
47
35
23
18
10
5.5
0
CA45GF-608ZZ-h20
CA45GF-608ZZ-h20
CA45GF
Double bearing short T-ty...
steel
S45C
Spring steel
Blackening
608
8
22
+0.021/0
18
7
35
53
41
29
19
10
5.5
0
CA45GF-6900ZZ-h20
CA45GF-6900ZZ-h20
CA45GF
Double bearing short T-ty...
steel
S45C
Spring steel
Blackening
6900
10
22
+0.021/0
19
6
35
53
41
29
18
10
5.5
0
CA45GF-6000ZZ-h20
CA45GF-6000ZZ-h20
CA45GF
Double bearing short T-ty...
steel
S45C
Spring steel
Blackening
6000
10
26
+0.021/0
22
8
37
58
46
34
23
10
5.5
0
CA45GF-6901ZZ-h20
CA45GF-6901ZZ-h20
CA45GF
Double bearing short T-ty...
steel
S45C
Spring steel
Blackening
6901
12
24
+0.021/0
21
6
36
56
44
32
18
10
5.5
0
CA45GF-6001ZZ-h20
CA45GF-6001ZZ-h20
CA45GF
Double bearing short T-ty...
steel
S45C
Spring steel
Blackening
6001
12
28
+0.021/0
24
8
38
60
48
36
23
10
5.5
0
CA45GF-6902ZZ-h30
CA45GF-6902ZZ-h30
CA45GF
Double bearing short T-ty...
steel
S45C
Spring steel
Blackening
6902
15
28
+0.021/0
25
7
48
60
48
36
19
15
5.5
0
CA45GF-6002ZZ-h30
CA45GF-6002ZZ-h30
CA45GF
Double bearing short T-ty...
steel
S45C
Spring steel
Blackening
6002
15
32
+0.025/0
28
9
50
68
54
40
24
15
6.5
0
CA45GF-6903ZZ-h30
CA45GF-6903ZZ-h30
CA45GF
Double bearing short T-ty...
steel
S45C
Spring steel
Blackening
6903
17
30
+0.021/0
27
7
49
64
52
38
20
15
6.5
0
CA45GF-6003ZZ-h30
CA45GF-6003ZZ-h30
CA45GF
Double bearing short T-ty...
steel
S45C
Spring steel
Blackening
6003
17
35
+0.025/0
31
10
52
70
56
43
26
15
6.5
0
CA45GF-6904ZZ-h40
CA45GF-6904ZZ-h40
CA45GF
Double bearing short T-ty...
steel
S45C
Spring steel
Blackening
6904
20
37
+0.025/0
34
9
63
73
59
45
24
15
6.5
0
CA45GF-6004ZZ-h40
CA45GF-6004ZZ-h40
CA45GF
Double bearing short T-ty...
steel
S45C
Spring steel
Blackening
6004
20
42
+0.025/0
36
12
65
82
66
50
31
15
9.0
0
CA45GF-6005ZZ-h40
CA45GF-6005ZZ-h40
CA45GF
Double bearing short T-ty...
steel
S45C
Spring steel
Blackening
6005
25
47
+0.025/0
41
12
68
96
76
56
31
15
9.0
0
CA45GF-6006ZZ-h40
CA45GF-6006ZZ-h40
CA45GF
Double bearing short T-ty...
steel
S45C
Spring steel
Blackening
6006
30
55
+0.030/0
48
13
72
104
84
64
32
20
11.0
0
CA45GN-605ZZ-h15
CA45GN-605ZZ-h15
CA45GN
Double bearing short T-ty...
steel
S45C
SUS304
plate with nickel
605
5
14
+0.018/0
10
5
26
40
30
20
15
5
4.5
0
CA45GN-606ZZ-h20
CA45GN-606ZZ-h20
CA45GN
Double bearing short T-ty...
steel
S45C
SUS304
plate with nickel
606
6
17
+0.018/0
13
6
33
47
35
23
18
10
5.5
0
CA45GN-608ZZ-h20
CA45GN-608ZZ-h20
CA45GN
Double bearing short T-ty...
steel
S45C
SUS304
plate with nickel
608
8
22
+0.021/0
18
7
35
53
41
29
19
10
5.5
0
CA45GN-6900ZZ-h20
CA45GN-6900ZZ-h20
CA45GN
Double bearing short T-ty...
steel
S45C
SUS304
plate with nickel
6900
10
22
+0.021/0
19
6
35
53
41
29
18
10
5.5
0
CA45GN-6000ZZ-h20
CA45GN-6000ZZ-h20
CA45GN
Double bearing short T-ty...
steel
S45C
SUS304
plate with nickel
6000
10
26
+0.021/0
22
8
37
58
46
34
23
10
5.5
0
CA45GN-6901ZZ-h20
CA45GN-6901ZZ-h20
CA45GN
Double bearing short T-ty...
steel
S45C
SUS304
plate with nickel
6901
12
24
+0.021/0
21
6
36
56
44
32
18
10
5.5
0
CA45GN-6001ZZ-h20
CA45GN-6001ZZ-h20
CA45GN
Double bearing short T-ty...
steel
S45C
SUS304
plate with nickel
6001
12
28
+0.021/0
24
8
38
60
48
36
23
10
5.5
0
CA45GN-6902ZZ-h30
CA45GN-6902ZZ-h30
CA45GN
Double bearing short T-ty...
steel
S45C
SUS304
plate with nickel
6902
15
28
+0.021/0
25
7
48
60
48
36
19
15
5.5
0
CA45GN-6002ZZ-h30
CA45GN-6002ZZ-h30
CA45GN
Double bearing short T-ty...
steel
S45C
SUS304
plate with nickel
6002
15
32
+0.025/0
28
9
50
68
54
40
24
15
6.5
0
CA45GN-6903ZZ-h30
CA45GN-6903ZZ-h30
CA45GN
Double bearing short T-ty...
steel
S45C
SUS304
plate with nickel
6903
17
30
+0.021/0
27
7
49
64
52
38
20
15
6.5
0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성