CALCG,CALCLKG,CALCRKG,CALCWKG - lzq-mpslzq-bzjj-jcx-danmopianxing
SRD-FA
SRD-FA
n
Powered by
CAD모델 선택
{srdfaa/fagczih/n/lzq-741-1.prj},{NB=CALCLKG50-14-14},{D=50},{D3=25.0},{L=53.0},{LL=18.0},{A=16.7},{F=9.0},{MZ=6.0},{ZHONGJIANHOU=1.80},{DONGJIANJU=39},{DONGZJ=5.80},{FENGXIKUAN=0.80},{ZHONGJIANWZD=20.40},{ZHONGJIANPINMIA=18.30},{XIAOZJ=5.800},{CAOZJ=8.500},{LUOSIKONG=12.750},{LUOSIKONGPINMIA=9.000},{LUOSIWZD=7.000},{CAO1DCAO2=2.500},{ZJC2XWZD=22.000},{CODE=CALCLKG},{TYPE=daijiancaokong(d1)},{MAT1=lvhejing},{MAT2=buxiugang},{SUR=wudianjiedunie},{ENCL=zhidongluosi},{D2Z3='','shezhi RDC'},{M=M6},{JGNJ=7},{RXNJ=7},{RXPJ=3.5},{RXPX=0.4},{NZGD=1100},{MAXSPEED=3500},{GXJ=4.6X10^-5},{ZXZF=±0.5},{WEI=210},{LINK=https://www.srdfaa.com/product/1440637596544.html},{D1=14},{ALT1=},{LDC=0.00},{RDC=0.0},{ALT2=},{D2=14},{ALT3=},{ALT4=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
daima
ⁿ/ₐ
TYPE
leixing
ⁿ/ₐ
MAT1
zhuti caizhi
ⁿ/ₐ
MAT2
mopian caizhi
ⁿ/ₐ
SUR
zhuti biaomianchuli
ⁿ/ₐ
ENCL
fujian
ⁿ/ₐ
D
[mm]
KLH
ⁿ/ₐ
KRH
ⁿ/ₐ
M
jingguluosuan
[mm]
JGNJ
jingguniuju(N*m)
ⁿ/ₐ
RXNJ
rongxuniuju(N*m)
ⁿ/ₐ
RXPJ
rongxupianjiao
[°]
RXPX
rongxupianxing
[mm]
NZGD
jingtainiuzhuangangdu(N*m/rad)
ⁿ/ₐ
MAXSPEED
zuigaozhuansu(r/min)
ⁿ/ₐ
GXJ
guanxingju(kg*m^2)
ⁿ/ₐ
ZXZF
rongxuzhouxiangzhengfu
[mm]
WEI
zhongliang
[g]
CALCG16-4-4
CALCG
biaozhunkong
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
16
0
0
M2.5
1
0.4
3.5
0.3
70
9000
2.4X10^-7
±0.3
9
CALCG20-4-4
CALCG
biaozhunkong
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
20
0
0
M2.5
1
0.6
3.5
0.3
130
7600
7.2X10^-7
±0.3
14
CALCG25-5-5
CALCG
biaozhunkong
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
25
0
0
M3
1.7
1.4
3.5
0.3
240
6000
2.2X10^-6
±0.4
27
CALCG32-8-8
CALCG
biaozhunkong
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
32
0
0
M4
2.5
2.6
3.5
0.3
560
4800
6.0X10^-6
±0.4
60
CALCG40-8-8
CALCG
biaozhunkong
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
40
0
0
M5
4
4.4
3.5
0.4
980
4000
1.7X10^-5
±0.5
104
CALCG50-14-14
CALCG
biaozhunkong
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
50
0
0
M6
7
7
3.5
0.4
1100
3500
4.6X10^-5
±0.5
210
CALCLKG16-6-6
CALCLKG
daijiancaokong(d1)
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
16
0
0
M2.5
1
0.4
3.5
0.3
70
9000
2.4X10^-7
±0.3
9
CALCLKG20-6-6
CALCLKG
daijiancaokong(d1)
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
20
0
0
M2.5
1
0.6
3.5
0.3
130
7600
7.2X10^-7
±0.3
14
CALCLKG25-6-6
CALCLKG
daijiancaokong(d1)
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
25
0
0
M3
1.7
1.4
3.5
0.3
240
6000
2.2X10^-6
±0.4
27
CALCLKG32-8-8
CALCLKG
daijiancaokong(d1)
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
32
0
0
M4
2.5
2.6
3.5
0.3
560
4800
6.0X10^-6
±0.4
60
CALCLKG40-8-8
CALCLKG
daijiancaokong(d1)
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
40
0
0
M5
4
4.4
3.5
0.4
980
4000
1.7X10^-5
±0.5
104
CALCLKG50-14-14
CALCLKG
daijiancaokong(d1)
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
50
0
0
M6
7
7
3.5
0.4
1100
3500
4.6X10^-5
±0.5
210
CALCRKG16-6-6
CALCRKG
daijiancaokong(d2)
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
16
0
0
M2.5
1
0.4
3.5
0.3
70
9000
2.4X10^-7
±0.3
9
CALCRKG20-6-6
CALCRKG
daijiancaokong(d2)
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
20
0
0
M2.5
1
0.6
3.5
0.3
130
7600
7.2X10^-7
±0.3
14
CALCRKG25-6-6
CALCRKG
daijiancaokong(d2)
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
25
0
0
M3
1.7
1.4
3.5
0.3
240
6000
2.2X10^-6
±0.4
27
CALCRKG32-8-8
CALCRKG
daijiancaokong(d2)
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
32
0
0
M4
2.5
2.6
3.5
0.3
560
4800
6.0X10^-6
±0.4
60
CALCRKG40-8-8
CALCRKG
daijiancaokong(d2)
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
40
0
0
M5
4
4.4
3.5
0.4
980
4000
1.7X10^-5
±0.5
104
CALCRKG50-14-14
CALCRKG
daijiancaokong(d2)
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
50
0
0
M6
7
7
3.5
0.4
1100
3500
4.6X10^-5
±0.5
210
CALCWKG16-6-6
CALCWKG
daijiancaokong(d1·d2)
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
16
0
0
M2.5
1
0.4
3.5
0.3
70
9000
2.4X10^-7
±0.3
9
CALCWKG20-6-6
CALCWKG
daijiancaokong(d1·d2)
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
20
0
0
M2.5
1
0.6
3.5
0.3
130
7600
7.2X10^-7
±0.3
14
CALCWKG25-6-6
CALCWKG
daijiancaokong(d1·d2)
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
25
0
0
M3
1.7
1.4
3.5
0.3
240
6000
2.2X10^-6
±0.4
27
CALCWKG32-8-8
CALCWKG
daijiancaokong(d1·d2)
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
32
0
0
M4
2.5
2.6
3.5
0.3
560
4800
6.0X10^-6
±0.4
60
CALCWKG40-8-8
CALCWKG
daijiancaokong(d1·d2)
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
40
0
0
M5
4
4.4
3.5
0.4
980
4000
1.7X10^-5
±0.5
104
CALCWKG50-14-14
CALCWKG
daijiancaokong(d1·d2)
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
50
0
0
M6
7
7
3.5
0.4
1100
3500
4.6X10^-5
±0.5
210
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성