Nederlands
polski
português
русский
Türkçe
中文
中文
Calio S Pro / Calio S BMS with Material number -BIM Data - 高效加热循环泵
KSB
BIM Data- KSB Products
Pumps and Pump systems-BIM Data
Calio S Pro-BIM Data
Powered by
CAD模型選擇
{ksb/ksb_bim_products/pumps/calio_s/bim_calio_s_asmtab.prj},{NB=Calio S Pro / Calio S BMS with Material number -BIM Data 29134992 LOD-200},{SA810ID03=29134992},{IDNR=6},{MTRLNO=29134992},{H1=180.000},{CNNCTN=25.000},{DN1=27.0},{DN2=27.0},{SA700ID08=230},{SA700ID11=50},{SA700ID16=2},{SA700ID17=40},{SA700ID18=40},{SA700ID21=10000.00},{SA700ID22=60.00},{SA700ID23=3400},{SA700ID24=3400},{SA700ID25=1400},{SA700ID26=0},{SA700ID27=0.43},{SA700ID30=1},{SA700ID31=1},{SA700ID32=2.80},{SA700ID33=50.00},{SA700ID34=3.20},{SA700ID37=6.00},{SA700ID44=10.00},{SA700ID45=10.00},{SA700ID46_=0},{SA700ID47_=0},{SA700ID48_=0},{CALIOMTRLNO=0},{TYPSRS=Calio S Pro},{CMPSIZE=25-60},{SIZEDN1=G 1 1/2''},{SIZEDN2=G 1 1/2''},{LOD=200},{PLGCNNCTN=1},{BIMDATA=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
MTRLNO
材料号
ⁿ/ₐ
TYPSRS
型号系列
ⁿ/ₐ
CMPSIZE
构件尺寸
ⁿ/ₐ
SIZEDN1
入口公称直径
ⁿ/ₐ
SIZEDN2
出口公称直径
ⁿ/ₐ
NMNLPRPN1
公称压力
ⁿ/ₐ
RTDPWR
额定功率
ⁿ/ₐ
SA010ID04
Manufacturer’s name
ⁿ/ₐ
SA810ID03
Manufacturer’s reference number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA700ID04
Product description
ⁿ/ₐ
SA110ID04
Range
ⁿ/ₐ
SA200ID03
Model
ⁿ/ₐ
SA250ID03
Shaft position
ⁿ/ₐ
SA260ID03
Design
ⁿ/ₐ
SA300ID03
Hydraulics
ⁿ/ₐ
SA350ID03
Priming property
ⁿ/ₐ
SA400ID03
Drive
ⁿ/ₐ
SA450ID03
Type of speed control
ⁿ/ₐ
SA460ID03
Electric motor starting type
ⁿ/ₐ
SA500ID03
Material data pump casing
ⁿ/ₐ
SA550ID03
Material data fluid contact
ⁿ/ₐ
SA700ID05
Connection type
ⁿ/ₐ
SA700ID06
Connection nominal diameter, pressure side
ⁿ/ₐ
SA700ID07
Connection nominal diameter, suction side
ⁿ/ₐ
SA700ID08
Nominal operating voltage
[V]
SA700ID09
Electrical connection
ⁿ/ₐ
SA700ID11
Nominal frequency
[Hz]
SA700ID12
Ingress protection
ⁿ/ₐ
SA700ID13
Thermal class
ⁿ/ₐ
SA700ID15
Maximum pump fluid temperature
ⁿ/ₐ
SA700ID16
Minimum pump fluid temperature
[°C]
SA700ID17
Maximum ambient temperature at maxi-mum pump fluid temperature
[°C]
SA700ID18
Maximum ambient temperature at mini-mum pump fluid temperature
[°C]
SA700ID19
Nominal pressure system
ⁿ/ₐ
SA700ID20
公称压力
ⁿ/ₐ
SA700ID21
Maximum working pressure Pmax
[hPa]
SA700ID22
Maximum shaft power (P2) per pump/drive
[W]
SA700ID23
Nominal speed
[1/min]
SA700ID24
Maximum speed n
[1/min]
SA700ID25
Minimum speed with integrated speed control
[1/min]
SA700ID26
Maximum current consumption per pump/drive
[A]
SA700ID27
Starting current
[A]
SA700ID28
Motor-pump shaft
ⁿ/ₐ
SA700ID29
Shaft seal
ⁿ/ₐ
SA700ID30
Total number of pumps/drives
ⁿ/ₐ
SA700ID31
Number of duty pumps/drives
ⁿ/ₐ
SA700ID32
Mass, net
[kg]
SA700ID33
Power rating (P1)
[W]
SA700ID34
Maximum delivery rate
[m³/h]
SA700ID37
Maximum delivery head
[m]
SA700ID38
Energy efficiency index (EEI)
ⁿ/ₐ
SA700ID44
Operating voltage upper tolerance (+)
[%]
SA700ID45
Operating voltage lower tolerance (–)
[%]
SA700ID46
Vertical mounting
ⁿ/ₐ
SA700ID47
Outdoor installation
ⁿ/ₐ
SA700ID48
ATEX
ⁿ/ₐ
SA700ID50
Motor protection
ⁿ/ₐ
SA010ID02
Sheet number of the guideline
ⁿ/ₐ
29134987
29134987
Calio S Pro
15-40-130
G 1''
G 1''
PN 10
60 W
KSB SE & Co. KGaA
29134987
KSB Heating circulator Ca...
KSB Heating circulator Ca...
Calio S
100
Horizontal
Wet-rotor pump
Single-stage
Non-self-priming
Electric motor for altern...
automatic
Soft
Grey cast iron EN-GJL-200
Plastic polyether sulphon...
Screw connection
G1 (DN25)
Rp1/2 (DN15)
230
1ph 230V
50
IP42
F
95
2
40
40
PN
10
10000.00
60.00
2850
2850
1400
0
0.26
Single-shaft design
Seal-less
1
1
2.70
30.00
2.20
4.00
EEI ≤ 0,20
10.00
10.00
no
no
no
internal
4
29134988
29134988
Calio S Pro
15-60-130
G 1''
G 1''
PN 10
60 W
KSB SE & Co. KGaA
29134988
KSB Heating circulator Ca...
KSB Heating circulator Ca...
Calio S
100
Horizontal
Wet-rotor pump
Single-stage
Non-self-priming
Electric motor for altern...
automatic
Soft
Grey cast iron EN-GJL-200
Plastic polyether sulphon...
Screw connection
G1 (DN25)
Rp1/2 (DN15)
230
1ph 230V
50
IP42
F
95
2
40
40
PN
10
10000.00
60.00
3400
3400
1400
0
0.43
Single-shaft design
Seal-less
1
1
2.70
50.00
3.20
6.00
EEI ≤ 0,20
10.00
10.00
no
no
no
internal
4
29134989
29134989
Calio S Pro
25-40-130
G 1 1/2''
G 1 1/2''
PN 10
60 W
KSB SE & Co. KGaA
29134989
KSB Heating circulator Ca...
KSB Heating circulator Ca...
Calio S
100
Horizontal
Wet-rotor pump
Single-stage
Non-self-priming
Electric motor for altern...
automatic
Soft
Grey cast iron EN-GJL-200
Plastic polyether sulphon...
Flange
G1 1/2 (DN40)
Rp1 (DN25)
230
1ph 230V
50
IP42
F
95
2
40
40
PN
10
10000.00
130.00
2850
2850
1400
0
0.26
Single-shaft design
Seal-less
1
1
2.70
30.00
2.20
4.00
EEI ≤ 0,20
10.00
10.00
no
no
no
internal
4
29134990
29134990
Calio S Pro
25-60-130
G 1 1/2''
G 1 1/2''
PN 10
60 W
KSB SE & Co. KGaA
29134990
KSB Heating circulator Ca...
KSB Heating circulator Ca...
Calio S
100
Horizontal
Wet-rotor pump
Single-stage
Non-self-priming
Electric motor for altern...
automatic
Soft
Grey cast iron EN-GJL-200
Plastic polyether sulphon...
Flange
G1 1/2 (DN40)
Rp1 (DN25)
230
1ph 230V
50
IP42
F
95
2
40
40
PN
10
10000.00
60.00
3400
3400
1400
0
0.40
Single-shaft design
Seal-less
1
1
2.70
50.00
3.20
6.00
EEI ≤ 0,20
10.00
10.00
no
no
no
internal
4
29134991
29134991
Calio S Pro
25-40
G 1 1/2''
G 1 1/2''
PN 10
60 W
KSB SE & Co. KGaA
29134991
KSB Heating circulator Ca...
KSB Heating circulator Ca...
Calio S
100
Horizontal
Wet-rotor pump
Single-stage
Non-self-priming
Electric motor for altern...
automatic
Soft
Grey cast iron EN-GJL-200
Plastic polyether sulphon...
Flange
G1 1/2 (DN40)
Rp1 (DN25)
230
1ph 230V
50
IP42
F
95
2
40
40
PN
10
10000.00
60.00
2850
2850
1400
0
0.26
Single-shaft design
Seal-less
1
1
2.80
30.00
2.20
4.00
EEI ≤ 0,20
10.00
10.00
no
no
no
internal
4
29134992
29134992
Calio S Pro
25-60
G 1 1/2''
G 1 1/2''
PN 10
60 W
KSB SE & Co. KGaA
29134992
KSB Heating circulator Ca...
KSB Heating circulator Ca...
Calio S
100
Horizontal
Wet-rotor pump
Single-stage
Non-self-priming
Electric motor for altern...
automatic
Soft
Grey cast iron EN-GJL-200
Plastic polyether sulphon...
Flange
G1 1/2 (DN40)
Rp1 (DN25)
230
1ph 230V
50
IP42
F
95
2
40
40
PN
10
10000.00
60.00
3400
3400
1400
0
0.43
Single-shaft design
Seal-less
1
1
2.80
50.00
3.20
6.00
EEI ≤ 0,20
10.00
10.00
no
no
no
internal
4
29134985
29134985
Calio S Pro
25-80
G 1 1/2''
G 1 1/2''
PN 10
60 W
KSB SE & Co. KGaA
29134985
KSB Heating circulator Ca...
KSB Heating circulator Ca...
Calio S
100
Horizontal
Wet-rotor pump
Single-stage
Non-self-priming
Electric motor for altern...
automatic
Soft
Grey cast iron EN-GJL-200
Plastic polyether sulphon...
Flange
G1 1/2 (DN40)
Rp1 (DN25)
230
1ph 230V
50
IP42
F
95
2
40
40
PN
10
10000.00
60.00
3900
3900
1400
1
0.55
Single-shaft design
Seal-less
1
1
2.70
60.00
3.00
8.00
EEI ≤ 0,20
10.00
10.00
no
no
no
internal
4
29134993
29134993
Calio S Pro
30-40
G 2"
G 2"
PN 10
60 W
KSB SE & Co. KGaA
29134993
KSB Heating circulator Ca...
KSB Heating circulator Ca...
Calio S
100
Horizontal
Wet-rotor pump
Single-stage
Non-self-priming
Electric motor for altern...
automatic
Soft
Grey cast iron EN-GJL-200
Plastic polyether sulphon...
Flange
G2 (DN50)
Rp1 1/4 (DN32)
230
1ph 230V
50
IP42
F
95
2
40
40
PN
10
10000.00
180.00
2850
2850
1400
0
0.26
Single-shaft design
Seal-less
1
1
2.90
30.00
2.20
4.00
EEI ≤ 0,20
10.00
10.00
no
no
no
internal
4
29134994
29134994
Calio S Pro
30-60
G 2"
G 2"
PN 10
60 W
KSB SE & Co. KGaA
29134994
KSB Heating circulator Ca...
KSB Heating circulator Ca...
Calio S
100
Horizontal
Wet-rotor pump
Single-stage
Non-self-priming
Electric motor for altern...
automatic
Soft
Grey cast iron EN-GJL-200
Plastic polyether sulphon...
Flange
G2 (DN50)
Rp1 1/4 (DN32)
230
1ph 230V
50
IP42
F
95
2
40
40
PN
10
10000.00
180.00
3400
3400
1400
0
0.43
Single-shaft design
Seal-less
1
1
2.90
50.00
3.20
6.00
EEI ≤ 0,20
10.00
10.00
no
no
no
internal
4
29134986
29134986
Calio S Pro
30-80
G 2"
G 2"
PN 10
60 W
KSB SE & Co. KGaA
29134986
KSB Heating circulator Ca...
KSB Heating circulator Ca...
Calio S
100
Horizontal
Wet-rotor pump
Single-stage
Non-self-priming
Electric motor for altern...
automatic
Soft
Grey cast iron EN-GJL-200
Plastic polyether sulphon...
Flange
G2 (DN50)
Rp1 1/4 (DN32)
230
1ph 230V
50
IP42
F
95
2
40
40
PN
10
10000.00
180.00
3900
3900
1400
1
0.55
Single-shaft design
Seal-less
1
1
2.70
60.00
3.00
8.00
EEI ≤ 0,20
10.00
10.00
no
no
no
internal
4
29134981
29134981
Calio S BMS
25-60
G1 1/2"
G1 1/2"
PN 10
175 W
KSB SE & Co. KGaA
29134981
KSB Heating circulator Ca...
KSB Heating circulator Ca...
Calio S BMS
100
Horizontal
Wet-rotor pump
Single-stage
Non-self-priming
Electric motor for altern...
automatic
Soft
Grey cast iron EN-GJL-200
Plastic with glass fibre ...
Flange
G1 1/2 (DN40)
Rp1 (DN25)
230
1ph 230V
50
IPX4D
F
110
-10
40
40
PN
10
10000.00
180.00
3500
3500
1000
1
0.70
Single-shaft design
Seal-less
1
1
5.30
180.00
7.40
6.00
EEI ≤ 0,20
10.00
10.00
no
no
no
internal
4
29134982
29134982
Calio S BMS
30-60
G2"
G2"
PN 10
175 W
KSB SE & Co. KGaA
29134982
KSB Heating circulator Ca...
KSB Heating circulator Ca...
Calio S BMS
100
Horizontal
Wet-rotor pump
Single-stage
Non-self-priming
Electric motor for altern...
automatic
Soft
Grey cast iron EN-GJL-200
Plastic with glass fibre ...
Flange
G2 (DN50)
Rp1 1/4 (DN32)
230
1ph 230V
50
IPX4D
F
110
-10
40
40
PN
10
10000.00
180.00
3500
3500
1000
1
0.70
Single-shaft design
Seal-less
1
1
5.50
140.00
7.40
6.00
EEI ≤ 0,20
10.00
10.00
no
no
no
internal
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表