CAOC,CAOCLK,CAOLRK,CAOCWK - lianzhouqi-shizhilianzhouqi-jiachixing
SRD-FA
SRD-FA
n
Powered by
CAD모델 선택
{srdfaa/fagczih/n/lzq_748_1.prj},{NB=CAOCLK25-8-8},{CODE=CAOCLK},{TYPE=jiachixing·daijiancaokong(d1)},{MAT1=lvhejin},{MAT2=jusuoquan},{MAT3=SCM435},{SUR1=yangjiyanghuachuli},{SUR2=fahei},{ENCL=suojinluoshuan},{D=25},{D1=8.00},{D1X=8,10},{D2=8.00},{D3=11.0},{L=39},{LL=16.5},{T=6},{F=3.8},{A=9.0},{M=M3},{MZ=3.0},{JGNJ=1.5},{RXNJ=2.0},{RXPJ=3},{RXPX=2.0},{ZGZS=10000},{GXJ=3.3x10^-6},{WEI=37},{LINK=https://www.srdfaa.com/product/1141603221000.html},{CTJ=10.500},{CTJ2=12.000},{FWZD=8.600},{FKXJ=3.900},{LSKZJ=6.000},{LSKJJC=2.500},{PPATH=szxlzq_748_1/szxlzq_748_zp_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
CODE
daima
ⁿ/ₐ
TYPE
leixing
ⁿ/ₐ
MAT1
zhuti caizhi
ⁿ/ₐ
MAT2
tiaozhenghuan caizhi
ⁿ/ₐ
MAT3
suojinluoshuan caizhi
ⁿ/ₐ
SUR1
zhuti biaomianchuli
ⁿ/ₐ
SUR2
suojinluoshuan biaomianchuli
ⁿ/ₐ
ENCL
fujian
ⁿ/ₐ
D
[mm]
D3
d3
[mm]
L
[mm]
LL
ℓ
[mm]
T
t
[mm]
F
[mm]
A
[mm]
M
suojinluoshuan
[mm]
JGNJ
jinguniuju
[N·m]
RXNJ
rongxuniuju
[N·m]
RXPJ
rongxupianjiao
[°]
RXPX
rongxupianxin
[mm]
ZGZS
zuigaozhuansu
[r/pm]
GXJ
guanxingju
[kg·m^3]
WEI
zhongliang
[g]
CAOC16-5-5
CAOC
jiachixing·biaozhunkong
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
suojinluoshuan
16
7.0
29
12.5
4
3.0
5.0
M2.5
1.0
0.7
3
1.0
10000
4.4x10^-7
11
CAOC20-6-6
CAOC
jiachixing·biaozhunkong
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
suojinluoshuan
20
9.0
33
14.0
5
3.0
6.5
M2.5
1.0
1.2
3
1.5
10000
1.2x10^-6
20
CAOC25-6.35-6.35
CAOC
jiachixing·biaozhunkong
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
suojinluoshuan
25
11.0
39
16.5
6
3.8
9.0
M3
1.5
2.0
3
2.0
10000
3.3x10^-6
37
CAOC32-8-8
CAOC
jiachixing·biaozhunkong
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
suojinluoshuan
32
14.5
45
19.0
7
4.5
11.0
M4
2.5
4.5
3
2.5
10000
1.4x10^-6
70
CAOCLK20-8-8
CAOCLK
jiachixing·daijiancaokong...
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
suojinluoshuan
20
9.0
33
14.0
5
3.0
6.5
M2.5
1.0
1.2
3
1.5
10000
1.2x10^-6
20
CAOCLK25-8-8
CAOCLK
jiachixing·daijiancaokong...
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
suojinluoshuan
25
11.0
39
16.5
6
3.8
9.0
M3
1.5
2.0
3
2.0
10000
3.3x10^-6
37
CAOCLK32-8-8
CAOCLK
jiachixing·daijiancaokong...
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
suojinluoshuan
32
14.5
45
19.0
7
4.5
11.0
M4
2.5
4.5
3
2.5
10000
1.4x10^-6
70
CAOCRK20-8-8
CAOCRK
jiachixing·daijiancaokong...
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
suojinluoshuan
20
9.0
33
14.0
5
3.0
6.5
M2.5
1.0
1.2
3
1.5
10000
1.2x10^-6
20
CAOCRK25-8-8
CAOCRK
jiachixing·daijiancaokong...
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
suojinluoshuan
25
11.0
39
16.5
6
3.8
9.0
M3
1.5
2.0
3
2.0
10000
3.3x10^-6
37
CAOCRK32-8-8
CAOCRK
jiachixing·daijiancaokong...
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
suojinluoshuan
32
14.5
45
19.0
7
4.5
11.0
M4
2.5
4.5
3
2.5
10000
1.4x10^-6
70
CAOCWK20-8-8
CAOCWK
jiachixing·daijiancaokong...
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
suojinluoshuan
20
9.0
33
14.0
5
3.0
6.5
M2.5
1.0
1.2
3
1.5
10000
1.2x10^-6
20
CAOCWK25-8-8
CAOCWK
jiachixing·daijiancaokong...
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
suojinluoshuan
25
11.0
39
16.5
6
3.8
9.0
M3
1.5
2.0
3
2.0
10000
3.3x10^-6
37
CAOCWK32-8-8
CAOCWK
jiachixing·daijiancaokong...
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
suojinluoshuan
32
14.5
45
19.0
7
4.5
11.0
M4
2.5
4.5
3
2.5
10000
1.4x10^-6
70
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성