您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 471 - Retaining rings for shafts
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_471_1.prj},{NB=Sicherungsring DIN 471 45x1.75 36010.045.001(High)},{CNSORDERNO=36010.045.001},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=7.860},{D1=45.000},{S=1.750},{D3=41.500},{A=6.700},{B=4.700},{D5=2.500},{D2=42.500},{M=1.850},{T=1.250},{N=3.800},{NENNID=4,5MM},{BRAND=Fabory},{STANDARD=DIN 471},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=External - retaining ring},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Delta Protekt?},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=BS3673-4,NFE22-163},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077266933},{INTRASTATCODE=7318240090},{ECLASS=},{UNSPSC=31163202},{ETIM=EC002383},{FAB_NENN=45x1.75},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
S
Thickness
[mm]
D3
Ring inner diameter free length
[mm]
A
Distance max.
[mm]
B
Web thickness ~
[mm]
D5
Hole diameter
[mm]
D2
Diameter keyseat
[mm]
M
Groove width H13
[mm]
T
Slot depth
[mm]
N
Shaft projection min.
[mm]
D4
Diameter of fitting
[mm]
Retaining ring DIN 471 3x...
36000.003.001
3MM
Fabory
DIN 471
External - retaining ring
Steel
0.00002
BS3673-4,NFE22-163
Y
8715492753304
7318240090
31163202
EC002383
500
0.400
2.700
1.900
0.800
0.800
2.800
0.500
0.100
0.300
6.990
Retaining ring DIN 471 4x...
36000.004.001
4MM
Fabory
DIN 471
External - retaining ring
Steel
0.00002
BS3673-4,NFE22-163
Y
8715492753311
7318240090
31163202
EC002383
500
0.400
3.700
2.200
0.900
1.000
3.800
0.500
0.100
0.300
8.620
Retaining ring DIN 471 5x...
36000.005.001
5MM
Fabory
DIN 471
External - retaining ring
Steel
0.00007
BS3673-4,NFE22-163
Y
8715492753328
7318240090
31163202
EC002383
500
0.600
4.700
2.500
1.100
1.000
4.800
0.700
0.100
0.300
10.250
Retaining ring DIN 471 6x...
36000.006.001
6MM
Fabory
DIN 471
External - retaining ring
Steel
0.00008
BS3673-4,NFE22-163
Y
8715492753335
7318240090
31163202
EC002383
500
0.700
5.600
2.700
1.300
1.150
5.700
0.800
0.150
0.500
11.670
Retaining ring DIN 471 7x...
36000.007.001
7MM
Fabory
DIN 471
External - retaining ring
Steel
0.00012
BS3673-4,NFE22-163
Y
8715492753342
7318240090
31163202
EC002383
500
0.800
6.500
3.100
1.400
1.200
6.700
0.900
0.150
0.500
13.510
Retaining ring DIN 471 8x...
36000.008.001
8MM
Fabory
DIN 471
External - retaining ring
Steel
0.00026
BS3673-4,NFE22-163
Y
8715492753359
7318240090
31163202
EC002383
250
0.800
7.400
3.200
1.500
1.200
7.600
0.900
0.200
0.600
14.720
Retaining ring DIN 471 9x...
36000.009.001
9MM
Fabory
DIN 471
External - retaining ring
Steel
0.00030
BS3673-4,NFE22-163
Y
8715492753366
7318240090
31163202
EC002383
250
1.000
8.400
3.300
1.700
1.200
8.600
1.100
0.200
0.600
15.930
Retaining ring DIN 471 10...
36000.010.001
10MM
Fabory
DIN 471
External - retaining ring
Steel
0.00045
BS3673-4,NFE22-163
Y
8715492753373
7318240090
31163202
EC002383
250
1.000
9.300
3.300
1.800
1.500
9.600
1.100
0.200
0.600
16.930
Retaining ring DIN 471 10...
36010.010.001
1,0MM
Fabory
DIN 471
External - retaining ring
Steel
Delta Protekt?
0.00043
BS3673-4,NFE22-163
Y
8717077266797
7318240090
31163202
EC002383
2000
1.000
9.300
3.300
1.800
1.500
9.600
1.100
0.200
0.600
16.930
Retaining ring DIN 471 11...
36000.011.001
11MM
Fabory
DIN 471
External - retaining ring
Steel
0.00045
BS3673-4,NFE22-163
Y
8715492753380
7318240090
31163202
EC002383
250
1.000
10.200
3.300
1.800
1.500
10.500
1.100
0.250
0.800
17.930
Retaining ring DIN 471 12...
36000.012.001
12MM
Fabory
DIN 471
External - retaining ring
Steel
0.00052
BS3673-4,NFE22-163
Y
8715492753397
7318240090
31163202
EC002383
250
1.000
11.000
3.300
1.800
1.700
11.500
1.100
0.250
0.800
18.930
Retaining ring DIN 471 12...
36010.012.001
1,2MM
Fabory
DIN 471
External - retaining ring
Steel
Delta Protekt?
0.00049
BS3673-4,NFE22-163
Y
8717077266803
7318240090
31163202
EC002383
1000
1.000
11.000
3.300
1.800
1.700
11.500
1.100
0.250
0.800
18.930
Retaining ring DIN 471 13...
36000.013.001
13MM
Fabory
DIN 471
External - retaining ring
Steel
0.00058
BS3673-4,NFE22-163
Y
8715492753403
7318240090
31163202
EC002383
100
1.000
11.900
3.400
2.000
1.700
12.400
1.100
0.300
0.900
20.140
Retaining ring DIN 471 14...
36000.014.001
14MM
Fabory
DIN 471
External - retaining ring
Steel
0.00064
BS3673-4,NFE22-163
Y
8715492753410
7318240090
31163202
EC002383
100
1.000
12.900
3.500
2.100
1.700
13.400
1.100
0.300
0.900
21.350
Retaining ring DIN 471 14...
36010.014.001
1,4MM
Fabory
DIN 471
External - retaining ring
Steel
Delta Protekt?
0.00069
BS3673-4,NFE22-163
Y
8717077266810
7318240090
31163202
EC002383
1000
1.000
12.900
3.500
2.100
1.700
13.400
1.100
0.300
0.900
21.350
Retaining ring DIN 471 15...
36000.015.001
15MM
Fabory
DIN 471
External - retaining ring
Steel
0.00067
BS3673-4,NFE22-163
Y
8715492753427
7318240090
31163202
EC002383
100
1.000
13.800
3.600
2.200
1.700
14.300
1.100
0.350
1.100
22.560
Retaining ring DIN 471 15...
36010.015.001
1,5MM
Fabory
DIN 471
External - retaining ring
Steel
Delta Protekt?
0.00077
BS3673-4,NFE22-163
Y
8717077266827
7318240090
31163202
EC002383
1000
1.000
13.800
3.600
2.200
1.700
14.300
1.100
0.350
1.100
22.560
Retaining ring DIN 471 15...
36003.015.001
15MM
Fabory
DIN 471
External - retaining ring
Steel
Plain
0.00110
BS3673-4,NFE22-163
Y
8717077323711
73182100
31163202
EC002383
1000
1.500
13.800
4.800
2.400
2.000
14.300
1.600
0.350
1.100
25.080
Retaining ring DIN 471 16...
36000.016.001
16MM
Fabory
DIN 471
External - retaining ring
Steel
0.00079
BS3673-4,NFE22-163
Y
8715492753434
7318240090
31163202
EC002383
100
1.000
14.700
3.700
2.200
1.700
15.200
1.100
0.400
1.200
23.770
Retaining ring DIN 471 16...
36010.016.001
1,6MM
Fabory
DIN 471
External - retaining ring
Steel
Delta Protekt?
0.00085
BS3673-4,NFE22-163
Y
8717077266834
7318240090
31163202
EC002383
1000
1.000
14.700
3.700
2.200
1.700
15.200
1.100
0.400
1.200
23.770
Retaining ring DIN 471 16...
36003.016.001
16MM
Fabory
DIN 471
External - retaining ring
Steel
Plain
0.00119
BS3673-4,NFE22-163
Y
8717077323728
73182100
31163202
EC002383
1000
1.500
14.700
5.000
2.500
2.000
15.200
1.600
0.400
1.200
26.500
Retaining ring DIN 471 17...
36000.017.001
17MM
Fabory
DIN 471
External - retaining ring
Steel
0.00095
BS3673-4,NFE22-163
Y
8715492753441
7318240090
31163202
EC002383
100
1.000
15.700
3.800
2.300
1.700
16.200
1.100
0.400
1.200
24.980
Retaining ring DIN 471 17...
36010.017.001
1,7MM
Fabory
DIN 471
External - retaining ring
Steel
Delta Protekt?
0.00091
BS3673-4,NFE22-163
Y
8717077266841
7318240090
31163202
EC002383
1000
1.000
15.700
3.800
2.300
1.700
16.200
1.100
0.400
1.200
24.980
Retaining ring DIN 471 18...
36000.018.001
18MM
Fabory
DIN 471
External - retaining ring
Steel
0.00111
BS3673-4,NFE22-163
Y
8715492753458
7318240090
31163202
EC002383
100
1.200
16.500
3.900
2.400
2.000
17.000
1.300
0.500
1.500
26.190
Retaining ring DIN 471 19...
36000.019.001
19MM
Fabory
DIN 471
External - retaining ring
Steel
0.00130
BS3673-4,NFE22-163
Y
8715492753465
7318240090
31163202
EC002383
100
1.200
17.500
3.900
2.500
2.000
18.000
1.300
0.500
1.500
27.190
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表